{"items":[{"primaryId":"32805-700","Primary ID":"32805-700","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Flush Mount; 3\"H x 4.3\"W x 5.5\"L (75 mm x 109 mm x 140 mm); Black","Shipping Weight":1.6,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":0.73,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":186.52,"Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"3\" (75 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"LB","Short Description":"KIT,BRKT,CAB-AC DR,3[75]H,FLUSH","Search Terms":"32805-700,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3},{"primaryId":"32805-701","Primary ID":"32805-701","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Flush Mount; 5\"H x 4.3\"W x 5.5\"L (125 mm x 109 mm x 140 mm); Black","Shipping Weight":2.4,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":212.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"5\" (125 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":5,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":74.2,"Product Weight UOM":"LB","Short Description":"KIT,BRKT,CAB-AC DR,5[125]H,FLUSH","Search Terms":"32805-701,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3},{"primaryId":"32805-702","Primary ID":"32805-702","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Flush Mount; 10\"H x 4.3\"W x 5.5\"L (254 mm x 109 mm x 140 mm); Black","Shipping Weight":3.7,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":247.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"10\" (254 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":10,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":254,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":5.6,"Product Weight UOM":"LB","Short Description":"KIT,BRKT,CAB-AC DR,10[250]H,FLUSH","Search Terms":"32805-702,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3},{"primaryId":"32805-703","Primary ID":"32805-703","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Offset Mount; 3\"H x 4.3\"W x 8\"L (75 mm x 109 mm x 203 mm); Black","Shipping Weight":1.7,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":0.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":199.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Offset Mount","Promote on Website":"1","Attached to Series":"1","Height":"3\" (75 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,BRKT,CAB-AC DR,3[75]H,2.5[64] OFST","Search Terms":"32805-703,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"Door Mounting Bracket 32805-703 | Chatsworth","SKU Level SEO Meta Description":"Secure aisle containment doors with the Door Mounting Bracket 32805-703. This offset mount bracket door ensures reliable installation for data center efficiency.","SKU Level Web H4 Heading":"Installation and Compatibility Features","SKU Level Web Paragraph Text":"<p>The Door Mounting Bracket 32805-703 is engineered for securing Aisle Containment Door Assemblies to cabinet tops in data center environments. This offset mount bracket door kit includes two brackets and adjusts to match height differences between cabinets and doors. Its robust design ensures stable support for containment systems, enhancing airflow management.</p><p>With a black finish and dimensions of 3 inches high by 4.3 inches wide by 8 inches long (75 mm x 109 mm x 203 mm), this door mounting bracket offers durability and seamless integration. It is specifically designed for use with Cabinet Supported Aisle Containment Solutions, providing a reliable over the door mounting bracket option. The offset mount version works with the Door Standoff Kit (P/N 32870) for flexible deployment.</p><p>Key benefits include easy installation that reduces setup time and improves thermal efficiency in high-density setups. By securing door assemblies, this bracket door solution minimizes air leakage and supports optimal cooling performance. Data center managers can rely on its adjustability to accommodate various cabinet and door heights, ensuring a precise fit.</p><p>Compatibility with CPI's Aisle Containment Solutions makes this door mounting bracket ideal for enterprise, hyperscale, and colocation facilities. The over the door mounting bracket design allows for efficient space utilization without compromising on security or accessibility. Each kit comes with all necessary hardware for straightforward assembly, backed by CPI's decades of expertise.</p><p>For long-term reliability, the Door Mounting Bracket 32805-703 is constructed from high-quality materials that resist wear in demanding environments. This bracket door accessory supports future-ready data centers by facilitating easy maintenance and upgrades. Trust CPI's innovative solutions to power and protect your ICT infrastructure with global availability and customization options.</p>"},{"primaryId":"32805-704","Primary ID":"32805-704","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Offset Mount; 5\"H x 4.3\"W x 8\"L (125 mm x 109 mm x 203 mm); Black","Shipping Weight":2.5,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":223.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Offset Mount","Promote on Website":"1","Attached to Series":"1","Height":"5\" (125 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":5,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"LB","Short Description":"KIT,BRKT,CAB-AC DR,5[125]H,2.5[64] OFST","Search Terms":"32805-704,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3},{"primaryId":"32805-705","Primary ID":"32805-705","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Offset Mount; 10\"H x 4.3\"W x 8\"L (254 mm x 109 mm x 203 mm); Black","Shipping Weight":3.9,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":253.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Offset Mount","Promote on Website":"1","Attached to Series":"1","Height":"10\" (254 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":10,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":254,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":74.2,"Product Weight UOM":"LB","Short Description":"KIT,BRKT,CAB-AC DR,10[250]H,2.5[64] OFST","Search Terms":"32805-705,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3},{"primaryId":"32805-E00","Primary ID":"32805-E00","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Flush Mount; 3\"H x 4.3\"W x 5.5\"L (75 mm x 109 mm x 140 mm); Glacier White","Shipping Weight":1.6,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":0.73,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":186.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"3\" (75 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"LB","Short Description":"CAB-DR BRKT,75H,F,GW","Search Terms":"32805-E00,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3},{"primaryId":"32805-E01","Primary ID":"32805-E01","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Flush Mount; 5\"H x 4.3\"W x 5.5\"L (125 mm x 109 mm x 140 mm); Glacier White","Shipping Weight":2.4,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":212.31,"Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"5\" (125 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":5,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":3.4,"Product Weight UOM":"LB","Short Description":"KIT,BRKT,CAB-AC DR,5[125]H,FLUSH","Search Terms":"32805-E01,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3},{"primaryId":"32805-E02","Primary ID":"32805-E02","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Flush Mount; 10\"H x 4.3\"W x 5.5\"L (254 mm x 109 mm x 140 mm); Glacier White","Shipping Weight":3.7,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":14,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":247.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"10\" (254 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":10,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":254,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":5.6,"Product Weight UOM":"LB","Short Description":"KIT,BRKT,CAB-AC DR,10[250]H,FLUSH,GW","Search Terms":"32805-E02,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3},{"primaryId":"32805-E03","Primary ID":"32805-E03","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Offset Mount; 3\"H x 4.3\"W x 8\"L (75 mm x 109 mm x 203 mm); Glacier White","Shipping Weight":1.7,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":0.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":199.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Offset Mount","Promote on Website":"1","Attached to Series":"1","Height":"3\" (75 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":52.8,"Product Weight UOM":"LB","Short Description":"KIT,BRKT,CAB-AC DR,3[75]H,2.5[64] OFST","Search Terms":"32805-E03,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3},{"primaryId":"32805-E04","Primary ID":"32805-E04","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Offset Mount; 5\"H x 4.3\"W x 8\"L (127 mm x 109 mm x 203 mm); Glacier White","Shipping Weight":2.5,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":223.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Offset Mount","Promote on Website":"1","Attached to Series":"1","Height":"5\" (125 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":5,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"LB","Short Description":"KIT,BRKT,CAB-AC DR,5[125]H,2.5[64] OFST","Search Terms":"32805-E04,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3},{"primaryId":"32805-E05","Primary ID":"32805-E05","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Mounting Bracket","Marketing Description - Global English":"Aisle Containment Door Mounting Bracket Kit; Offset Mount; 10\"H x 4.3\"W x 8\"L (254 mm x 109 mm x 203 mm); Glacier White","Shipping Weight":3.9,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":4.3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":253.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Offset Mount","Promote on Website":"1","Attached to Series":"1","Height":"10\" (254 mm)","Width":"4.3\" (109 mm)","BABA Compliant":"1","Product Height":10,"Product Height Uom":"\"","Product Width ":4.3,"Product Width Uom":"\"","Product Height (Metric)":254,"Product Height Uom (Metric)":"mm","Product Width (Metric)":109,"Product Width Uom (Metric)":"mm","Product Weight":74.2,"Product Weight UOM":"LB","Short Description":"KIT,BRKT,CAB-AC DR,10[250]H,2.5[64] OFST,GW","Search Terms":"32805-E05,Door Mounting Bracket,ZetaFrame Door Mounting Bracket,Server cabinet Door Mounting Bracket,Rack-mounted Door Mounting Bracket,Data center Door Mounting Bracket,Cabinet Door Mounting Bracket solution,Network rack Door Mounting Bracket,Structured cabling solution for Door Mounting Bracket,Best Door Mounting Bracket for server racks,How to organize cables with Door Mounting Bracket,Efficient routing for Door Mounting Bracket,Front-to-back cable routing for Door Mounting Bracket,High-density cable organization for Door Mounting Bracket,Professional cable management for Door Mounting Bracket","Search Relevancy":3}],"options":{"Height":["10\" (254 mm)","3\" (75 mm)","5\" (125 mm)"],"Type":["Flush Mount","Offset Mount"],"Color":["Black","Glacier White"]},"total":12}