{"items":[{"primaryId":"32870-701","Primary ID":"32870-701","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Standoff Kit","Marketing Description - Global English":"Aisle Containment Door Standoff Kit; Double Door; 88.5\"H x 57\"W x 3.8\"L (2248 mm x 1448 mm x 96 mm); Black","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":88.51,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":57,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":225,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":145,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":373.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"88.5\" (2248 mm)","Width":"57\" (1448 mm)","Door Style":"Double Door","BABA Compliant":"1","Product Height":88.5,"Product Height Uom":"\"","Product Width ":57,"Product Width Uom":"\"","Product Height (Metric)":2248,"Product Height Uom (Metric)":"mm","Product Width (Metric)":1448,"Product Width Uom (Metric)":"mm","Product Weight":33.5,"Product Weight UOM":"LB","Short Description":"STANDOFF KIT,DOUBLE- DOOR,AC,BK","Search Terms":"32870-701,Door Standoff Kit,ZetaFrame Door Standoff Kit,Server cabinet Door Standoff Kit,Rack-mounted Door Standoff Kit,Data center Door Standoff Kit,Cabinet Door Standoff Kit solution,Network rack Door Standoff Kit,Structured cabling solution for Door Standoff Kit,Best Door Standoff Kit for server racks,How to organize cables with Door Standoff Kit,Efficient routing for Door Standoff Kit,Front-to-back cable routing for Door Standoff Kit,High-density cable organization for Door Standoff Kit,Professional cable management for Door Standoff Kit","Search Relevancy":3},{"primaryId":"32870-702","Primary ID":"32870-702","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Standoff Kit","Marketing Description - Global English":"Aisle Containment Door Standoff Kit; Single Door; 88.5\"H x 50.1\"W x 3.8\"L (2248 mm x 1273 mm x 96 mm); Black","Shipping Weight":24.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":226,"Ship Length/Depth Uom":"in","Ship Width":50,"Ship Width Uom":"in","Shipping Weight (Metric)":11.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":127,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":360.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"88.5\" (2248 mm)","Width":"50.1\" (1273 mm)","Door Style":"Single Door","BABA Compliant":"1","Product Height":88.5,"Product Height Uom":"\"","Product Width ":50.1,"Product Width Uom":"\"","Product Height (Metric)":2248,"Product Height Uom (Metric)":"mm","Product Width (Metric)":1273,"Product Width Uom (Metric)":"mm","Product Weight":53.6,"Product Weight UOM":"LB","Short Description":"STDF KIT,SGL DR,AC","Search Terms":"32870-702,Door Standoff Kit,ZetaFrame Door Standoff Kit,Server cabinet Door Standoff Kit,Rack-mounted Door Standoff Kit,Data center Door Standoff Kit,Cabinet Door Standoff Kit solution,Network rack Door Standoff Kit,Structured cabling solution for Door Standoff Kit,Best Door Standoff Kit for server racks,How to organize cables with Door Standoff Kit,Efficient routing for Door Standoff Kit,Front-to-back cable routing for Door Standoff Kit,High-density cable organization for Door Standoff Kit,Professional cable management for Door Standoff Kit","Search Relevancy":3},{"primaryId":"32870-E01","Primary ID":"32870-E01","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Standoff Kit","Marketing Description - Global English":"Aisle Containment Door Standoff Kit; Double Door; 88.5\"H x 57\"W x 3.8\"L (2248 mm x 1448 mm x 96 mm); Glacier White","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":88.51,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":57,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":225,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":145,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":373.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"88.5\" (2248 mm)","Width":"57\" (1448 mm)","Door Style":"Double Door","BABA Compliant":"1","Product Height":88.5,"Product Height Uom":"\"","Product Width ":57,"Product Width Uom":"\"","Product Height (Metric)":2248,"Product Height Uom (Metric)":"mm","Product Width (Metric)":1448,"Product Width Uom (Metric)":"mm","Product Weight":33.5,"Product Weight UOM":"LB","Short Description":"STANDOFF KIT,DOUBLE- DOOR,AC,GW","Search Terms":"32870-E01,Door Standoff Kit,ZetaFrame Door Standoff Kit,Server cabinet Door Standoff Kit,Rack-mounted Door Standoff Kit,Data center Door Standoff Kit,Cabinet Door Standoff Kit solution,Network rack Door Standoff Kit,Structured cabling solution for Door Standoff Kit,Best Door Standoff Kit for server racks,How to organize cables with Door Standoff Kit,Efficient routing for Door Standoff Kit,Front-to-back cable routing for Door Standoff Kit,High-density cable organization for Door Standoff Kit,Professional cable management for Door Standoff Kit","Search Relevancy":3},{"primaryId":"32870-E02","Primary ID":"32870-E02","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Standoff Kit","Marketing Description - Global English":"Aisle Containment Door Standoff Kit; Single Door; 88.5\"H x 50.1\"W x 3.8\"L (2248 mm x 1273 mm x 96 mm); Glacier White","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":89,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":57,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":226,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":145,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":360.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"88.5\" (2248 mm)","Width":"50.1\" (1273 mm)","Door Style":"Single Door","BABA Compliant":"1","Product Height":88.5,"Product Height Uom":"\"","Product Width ":50.1,"Product Width Uom":"\"","Product Height (Metric)":2248,"Product Height Uom (Metric)":"mm","Product Width (Metric)":1273,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STDF KIT,SGL DR,AC,GW","Search Terms":"32870-E02,Door Standoff Kit,ZetaFrame Door Standoff Kit,Server cabinet Door Standoff Kit,Rack-mounted Door Standoff Kit,Data center Door Standoff Kit,Cabinet Door Standoff Kit solution,Network rack Door Standoff Kit,Structured cabling solution for Door Standoff Kit,Best Door Standoff Kit for server racks,How to organize cables with Door Standoff Kit,Efficient routing for Door Standoff Kit,Front-to-back cable routing for Door Standoff Kit,High-density cable organization for Door Standoff Kit,Professional cable management for Door Standoff Kit","Search Relevancy":3}],"options":{},"total":4}