{"items":[{"primaryId":"32817-701","Primary ID":"32817-701","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Top Seal Kit","Marketing Description - Global English":"Aisle Containment Door Top Seal Kit; Flush Mount; Adjusts from 48\"W (1219 mm) to 59\"W (1500 mm); 8.8\"H x 59\"W x 2.9\"L (224 mm x 1500 mm x 74 mm); Black","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":7,"Ship Length/Depth Uom":"in","Ship Width":59,"Ship Width Uom":"in","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":150,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":394.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"8.8\" (224 mm)","Width":"59\" (1499 mm)","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Width ":59,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Width (Metric)":1499,"Product Width Uom (Metric)":"mm","Product Weight":7.5,"Product Weight UOM":"LB","Short Description":"KIT,SEAL,DR TP,48[1200]-59[1500]W,FLUSH","Search Terms":"32817-701,Door Top Seal Kit,ZetaFrame Door Top Seal Kit,Server cabinet Door Top Seal Kit,Rack-mounted Door Top Seal Kit,Data center Door Top Seal Kit,Cabinet Door Top Seal Kit solution,Network rack Door Top Seal Kit,Structured cabling solution for Door Top Seal Kit,Best Door Top Seal Kit for server racks,How to organize cables with Door Top Seal Kit,Efficient routing for Door Top Seal Kit,Front-to-back cable routing for Door Top Seal Kit,High-density cable organization for Door Top Seal Kit,Professional cable management for Door Top Seal Kit","Search Relevancy":3},{"primaryId":"32817-702","Primary ID":"32817-702","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Top Seal Kit","Marketing Description - Global English":"Aisle Containment Door Top Seal Kit; Flush Mount; Adjusts from 59\"W (1500 mm) to 70\"W (1775 mm); 8.8\"H x 70\"W x 2.9\"L (224 mm x 1775 mm x 74 mm); Black","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":7,"Ship Length/Depth Uom":"in","Ship Width":70,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":178,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":441.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"8.8\" (224 mm)","Width":"70\" (1778 mm)","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Width ":70,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Width (Metric)":1778,"Product Width Uom (Metric)":"mm","Product Weight":30.6,"Product Weight UOM":"LB","Short Description":"KIT,SEAL,DR TP,59[1500]-70[1775]W,FLUSH","Search Terms":"32817-702,Door Top Seal Kit,ZetaFrame Door Top Seal Kit,Server cabinet Door Top Seal Kit,Rack-mounted Door Top Seal Kit,Data center Door Top Seal Kit,Cabinet Door Top Seal Kit solution,Network rack Door Top Seal Kit,Structured cabling solution for Door Top Seal Kit,Best Door Top Seal Kit for server racks,How to organize cables with Door Top Seal Kit,Efficient routing for Door Top Seal Kit,Front-to-back cable routing for Door Top Seal Kit,High-density cable organization for Door Top Seal Kit,Professional cable management for Door Top Seal Kit","Search Relevancy":3},{"primaryId":"32817-703","Primary ID":"32817-703","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Top Seal Kit","Marketing Description - Global English":"Aisle Containment Door Top Seal Kit; Flush Mount; Adjusts from 70\"W (1775 mm) to 81\"W (2050 mm); 8.8\"H x 81\"W x 2.9\"L (224 mm x 2050 mm x 74 mm); Black","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":7,"Ship Length/Depth Uom":"in","Ship Width":81,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":206,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":429.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"8.8\" (224 mm)","Width":"81\" (2057 mm)","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Width ":81,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Width (Metric)":2057,"Product Width Uom (Metric)":"mm","Product Weight":30.6,"Product Weight UOM":"LB","Short Description":"KIT,SEAL,DR TP,70[1775]-81[2050]W,FLUSH","Search Terms":"32817-703,Door Top Seal Kit,ZetaFrame Door Top Seal Kit,Server cabinet Door Top Seal Kit,Rack-mounted Door Top Seal Kit,Data center Door Top Seal Kit,Cabinet Door Top Seal Kit solution,Network rack Door Top Seal Kit,Structured cabling solution for Door Top Seal Kit,Best Door Top Seal Kit for server racks,How to organize cables with Door Top Seal Kit,Efficient routing for Door Top Seal Kit,Front-to-back cable routing for Door Top Seal Kit,High-density cable organization for Door Top Seal Kit,Professional cable management for Door Top Seal Kit","Search Relevancy":3},{"primaryId":"32817-705","Primary ID":"32817-705","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Top Seal Kit","Marketing Description - Global English":"Aisle Containment Door Top Seal Kit; Offset Mount; Adjusts from 59\"W (1500 mm) to 70\"W (1775 mm); 8.8\"H x 70\"W x 5.2\"L (224 mm x 1775 mm x 132 mm); Black","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":70,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":178,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":473.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Offset Mount","Promote on Website":"1","Attached to Series":"1","Height":"8.8\" (224 mm)","Width":"70\" (1778 mm)","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Width ":70,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Width (Metric)":1778,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,SEAL,DR TP,59[1500]-70[1775]W,2.5[64]OFST","Search Terms":"32817-705,Door Top Seal Kit,ZetaFrame Door Top Seal Kit,Server cabinet Door Top Seal Kit,Rack-mounted Door Top Seal Kit,Data center Door Top Seal Kit,Cabinet Door Top Seal Kit solution,Network rack Door Top Seal Kit,Structured cabling solution for Door Top Seal Kit,Best Door Top Seal Kit for server racks,How to organize cables with Door Top Seal Kit,Efficient routing for Door Top Seal Kit,Front-to-back cable routing for Door Top Seal Kit,High-density cable organization for Door Top Seal Kit,Professional cable management for Door Top Seal Kit","Search Relevancy":3},{"primaryId":"32817-706","Primary ID":"32817-706","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Top Seal Kit","Marketing Description - Global English":"Aisle Containment Door Top Seal Kit; Offset Mount; Adjusts from 70\"W (1775 mm) to 81\"W (2050 mm); 8.8\"H x 81\"W x 5.2\"L (224 mm x 2050 mm x 132 mm); Black","Shipping Weight":31,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":81,"Ship Width Uom":"in","Shipping Weight (Metric)":14.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":206,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":481.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Offset Mount","Promote on Website":"1","Attached to Series":"1","Height":"8.8\" (224 mm)","Width":"81\" (2057 mm)","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Width ":81,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Width (Metric)":2057,"Product Width Uom (Metric)":"mm","Product Weight":11,"Product Weight UOM":"LB","Short Description":"KIT,SEAL,DR TP,70[1775]-81[2050]W,2.5[64]OFST","Search Terms":"32817-706,Door Top Seal Kit,ZetaFrame Door Top Seal Kit,Server cabinet Door Top Seal Kit,Rack-mounted Door Top Seal Kit,Data center Door Top Seal Kit,Cabinet Door Top Seal Kit solution,Network rack Door Top Seal Kit,Structured cabling solution for Door Top Seal Kit,Best Door Top Seal Kit for server racks,How to organize cables with Door Top Seal Kit,Efficient routing for Door Top Seal Kit,Front-to-back cable routing for Door Top Seal Kit,High-density cable organization for Door Top Seal Kit,Professional cable management for Door Top Seal Kit","Search Relevancy":3},{"primaryId":"32817-E01","Primary ID":"32817-E01","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Top Seal Kit","Marketing Description - Global English":"Aisle Containment Door Top Seal Kit; Flush Mount; Adjusts from 48\"W (1219 mm) to 59\"W (1500 mm); 8.8\"H x 59\"W x 2.9\"L (224 mm x 1500 mm x 74 mm); Glacier White","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":7,"Ship Length/Depth Uom":"in","Ship Width":59,"Ship Width Uom":"in","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":150,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":394.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"8.8\" (224 mm)","Width":"59\" (1499 mm)","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Width ":59,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Width (Metric)":1499,"Product Width Uom (Metric)":"mm","Product Weight":7.5,"Product Weight UOM":"LB","Short Description":"KIT,SEAL,DR TP,48[1200]-59[1500]W,FLUSH","Search Terms":"32817-E01,Door Top Seal Kit,ZetaFrame Door Top Seal Kit,Server cabinet Door Top Seal Kit,Rack-mounted Door Top Seal Kit,Data center Door Top Seal Kit,Cabinet Door Top Seal Kit solution,Network rack Door Top Seal Kit,Structured cabling solution for Door Top Seal Kit,Best Door Top Seal Kit for server racks,How to organize cables with Door Top Seal Kit,Efficient routing for Door Top Seal Kit,Front-to-back cable routing for Door Top Seal Kit,High-density cable organization for Door Top Seal Kit,Professional cable management for Door Top Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"32817-E01 Door Top Seal Kit - Top Seal 48, Surface Mount | Chatsworth","SKU Level SEO Meta Description":"Secure the upper gap of tall cabinets with the 32817‑E01 Door Top Seal Kit. Offers a reliable top seal door seal 48 and surface‑mount for containment.","SKU Level Web H4 Heading":"Key Benefits of the Door Top Seal Kit","SKU Level Web Paragraph Text":"<p>Designed for cabinet‑supported aisle containment, the 32817‑E01 Door Top Seal Kit delivers a reliable top seal door seal 48 that eliminates airflow leakage above tall enclosures. Its flush‑mount construction fits seamlessly into the cabinet frame, while the adjustable width spans from 48 in (1219 mm) to 59 in (1500 mm) to match a range of aisle dimensions. Constructed in Glacier White, the kit maintains the aesthetic integrity of modern data‑center environments. The kit features a surface mount door seal option that can be paired with the optional Door Standoff Kit for added clearance and flexibility. By providing an upper seal that conforms to the cabinet top, it preserves positive pressure differentials essential for efficient cooling. The robust sealing material meets the seal xxx performance criteria, ensuring long‑term durability under continuous airflow. Installation requires only a few fasteners, allowing rapid deployment without specialized tools. The design's offset‑mount version enables use with existing door configurations while maintaining a tight seal. This simplifies maintenance and reduces downtime, supporting high‑availability data‑center operations. Integrating the Door Top Seal Kit into an aisle containment system enhances overall thermal management by preventing hot‑spot formation. The surface mount door seal creates a continuous barrier that works in concert with side panels and floor tiles. As an upper seal solution, it contributes to energy savings and helps meet regulatory compliance for airflow standards. Chatsworth Products (CPI) offers global support and custom engineering to tailor the kit to unique cabinet heights exceeding 88 in (2235 mm). Distributors and certified specialists are available to assist with fit‑out and ensure optimal performance. Contact a CPI sales specialist today to verify compatibility and accelerate your enclosure deployment.</p>"},{"primaryId":"32817-E02","Primary ID":"32817-E02","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Top Seal Kit","Marketing Description - Global English":"Aisle Containment Door Top Seal Kit; Flush Mount; Adjusts from 59\"W (1500 mm) to 70\"W (1775 mm); 8.8\"H x 70\"W x 2.9\"L (224 mm x 1775 mm x 74 mm); Glacier White","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":7,"Ship Length/Depth Uom":"in","Ship Width":70,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":178,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":441.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"8.8\" (224 mm)","Width":"70\" (1778 mm)","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Width ":70,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Width (Metric)":1778,"Product Width Uom (Metric)":"mm","Product Weight":6.9,"Product Weight UOM":"LB","Short Description":"KIT,SEAL,DR TP,59[1500]-70[1775]W,FLUSH","Search Terms":"32817-E02,Door Top Seal Kit,ZetaFrame Door Top Seal Kit,Server cabinet Door Top Seal Kit,Rack-mounted Door Top Seal Kit,Data center Door Top Seal Kit,Cabinet Door Top Seal Kit solution,Network rack Door Top Seal Kit,Structured cabling solution for Door Top Seal Kit,Best Door Top Seal Kit for server racks,How to organize cables with Door Top Seal Kit,Efficient routing for Door Top Seal Kit,Front-to-back cable routing for Door Top Seal Kit,High-density cable organization for Door Top Seal Kit,Professional cable management for Door Top Seal Kit","Search Relevancy":3},{"primaryId":"32817-E03","Primary ID":"32817-E03","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Top Seal Kit","Marketing Description - Global English":"Aisle Containment Door Top Seal Kit; Flush Mount; Adjusts from 70\"W (1775 mm) to 81\"W (2050 mm); 8.8\"H x 81\"W x 2.9\"L (224 mm x 2050 mm x 74 mm); Glacier White","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":7,"Ship Length/Depth Uom":"in","Ship Width":81,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":206,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":429.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Flush Mount","Promote on Website":"1","Attached to Series":"1","Height":"8.8\" (224 mm)","Width":"81\" (2057 mm)","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Width ":81,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Width (Metric)":2057,"Product Width Uom (Metric)":"mm","Product Weight":9.4,"Product Weight UOM":"LB","Short Description":"KIT,SEAL,DR TP,70[1775]-81[2050]W,FLUSH","Search Terms":"32817-E03,Door Top Seal Kit,ZetaFrame Door Top Seal Kit,Server cabinet Door Top Seal Kit,Rack-mounted Door Top Seal Kit,Data center Door Top Seal Kit,Cabinet Door Top Seal Kit solution,Network rack Door Top Seal Kit,Structured cabling solution for Door Top Seal Kit,Best Door Top Seal Kit for server racks,How to organize cables with Door Top Seal Kit,Efficient routing for Door Top Seal Kit,Front-to-back cable routing for Door Top Seal Kit,High-density cable organization for Door Top Seal Kit,Professional cable management for Door Top Seal Kit","Search Relevancy":3},{"primaryId":"32817-E04","Primary ID":"32817-E04","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Top Seal Kit","Marketing Description - Global English":"Aisle Containment Door Top Seal Kit; Offset Mount; Adjusts from 48\"W (1219 mm) to 59\"W (1500 mm); 8.8\"H x 59\"W x 5.2\"L (224 mm x 1500 mm x 132 mm); Glacier White","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":59,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":150,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":406.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Offset Mount","Promote on Website":"1","Attached to Series":"1","Height":"8.8\" (224 mm)","Width":"59\" (1499 mm)","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Width ":59,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Width (Metric)":1499,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,SEAL,DR TP,48[1200]-59[1500]W,2.5[64]OFST,GW","Search Terms":"32817-E04,Door Top Seal Kit,ZetaFrame Door Top Seal Kit,Server cabinet Door Top Seal Kit,Rack-mounted Door Top Seal Kit,Data center Door Top Seal Kit,Cabinet Door Top Seal Kit solution,Network rack Door Top Seal Kit,Structured cabling solution for Door Top Seal Kit,Best Door Top Seal Kit for server racks,How to organize cables with Door Top Seal Kit,Efficient routing for Door Top Seal Kit,Front-to-back cable routing for Door Top Seal Kit,High-density cable organization for Door Top Seal Kit,Professional cable management for Door Top Seal Kit","Search Relevancy":3},{"primaryId":"32817-E05","Primary ID":"32817-E05","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Top Seal Kit","Marketing Description - Global English":"Aisle Containment Door Top Seal Kit; Offset Mount; Adjusts from 59\"W (1500 mm) to 70\"W (1775 mm); 8.8\"H x 70\"W x 5.2\"L (224 mm x 1775 mm x 132 mm); Glacier White","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":70,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":178,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":473.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Offset Mount","Promote on Website":"1","Attached to Series":"1","Height":"8.8\" (224 mm)","Width":"70\" (1778 mm)","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Width ":70,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Width (Metric)":1778,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,SEAL,DR TP,59[1500]-70[1775]W,2.5[64]OFST","Search Terms":"32817-E05,Door Top Seal Kit,ZetaFrame Door Top Seal Kit,Server cabinet Door Top Seal Kit,Rack-mounted Door Top Seal Kit,Data center Door Top Seal Kit,Cabinet Door Top Seal Kit solution,Network rack Door Top Seal Kit,Structured cabling solution for Door Top Seal Kit,Best Door Top Seal Kit for server racks,How to organize cables with Door Top Seal Kit,Efficient routing for Door Top Seal Kit,Front-to-back cable routing for Door Top Seal Kit,High-density cable organization for Door Top Seal Kit,Professional cable management for Door Top Seal Kit","Search Relevancy":3},{"primaryId":"32817-E06","Primary ID":"32817-E06","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Door Top Seal Kit","Marketing Description - Global English":"Aisle Containment Door Top Seal Kit; Offset Mount; Adjusts from 70\"W (1775 mm) to 81\"W (2050 mm); 8.8\"H x 81\"W x 5.2\"L (224 mm x 2050 mm x 132 mm); Glacier White","Shipping Weight":31,"Shipping Weight Uom":"LB","Ship Height":3.93701,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":81,"Ship Width Uom":"in","Shipping Weight (Metric)":14.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":206,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":481.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Offset Mount","Promote on Website":"1","Attached to Series":"1","Height":"8.8\" (224 mm)","Width":"81\" (2057 mm)","BABA Compliant":"1","Product Height":8.8,"Product Height Uom":"\"","Product Width ":81,"Product Width Uom":"\"","Product Height (Metric)":224,"Product Height Uom (Metric)":"mm","Product Width (Metric)":2057,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,SEAL,DR TP,70[1775]-81[2050]W,2.5[64]OFST","Search Terms":"32817-E06,Door Top Seal Kit,ZetaFrame Door Top Seal Kit,Server cabinet Door Top Seal Kit,Rack-mounted Door Top Seal Kit,Data center Door Top Seal Kit,Cabinet Door Top Seal Kit solution,Network rack Door Top Seal Kit,Structured cabling solution for Door Top Seal Kit,Best Door Top Seal Kit for server racks,How to organize cables with Door Top Seal Kit,Efficient routing for Door Top Seal Kit,Front-to-back cable routing for Door Top Seal Kit,High-density cable organization for Door Top Seal Kit,Professional cable management for Door Top Seal Kit","Search Relevancy":3}],"options":{"Width":["59\" (1499 mm)","70\" (1778 mm)","81\" (2057 mm)"],"Type":["Flush Mount","Offset Mount"],"Color":["Black","Glacier White"]},"total":11}