{"items":[{"primaryId":"11359-119","Primary ID":"11359-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Low-Profile Vented Shelf","Marketing Description - Global English":"Double-Sided Low-Profile Vented Shelf; for 19\" Rack; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":186.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.53\" (89.662 mm) 2U","Width":"19\" (482.6 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.53,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89.662,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,19 IN ,VENTED,DBL SIDED,GY","Search Terms":"11359-119,Double-Sided Low-Profile Vented Shelf,ZetaFrame Double-Sided Low-Profile Vented Shelf,Server cabinet Double-Sided Low-Profile Vented Shelf,Rack-mounted Double-Sided Low-Profile Vented Shelf,Data center Double-Sided Low-Profile Vented Shelf,Cabinet Double-Sided Low-Profile Vented Shelf solution,Network rack Double-Sided Low-Profile Vented Shelf,Structured cabling solution for Double-Sided Low-Profile Vented Shelf,Best Double-Sided Low-Profile Vented Shelf for server racks,How to organize cables with Double-Sided Low-Profile Vented Shelf,Efficient routing for Double-Sided Low-Profile Vented Shelf,Front-to-back cable routing for Double-Sided Low-Profile Vented Shelf,High-density cable organization for Double-Sided Low-Profile Vented Shelf,Professional cable management for Double-Sided Low-Profile Vented Shelf","Search Relevancy":3},{"primaryId":"11359-123","Primary ID":"11359-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Low-Profile Vented Shelf","Marketing Description - Global English":"Double-Sided Low-Profile Vented Shelf; for 23\" Rack; Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":234.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.53\" (89.662 mm) 2U","Width":"23\" (584.2 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.53,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89.662,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,23 IN ,VENTED,DBL SIDED,GY","Search Terms":"11359-123,Double-Sided Low-Profile Vented Shelf,ZetaFrame Double-Sided Low-Profile Vented Shelf,Server cabinet Double-Sided Low-Profile Vented Shelf,Rack-mounted Double-Sided Low-Profile Vented Shelf,Data center Double-Sided Low-Profile Vented Shelf,Cabinet Double-Sided Low-Profile Vented Shelf solution,Network rack Double-Sided Low-Profile Vented Shelf,Structured cabling solution for Double-Sided Low-Profile Vented Shelf,Best Double-Sided Low-Profile Vented Shelf for server racks,How to organize cables with Double-Sided Low-Profile Vented Shelf,Efficient routing for Double-Sided Low-Profile Vented Shelf,Front-to-back cable routing for Double-Sided Low-Profile Vented Shelf,High-density cable organization for Double-Sided Low-Profile Vented Shelf,Professional cable management for Double-Sided Low-Profile Vented Shelf","Search Relevancy":3},{"primaryId":"11359-519","Primary ID":"11359-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Low-Profile Vented Shelf","Marketing Description - Global English":"Double-Sided Low-Profile Vented Shelf; for 19\" Rack; Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":177.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.53\" (89.662 mm) 2U","Width":"19\" (482.6 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.53,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89.662,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,19 IN ,VENTED,DBL SIDED,CL","Search Terms":"11359-519,Double-Sided Low-Profile Vented Shelf,ZetaFrame Double-Sided Low-Profile Vented Shelf,Server cabinet Double-Sided Low-Profile Vented Shelf,Rack-mounted Double-Sided Low-Profile Vented Shelf,Data center Double-Sided Low-Profile Vented Shelf,Cabinet Double-Sided Low-Profile Vented Shelf solution,Network rack Double-Sided Low-Profile Vented Shelf,Structured cabling solution for Double-Sided Low-Profile Vented Shelf,Best Double-Sided Low-Profile Vented Shelf for server racks,How to organize cables with Double-Sided Low-Profile Vented Shelf,Efficient routing for Double-Sided Low-Profile Vented Shelf,Front-to-back cable routing for Double-Sided Low-Profile Vented Shelf,High-density cable organization for Double-Sided Low-Profile Vented Shelf,Professional cable management for Double-Sided Low-Profile Vented Shelf","Search Relevancy":3},{"primaryId":"11359-523","Primary ID":"11359-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Low-Profile Vented Shelf","Marketing Description - Global English":"Double-Sided Low-Profile Vented Shelf; for 23\" Rack; Clear","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":223.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.53\" (89.662 mm) 2U","Width":"23\" (584.2 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.53,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89.662,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,23 IN ,VENTED,DBL SIDED,CL","Search Terms":"11359-523,Double-Sided Low-Profile Vented Shelf,ZetaFrame Double-Sided Low-Profile Vented Shelf,Server cabinet Double-Sided Low-Profile Vented Shelf,Rack-mounted Double-Sided Low-Profile Vented Shelf,Data center Double-Sided Low-Profile Vented Shelf,Cabinet Double-Sided Low-Profile Vented Shelf solution,Network rack Double-Sided Low-Profile Vented Shelf,Structured cabling solution for Double-Sided Low-Profile Vented Shelf,Best Double-Sided Low-Profile Vented Shelf for server racks,How to organize cables with Double-Sided Low-Profile Vented Shelf,Efficient routing for Double-Sided Low-Profile Vented Shelf,Front-to-back cable routing for Double-Sided Low-Profile Vented Shelf,High-density cable organization for Double-Sided Low-Profile Vented Shelf,Professional cable management for Double-Sided Low-Profile Vented Shelf","Search Relevancy":3},{"primaryId":"11359-719","Primary ID":"11359-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Low-Profile Vented Shelf","Marketing Description - Global English":"Double-Sided Low-Profile Vented Shelf; for 19\" Rack; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":177.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.53\" (89.662 mm) 2U","Width":"19\" (482.6 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.53,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89.662,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,19 IN ,VENTED,DBL SIDED,BK","Search Terms":"11359-719,Double-Sided Low-Profile Vented Shelf,ZetaFrame Double-Sided Low-Profile Vented Shelf,Server cabinet Double-Sided Low-Profile Vented Shelf,Rack-mounted Double-Sided Low-Profile Vented Shelf,Data center Double-Sided Low-Profile Vented Shelf,Cabinet Double-Sided Low-Profile Vented Shelf solution,Network rack Double-Sided Low-Profile Vented Shelf,Structured cabling solution for Double-Sided Low-Profile Vented Shelf,Best Double-Sided Low-Profile Vented Shelf for server racks,How to organize cables with Double-Sided Low-Profile Vented Shelf,Efficient routing for Double-Sided Low-Profile Vented Shelf,Front-to-back cable routing for Double-Sided Low-Profile Vented Shelf,High-density cable organization for Double-Sided Low-Profile Vented Shelf,Professional cable management for Double-Sided Low-Profile Vented Shelf","Search Relevancy":3},{"primaryId":"11359-723","Primary ID":"11359-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Low-Profile Vented Shelf","Marketing Description - Global English":"Double-Sided Low-Profile Vented Shelf; for 23\" Rack; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":223.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.53\" (89.662 mm) 2U","Width":"23\" (584.2 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.53,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89.662,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,23 IN ,VENTED,DBL SIDED,BK","Search Terms":"11359-723,Double-Sided Low-Profile Vented Shelf,ZetaFrame Double-Sided Low-Profile Vented Shelf,Server cabinet Double-Sided Low-Profile Vented Shelf,Rack-mounted Double-Sided Low-Profile Vented Shelf,Data center Double-Sided Low-Profile Vented Shelf,Cabinet Double-Sided Low-Profile Vented Shelf solution,Network rack Double-Sided Low-Profile Vented Shelf,Structured cabling solution for Double-Sided Low-Profile Vented Shelf,Best Double-Sided Low-Profile Vented Shelf for server racks,How to organize cables with Double-Sided Low-Profile Vented Shelf,Efficient routing for Double-Sided Low-Profile Vented Shelf,Front-to-back cable routing for Double-Sided Low-Profile Vented Shelf,High-density cable organization for Double-Sided Low-Profile Vented Shelf,Professional cable management for Double-Sided Low-Profile Vented Shelf","Search Relevancy":3},{"primaryId":"11359-E19","Primary ID":"11359-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Low-Profile Vented Shelf","Marketing Description - Global English":"Double-Sided Low-Profile Vented Shelf; for 19\" Rack; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":195.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.53\" (89.662 mm) 2U","Width":"19\" (482.6 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.53,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89.662,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,19 IN,VENTED,DBL SIDED,GW","Search Terms":"11359-E19,Double-Sided Low-Profile Vented Shelf,ZetaFrame Double-Sided Low-Profile Vented Shelf,Server cabinet Double-Sided Low-Profile Vented Shelf,Rack-mounted Double-Sided Low-Profile Vented Shelf,Data center Double-Sided Low-Profile Vented Shelf,Cabinet Double-Sided Low-Profile Vented Shelf solution,Network rack Double-Sided Low-Profile Vented Shelf,Structured cabling solution for Double-Sided Low-Profile Vented Shelf,Best Double-Sided Low-Profile Vented Shelf for server racks,How to organize cables with Double-Sided Low-Profile Vented Shelf,Efficient routing for Double-Sided Low-Profile Vented Shelf,Front-to-back cable routing for Double-Sided Low-Profile Vented Shelf,High-density cable organization for Double-Sided Low-Profile Vented Shelf,Professional cable management for Double-Sided Low-Profile Vented Shelf","Search Relevancy":3},{"primaryId":"11359-E23","Primary ID":"11359-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Low-Profile Vented Shelf","Marketing Description - Global English":"Double-Sided Low-Profile Vented Shelf; for 23\" Rack; Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":246.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.53\" (89.662 mm) 2U","Width":"23\" (584.2 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.53,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89.662,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,23 IN,VENTED,DBL SIDED,GW","Search Terms":"11359-E23,Double-Sided Low-Profile Vented Shelf,ZetaFrame Double-Sided Low-Profile Vented Shelf,Server cabinet Double-Sided Low-Profile Vented Shelf,Rack-mounted Double-Sided Low-Profile Vented Shelf,Data center Double-Sided Low-Profile Vented Shelf,Cabinet Double-Sided Low-Profile Vented Shelf solution,Network rack Double-Sided Low-Profile Vented Shelf,Structured cabling solution for Double-Sided Low-Profile Vented Shelf,Best Double-Sided Low-Profile Vented Shelf for server racks,How to organize cables with Double-Sided Low-Profile Vented Shelf,Efficient routing for Double-Sided Low-Profile Vented Shelf,Front-to-back cable routing for Double-Sided Low-Profile Vented Shelf,High-density cable organization for Double-Sided Low-Profile Vented Shelf,Professional cable management for Double-Sided Low-Profile Vented Shelf","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}