{"items":[{"primaryId":"12096-103","Primary ID":"12096-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 7'H (2.1 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Gray","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":718.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,3.65 IN X7-0,GY","Search Terms":"12096-103,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3,"SKU Level SEO Page Title":"Double-Sided Narrow Vertical Cabling Section | Chatsworth","SKU Level SEO Meta Description":"Explore CPI's double-sided narrow vertical cabling section for efficient cable management in data centers. Features pass-through ports and Saf-T-Grip® straps for organized vertical cabling.","SKU Level Web H4 Heading":"Optimize Data Center Infrastructure with Double-Sided Narrow Vertical Cabling","SKU Level Web Paragraph Text":"<p>The Double-Sided Narrow Vertical Cabling Section from Chatsworth Products (CPI) provides a robust solution for managing cables in high-density data center environments. This vertical cabling system features a double-sided design that maximizes space efficiency while supporting organized cable runs. It is engineered to enhance airflow and reduce clutter in server racks and network cabinets.</p><p>Constructed with durable materials, this narrow vertical cabling section includes oval pass-through ports spaced at regular intervals for easy cable access. The integrated Saf-T-Grip® Cable Management Straps secure cables neatly, preventing tangles and damage. This double-sided cable management approach ensures reliable performance in enterprise and hyperscale data centers.</p><p>Key benefits include improved thermal management by minimizing obstructions to airflow, which supports optimal cooling in AI and high-performance computing applications. The vertical cabling design allows for seamless integration with CPI Standard Rack, Universal Rack, and QuadraRack® systems. These features contribute to reduced maintenance time and enhanced system reliability.</p><p>Ideal for telecommunications rooms and edge data centers, this product supports vertical cabling needs in diverse environments. Its narrow profile saves valuable space while accommodating multiple cable types. The double-sided configuration facilitates easy access from both sides, streamlining installations and upgrades.</p><p>Chatsworth Products (CPI) delivers trusted vertical cable management solutions backed by decades of expertise. This double-sided narrow vertical cabling section exemplifies CPI's commitment to quality and innovation in data center infrastructure. For customized solutions and global availability, consult CPI's expert team today.</p>"},{"primaryId":"12096-108","Primary ID":"12096-108","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 9'H (2.7 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Gray","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":852.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,3.65 IN X9 FT ,GY","Search Terms":"12096-108,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12096-115","Primary ID":"12096-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 8'H (2.4 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Gray","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":807.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,3.65 IN X8-0,GY","Search Terms":"12096-115,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12096-503","Primary ID":"12096-503","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 7'H (2.1 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Clear","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":684.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,3.65 IN X7-0,CL","Search Terms":"12096-503,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12096-508","Primary ID":"12096-508","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 9'H (2.7 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Clear","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":812.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RK,3.65 IN X9 FT ,DBL,CL","Search Terms":"12096-508,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12096-515","Primary ID":"12096-515","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 8'H (2.4 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Clear","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":768.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,3.65 IN X8-0,CL","Search Terms":"12096-515,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12096-703","Primary ID":"12096-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 7'H (2.1 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Black","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":684.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,3.65 IN X7-0,BK","Search Terms":"12096-703,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12096-708","Primary ID":"12096-708","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 9'H (2.7 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Black","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":812.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RK,3.65 IN X9 FT ,DBL,BK","Search Terms":"12096-708,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12096-715","Primary ID":"12096-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 8'H (2.4 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Black","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":768.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,3.65 IN X8-0,BK","Search Terms":"12096-715,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12096-E03","Primary ID":"12096-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 7'H (2.1 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Glacier White","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":752.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,3.65 IN X7-0,GW","Search Terms":"12096-E03,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12096-E08","Primary ID":"12096-E08","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 9'H (2.7 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Glacier White","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":893.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,3.65 IN X9-0,GW","Search Terms":"12096-E08,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3},{"primaryId":"12096-E15","Primary ID":"12096-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Narrow Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section; 8'H (2.4 m) x 3.65\"W (92.7 mm) x 12.75\"D (92.7 mm); Glacier White","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":845.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cable Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"3.7\" (93 mm)","Depth":"12.8\" (324 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":12.8,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":324,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,3.65 IN X8-0,GW","Search Terms":"12096-E15,Double-Sided Narrow Vertical Cabling Section,ZetaFrame Double-Sided Narrow Vertical Cabling Section,Server cabinet Double-Sided Narrow Vertical Cabling Section,Rack-mounted Double-Sided Narrow Vertical Cabling Section,Data center Double-Sided Narrow Vertical Cabling Section,Cabinet Double-Sided Narrow Vertical Cabling Section solution,Network rack Double-Sided Narrow Vertical Cabling Section,Structured cabling solution for Double-Sided Narrow Vertical Cabling Section,Best Double-Sided Narrow Vertical Cabling Section for server racks,How to organize cables with Double-Sided Narrow Vertical Cabling Section,Efficient routing for Double-Sided Narrow Vertical Cabling Section,Front-to-back cable routing for Double-Sided Narrow Vertical Cabling Section,High-density cable organization for Double-Sided Narrow Vertical Cabling Section,Professional cable management for Double-Sided Narrow Vertical Cabling Section","Search Relevancy":3}],"options":{"Use With":["45U Rack","51U Rack","58U Rack"],"Height":["7' (2.1 m)","8' (2.4 m)","9' (2.7 m)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":12}