{"items":[{"primaryId":"11231-119","Primary ID":"11231-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Vented Shelf; for 19\" Rack; Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":345.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"6.13\" (155.702 mm) 4U","Width":"19\" (482.6 mm)","Depth":"21.75\" (552.45 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.13,"Product Height Uom":"\"","Product Length/Depth":21.75,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":155.702,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552.45,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,VENTED,19 IN ,DOUBLE-SIDED,GY","Search Terms":"11231-119,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3},{"primaryId":"11231-519","Primary ID":"11231-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Vented Shelf; for 19\" Rack; Clear","Shipping Weight":6.6,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":329.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"6.13\" (155.702 mm) 4U","Width":"19\" (482.6 mm)","Depth":"21.75\" (552.45 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.13,"Product Height Uom":"\"","Product Length/Depth":21.75,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":155.702,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552.45,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,VENTED,19 IN ,DOUBLE-SIDED,CL","Search Terms":"11231-519,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3},{"primaryId":"11231-719","Primary ID":"11231-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Vented Shelf; for 19\" Rack; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":329.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"6.13\" (155.702 mm) 4U","Width":"19\" (482.6 mm)","Depth":"21.75\" (552.45 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.13,"Product Height Uom":"\"","Product Length/Depth":21.75,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":155.702,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552.45,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,VENTED,19 IN ,DOUBLE-SIDED,BK","Search Terms":"11231-719,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3},{"primaryId":"11231-E19","Primary ID":"11231-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Vented Shelf; for 19\" Rack; Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":362.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Double-Sided Shelf;Tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"6.13\" (155.702 mm) 4U","Width":"19\" (482.6 mm)","Depth":"21.75\" (552.45 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.13,"Product Height Uom":"\"","Product Length/Depth":21.75,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":155.702,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552.45,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,VENT,DBL,19 IN,GW","Search Terms":"11231-E19,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3},{"primaryId":"40108-119","Primary ID":"40108-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Shelf; 6.13\"H (155.7 mm) x 19\"W x 21.75\"D (552.5 mm); Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":219.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Double-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"6.1\" (156 mm) 3U","Width":"19\" (483 mm)","Depth":"21.8\" (552 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":21.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":156,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIPMENT SHELF, 19 IN,GY","Search Terms":"40108-119,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3},{"primaryId":"40108-123","Primary ID":"40108-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Shelf; 6.13\"H (155.7 mm) x 23\"W x 21.75\"D (552.5 mm); Gray","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":307.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Double-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"6.1\" (156 mm) 3U","Width":"23\" (584 mm)","Depth":"21.8\" (552 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":21.8,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":156,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIPMENT SHELF, 23 IN,GY","Search Terms":"40108-123,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3},{"primaryId":"40108-519","Primary ID":"40108-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Shelf; 6.13\"H (155.7 mm) x 19\"W x 21.75\"D (552.5 mm); Clear","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":201.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Double-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"6.1\" (156 mm) 3U","Width":"19\" (483 mm)","Depth":"21.8\" (552 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":21.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":156,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIPMENT SHELF, 19 IN,CL","Search Terms":"40108-519,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3},{"primaryId":"40108-523","Primary ID":"40108-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Shelf; 6.13\"H (155.7 mm) x 23\"W x 21.75\"D (552.5 mm); Clear","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":281.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Double-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"6.1\" (156 mm) 3U","Width":"23\" (584 mm)","Depth":"21.8\" (552 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":21.8,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":156,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIPMENT SHELF, 23 IN,CL","Search Terms":"40108-523,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3},{"primaryId":"40108-719","Primary ID":"40108-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Shelf; 6.13\"H (155.7 mm) x 19\"W x 21.75\"D (552.5 mm); Black","Shipping Weight":7.3,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":201.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Double-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"6.1\" (156 mm) 3U","Width":"19\" (483 mm)","Depth":"21.8\" (552 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":21.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":156,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIPMENT SHELF, 19 IN,BK","Search Terms":"40108-719,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3},{"primaryId":"40108-723","Primary ID":"40108-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Shelf; 6.13\"H (155.7 mm) x 23\"W x 21.75\"D (552.5 mm); Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":281.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Double-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"6.1\" (156 mm) 3U","Width":"23\" (584 mm)","Depth":"21.8\" (552 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":21.8,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":156,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIPMENT SHELF, 23 IN,BK","Search Terms":"40108-723,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3},{"primaryId":"40108-E19","Primary ID":"40108-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Shelf; 6.13\"H (155.7 mm) x 19\"W x 21.75\"D (552.5 mm); Glacier White","Shipping Weight":7.3,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":221.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Double-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"6.1\" (156 mm) 3U","Width":"19\" (483 mm)","Depth":"21.8\" (552 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":21.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":156,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIPMENT SHELF, 19 IN,GW","Search Terms":"40108-E19,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3},{"primaryId":"40108-E23","Primary ID":"40108-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Double-Sided Shelf","Marketing Description - Global English":"Double-Sided Shelf; 6.13\"H (155.7 mm) x 23\"W x 21.75\"D (552.5 mm); Glacier White","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":309.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf;Double-Sided","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"6.1\" (156 mm) 3U","Width":"23\" (584 mm)","Depth":"21.8\" (552 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":21.8,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":156,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":552,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIPMENT SHELF, 23 IN,GW","Search Terms":"40108-E23,Double-Sided Shelf,ZetaFrame Double-Sided Shelf,Server cabinet Double-Sided Shelf,Rack-mounted Double-Sided Shelf,Data center Double-Sided Shelf,Cabinet Double-Sided Shelf solution,Network rack Double-Sided Shelf,Structured cabling solution for Double-Sided Shelf,Best Double-Sided Shelf for server racks,How to organize cables with Double-Sided Shelf,Efficient routing for Double-Sided Shelf,Front-to-back cable routing for Double-Sided Shelf,High-density cable organization for Double-Sided Shelf,Professional cable management for Double-Sided Shelf","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","19\" (483 mm)","23\" (584 mm)"],"Type":["Solid","Vented"],"Color":["Black","Clear","Glacier White","Gray"]},"total":12}