{"items":[{"primaryId":"11781-101","Primary ID":"11781-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section Extensions; One-Foot Extension; 6\"W (150 mm) x 12.75\"D (323.9 mm); Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":292.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152.4,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT,1 FT 0 IN X6 IN ,DBL,GY","Search Terms":"11781-101,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11781-102","Primary ID":"11781-102","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section Extensions; One-Foot Extension; 3.65\"W (92.7 mm) x 12.75\"D (323.9 mm); Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":273.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.71,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT,1 FT 0 IN X3.65 IN ,DBL,GY","Search Terms":"11781-102,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11781-501","Primary ID":"11781-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section Extensions; One-Foot Extension; 6\"W (150 mm) x 12.75\"D (323.9 mm); Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":279.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152.4,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CA RK,1 FT 0 IN X6 IN W,DBLSD,CL","Search Terms":"11781-501,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11781-502","Primary ID":"11781-502","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section Extensions; One-Foot Extension; 3.65\"W (92.7 mm) x 12.75\"D (323.9 mm); Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":260.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.71,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CA RK,1 FT 0 IN X3.65 IN ,DBLSD,CL","Search Terms":"11781-502,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11781-701","Primary ID":"11781-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section Extensions; One-Foot Extension; 6\"W (150 mm) x 12.75\"D (323.9 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":279.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152.4,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CA RK,1 FT 0 IN X6 IN W,DBLSD,BK","Search Terms":"11781-701,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11781-702","Primary ID":"11781-702","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section Extensions; One-Foot Extension; 3.65\"W (92.7 mm) x 12.75\"D (323.9 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":260.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.71,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CA RK,1 FT 0 IN X3.65 IN ,DBLSD,BK","Search Terms":"11781-702,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11781-E01","Primary ID":"11781-E01","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section Extensions; One-Foot Extension; 6\"W (150 mm) x 12.75\"D (323.9 mm); Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":306.85,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152.4,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CA RK,1 FT 0 IN X6 IN W,DBLSD,GW","Search Terms":"11781-E01,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11781-E02","Primary ID":"11781-E02","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section Extensions; One-Foot Extension; 3.65\"W (92.7 mm) x 12.75\"D (323.9 mm); Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":286.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"1\" (304.8 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":304.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.71,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CA RK,1 FT 0 IN X3.65 IN,DBLSD,GW","Search Terms":"11781-E02,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11782-101","Primary ID":"11782-101","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section Extensions; Two-Foot Extension; 6\"W (150 mm) x 12.75\"D (323.9 mm); Gray","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":450.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152.4,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT,2 FT 0 IN X6 IN ,DBL,GY","Search Terms":"11782-101,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11782-102","Primary ID":"11782-102","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section Extensions; Two-Foot Extension; 3.65\"W (92.7 mm) x 12.75\"D (323.9 mm); Gray","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":420.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.71,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT,2 FT 0 IN X3.65 IN ,DBL,GY","Search Terms":"11782-102,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11782-501","Primary ID":"11782-501","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section Extensions; Two-Foot Extension; 6\"W (150 mm) x 12.75\"D (323.9 mm); Clear","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":428.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152.4,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RK,2 FT 0 IN X6 IN ,DBL SD,CL","Search Terms":"11782-501,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11782-502","Primary ID":"11782-502","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section Extensions; Two-Foot Extension; 3.65\"W (92.7 mm) x 12.75\"D (323.9 mm); Clear","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":400.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.71,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RK,2 FT 0 IN X3.65 IN ,DBL SD,CL","Search Terms":"11782-502,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11782-701","Primary ID":"11782-701","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section Extensions; Two-Foot Extension; 6\"W (150 mm) x 12.75\"D (323.9 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":428.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152.4,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT,2 FT 0 IN X6 IN ,DBL,BK","Search Terms":"11782-701,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11782-702","Primary ID":"11782-702","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section Extensions; Two-Foot Extension; 3.65\"W (92.7 mm) x 12.75\"D (323.9 mm); Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":400.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.71,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RK,2 FT 0 IN X3.65 IN ,DBL SD,BK","Search Terms":"11782-702,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11782-E01","Primary ID":"11782-E01","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section Extensions; Two-Foot Extension; 6\"W (150 mm) x 12.75\"D (323.9 mm); Glacier White","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":471.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152.4,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT,2 FT 0 IN X6 IN,DBL SD,GW","Search Terms":"11782-E01,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3},{"primaryId":"11782-E02","Primary ID":"11782-E02","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Double-Sided Vertical Cabling Section Extensions ","Marketing Description - Global English":"Double-Sided Narrow Vertical Cabling Section Extensions; Two-Foot Extension; 3.65\"W (92.7 mm) x 12.75\"D (323.9 mm); Glacier White","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":440.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extension;Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"2\" (609.6 mm)","Depth":"12.75\" (323.85 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":3.65,"Product Width Uom":"\"","Product Height (Metric)":609.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":323.85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":92.71,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT,2 FT 0 IN X3.65 IN,DBL SD,GW","Search Terms":"11782-E02,Double-Sided Vertical Cabling Section Extensions ,ZetaFrame Double-Sided Vertical Cabling Section Extensions ,Server cabinet Double-Sided Vertical Cabling Section Extensions ,Rack-mounted Double-Sided Vertical Cabling Section Extensions ,Data center Double-Sided Vertical Cabling Section Extensions ,Cabinet Double-Sided Vertical Cabling Section Extensions  solution,Network rack Double-Sided Vertical Cabling Section Extensions ,Structured cabling solution for Double-Sided Vertical Cabling Section Extensions ,Best Double-Sided Vertical Cabling Section Extensions  for server racks,How to organize cables with Double-Sided Vertical Cabling Section Extensions ,Efficient routing for Double-Sided Vertical Cabling Section Extensions ,Front-to-back cable routing for Double-Sided Vertical Cabling Section Extensions ,High-density cable organization for Double-Sided Vertical Cabling Section Extensions ,Professional cable management for Double-Sided Vertical Cabling Section Extensions ","Search Relevancy":3}],"options":{"Width":[],"Height":["1\" (304.8 mm)","2\" (609.6 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":16}