{"items":[{"primaryId":"11729-103","Primary ID":"11729-103","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 7'H (2.1 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Gray","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":806.43,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X7-0,GY","Search Terms":"11729-103,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11729-108","Primary ID":"11729-108","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 9'H (2.7 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Gray","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":957.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X9-0,GY","Search Terms":"11729-108,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11729-115","Primary ID":"11729-115","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 8'H (2.4 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Gray","Shipping Weight":31,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":254,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":14.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":906.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X8-0,GY","Search Terms":"11729-115,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11729-503","Primary ID":"11729-503","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 7'H (2.1 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Clear","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":768.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X7-0,CL","Search Terms":"11729-503,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11729-508","Primary ID":"11729-508","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 9'H (2.7 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Clear","Shipping Weight":33,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":14.97,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":911.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X9-0,CL","Search Terms":"11729-508,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11729-515","Primary ID":"11729-515","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 8'H (2.4 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Clear","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":254,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":863.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X8-0,CL","Search Terms":"11729-515,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3,"SKU Level SEO Page Title":"Double-Sided Wide Vertical Cabling Section | Chatsworth","SKU Level SEO Meta Description":"Organize server room cables with the Double-Sided Wide Vertical Cabling Section for efficient cable management in equipment racks. Improve data center organization and airflow.","SKU Level Web H4 Heading":"Optimize Cable Organization in Data Centers","SKU Level Web Paragraph Text":"<p>The Double-Sided Wide Vertical Cabling Section delivers advanced cable management for modern server room installations. Its space-saving design holds and separates wiring for organized equipment room deployments. This vertical cabling section conceals cables for a clean and professional data center environment.</p><p>Engineered for reliability, this solution bolts directly to CPI Standard Racks, Universal Racks, and QuadraRack® frames. With locking latches and protective edge guards, it ensures secure cable retention at 12-inch intervals. The double-sided trough provides comprehensive vertical cable management for both sides of equipment racks.</p><p>Featuring 2.5-inch diameter pass-through ports spaced every 11.62 inches, the section facilitates efficient data center cabling between racks. These ports allow convenient cable routing without disrupting existing installations. Optional Saf-T-Grip® Cable Management Straps can be secured in vertical slots for neatly bundled cables and improved organization.</p><p>Ideal for high-density environments, this vertical cabling section supports cable organization in server rooms and data centers. It helps maintain optimal airflow and accessibility in rack configurations. The clear design integrates seamlessly with any infrastructure while delivering functional benefits for cable management.</p><p>With global availability and rapid customization, CPI provides dependable vertical cable management solutions for demanding applications. The Double-Sided Wide Vertical Cabling Section reflects our commitment to quality and innovation in data center infrastructure. Trust CPI for all your cable management needs in equipment racks and beyond.</p>"},{"primaryId":"11729-703","Primary ID":"11729-703","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 7'H (2.1 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Black","Shipping Weight":27,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":12.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":768.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X7-0,BK","Search Terms":"11729-703,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11729-708","Primary ID":"11729-708","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 9'H (2.7 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Black","Shipping Weight":35,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":15.88,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":912.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X9-0,BK","Search Terms":"11729-708,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11729-715","Primary ID":"11729-715","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 8'H (2.4 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Black","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":254,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":863.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X8-0,BK","Search Terms":"11729-715,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11729-E03","Primary ID":"11729-E03","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 7'H (2.1 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Glacier White","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":844.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X7-0,GW","Search Terms":"11729-E03,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11729-E08","Primary ID":"11729-E08","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 9'H (2.7 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Glacier White","Shipping Weight":35,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":15.88,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1003.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"58U Rack","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X9-0,GW","Search Terms":"11729-E08,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3},{"primaryId":"11729-E15","Primary ID":"11729-E15","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Double-Sided Wide Vertical Cabling Section","Marketing Description - Global English":"Double-Sided Wide Vertical Cabling Section; 8'H (2.4 m) x 6\"W (150 mm) x 12.75\"D (323.9 mm); Glacier White","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":254,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":949.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section;Cable Rack;VCS","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"6\" (150 mm)","Depth":"12.75\" (323.9 mm)","Use With":"51U Rack","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":12.75,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":323.9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":150,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SECT,DBL,6 IN X8-0,GW","Search Terms":"11729-E15,Double-Sided Wide Vertical Cabling Section,ZetaFrame Double-Sided Wide Vertical Cabling Section,Server cabinet Double-Sided Wide Vertical Cabling Section,Rack-mounted Double-Sided Wide Vertical Cabling Section,Data center Double-Sided Wide Vertical Cabling Section,Cabinet Double-Sided Wide Vertical Cabling Section solution,Network rack Double-Sided Wide Vertical Cabling Section,Structured cabling solution for Double-Sided Wide Vertical Cabling Section,Best Double-Sided Wide Vertical Cabling Section for server racks,How to organize cables with Double-Sided Wide Vertical Cabling Section,Efficient routing for Double-Sided Wide Vertical Cabling Section,Front-to-back cable routing for Double-Sided Wide Vertical Cabling Section,High-density cable organization for Double-Sided Wide Vertical Cabling Section,Professional cable management for Double-Sided Wide Vertical Cabling Section","Search Relevancy":3}],"options":{"Use With":["45U Rack","51U Rack","58U Rack"],"Height":["7' (2.1 m)","8' (2.4 m)","9' (2.7 m)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":12}