{"items":[{"primaryId":"12228-101","Primary ID":"12228-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Double-Wide Cable Ring","Marketing Description - Global English":"Double-Wide Cable Ring; 2.3\"H (58 mm) x 2.8\"W (71 mm) x 4\"D (100 mm); Gray","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":31.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring;Cable Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58.4 mm)","Width":"2.8\" (71 mm)","Depth":"4\" (102 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":2.8,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":71,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,DBL WIDE,GY","Search Terms":"12228-101,Double-Wide Cable Ring,ZetaFrame Double-Wide Cable Ring,Server cabinet Double-Wide Cable Ring,Rack-mounted Double-Wide Cable Ring,Data center Double-Wide Cable Ring,Cabinet Double-Wide Cable Ring solution,Network rack Double-Wide Cable Ring,Structured cabling solution for Double-Wide Cable Ring,Best Double-Wide Cable Ring for server racks,How to organize cables with Double-Wide Cable Ring,Efficient routing for Double-Wide Cable Ring,Front-to-back cable routing for Double-Wide Cable Ring,High-density cable organization for Double-Wide Cable Ring,Professional cable management for Double-Wide Cable Ring","Search Relevancy":3},{"primaryId":"12228-111","Primary ID":"12228-111","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Double-Wide Cable Ring","Marketing Description - Global English":"Double-Wide Cable Ring; 2.3\"H (58 mm) x 2.8\"W (71 mm) x 4\"D (100 mm); Gray; Box of 100","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2784.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring;Cable Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58.4 mm)","Width":"2.8\" (71 mm)","Depth":"4\" (102 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":2.8,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":71,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,DBL WIDE,100,GY","Search Terms":"12228-111,Double-Wide Cable Ring,ZetaFrame Double-Wide Cable Ring,Server cabinet Double-Wide Cable Ring,Rack-mounted Double-Wide Cable Ring,Data center Double-Wide Cable Ring,Cabinet Double-Wide Cable Ring solution,Network rack Double-Wide Cable Ring,Structured cabling solution for Double-Wide Cable Ring,Best Double-Wide Cable Ring for server racks,How to organize cables with Double-Wide Cable Ring,Efficient routing for Double-Wide Cable Ring,Front-to-back cable routing for Double-Wide Cable Ring,High-density cable organization for Double-Wide Cable Ring,Professional cable management for Double-Wide Cable Ring","Search Relevancy":3},{"primaryId":"12228-501","Primary ID":"12228-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Double-Wide Cable Ring","Marketing Description - Global English":"Double-Wide Cable Ring; 2.3\"H (58 mm) x 2.8\"W (71 mm) x 4\"D (100 mm); Clear","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":29.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring;Cable Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58.4 mm)","Width":"2.8\" (71 mm)","Depth":"4\" (102 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":2.8,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":71,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,DBL WIDE,CL","Search Terms":"12228-501,Double-Wide Cable Ring,ZetaFrame Double-Wide Cable Ring,Server cabinet Double-Wide Cable Ring,Rack-mounted Double-Wide Cable Ring,Data center Double-Wide Cable Ring,Cabinet Double-Wide Cable Ring solution,Network rack Double-Wide Cable Ring,Structured cabling solution for Double-Wide Cable Ring,Best Double-Wide Cable Ring for server racks,How to organize cables with Double-Wide Cable Ring,Efficient routing for Double-Wide Cable Ring,Front-to-back cable routing for Double-Wide Cable Ring,High-density cable organization for Double-Wide Cable Ring,Professional cable management for Double-Wide Cable Ring","Search Relevancy":3},{"primaryId":"12228-511","Primary ID":"12228-511","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Double-Wide Cable Ring","Marketing Description - Global English":"Double-Wide Cable Ring; 2.3\"H (58 mm) x 2.8\"W (71 mm) x 4\"D (100 mm); Clear; Box of 100","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2651.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring;Cable Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58.4 mm)","Width":"2.8\" (71 mm)","Depth":"4\" (102 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":2.8,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":71,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,DBL WIDE,100,CL","Search Terms":"12228-511,Double-Wide Cable Ring,ZetaFrame Double-Wide Cable Ring,Server cabinet Double-Wide Cable Ring,Rack-mounted Double-Wide Cable Ring,Data center Double-Wide Cable Ring,Cabinet Double-Wide Cable Ring solution,Network rack Double-Wide Cable Ring,Structured cabling solution for Double-Wide Cable Ring,Best Double-Wide Cable Ring for server racks,How to organize cables with Double-Wide Cable Ring,Efficient routing for Double-Wide Cable Ring,Front-to-back cable routing for Double-Wide Cable Ring,High-density cable organization for Double-Wide Cable Ring,Professional cable management for Double-Wide Cable Ring","Search Relevancy":3},{"primaryId":"12228-701","Primary ID":"12228-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Double-Wide Cable Ring","Marketing Description - Global English":"Double-Wide Cable Ring; 2.3\"H (58 mm) x 2.8\"W (71 mm) x 4\"D (100 mm); Black","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":29.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring;Cable Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58.4 mm)","Width":"2.8\" (71 mm)","Depth":"4\" (102 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":2.8,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":71,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,DBL WIDE,BK","Search Terms":"12228-701,Double-Wide Cable Ring,ZetaFrame Double-Wide Cable Ring,Server cabinet Double-Wide Cable Ring,Rack-mounted Double-Wide Cable Ring,Data center Double-Wide Cable Ring,Cabinet Double-Wide Cable Ring solution,Network rack Double-Wide Cable Ring,Structured cabling solution for Double-Wide Cable Ring,Best Double-Wide Cable Ring for server racks,How to organize cables with Double-Wide Cable Ring,Efficient routing for Double-Wide Cable Ring,Front-to-back cable routing for Double-Wide Cable Ring,High-density cable organization for Double-Wide Cable Ring,Professional cable management for Double-Wide Cable Ring","Search Relevancy":3},{"primaryId":"12228-711","Primary ID":"12228-711","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Double-Wide Cable Ring","Marketing Description - Global English":"Double-Wide Cable Ring; 2.3\"H (58 mm) x 2.8\"W (71 mm) x 4\"D (100 mm); Black; Box of 100","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2651.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring;Cable Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58.4 mm)","Width":"2.8\" (71 mm)","Depth":"4\" (102 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":2.8,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":71,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,DBL WIDE,100,BK","Search Terms":"12228-711,Double-Wide Cable Ring,ZetaFrame Double-Wide Cable Ring,Server cabinet Double-Wide Cable Ring,Rack-mounted Double-Wide Cable Ring,Data center Double-Wide Cable Ring,Cabinet Double-Wide Cable Ring solution,Network rack Double-Wide Cable Ring,Structured cabling solution for Double-Wide Cable Ring,Best Double-Wide Cable Ring for server racks,How to organize cables with Double-Wide Cable Ring,Efficient routing for Double-Wide Cable Ring,Front-to-back cable routing for Double-Wide Cable Ring,High-density cable organization for Double-Wide Cable Ring,Professional cable management for Double-Wide Cable Ring","Search Relevancy":3},{"primaryId":"12228-E01","Primary ID":"12228-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Double-Wide Cable Ring","Marketing Description - Global English":"Double-Wide Cable Ring; 2.3\"H (58 mm) x 2.8\"W (71 mm) x 4\"D (100 mm); Glacier White","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":32.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring;Cable Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58.4 mm)","Width":"2.8\" (71 mm)","Depth":"4\" (102 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":2.8,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":71,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,DBL WIDE,GW","Search Terms":"12228-E01,Double-Wide Cable Ring,ZetaFrame Double-Wide Cable Ring,Server cabinet Double-Wide Cable Ring,Rack-mounted Double-Wide Cable Ring,Data center Double-Wide Cable Ring,Cabinet Double-Wide Cable Ring solution,Network rack Double-Wide Cable Ring,Structured cabling solution for Double-Wide Cable Ring,Best Double-Wide Cable Ring for server racks,How to organize cables with Double-Wide Cable Ring,Efficient routing for Double-Wide Cable Ring,Front-to-back cable routing for Double-Wide Cable Ring,High-density cable organization for Double-Wide Cable Ring,Professional cable management for Double-Wide Cable Ring","Search Relevancy":3},{"primaryId":"12228-E11","Primary ID":"12228-E11","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Double-Wide Cable Ring","Marketing Description - Global English":"Double-Wide Cable Ring; 2.3\"H (58 mm) x 2.8\"W (71 mm) x 4\"D (100 mm); Glacier White; Box of 100","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2917.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ring;Cable Ring","Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58.4 mm)","Width":"2.8\" (71 mm)","Depth":"4\" (102 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":2.8,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":71,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,DBL WIDE,100,GW","Search Terms":"12228-E11,Double-Wide Cable Ring,ZetaFrame Double-Wide Cable Ring,Server cabinet Double-Wide Cable Ring,Rack-mounted Double-Wide Cable Ring,Data center Double-Wide Cable Ring,Cabinet Double-Wide Cable Ring solution,Network rack Double-Wide Cable Ring,Structured cabling solution for Double-Wide Cable Ring,Best Double-Wide Cable Ring for server racks,How to organize cables with Double-Wide Cable Ring,Efficient routing for Double-Wide Cable Ring,Front-to-back cable routing for Double-Wide Cable Ring,High-density cable organization for Double-Wide Cable Ring,Professional cable management for Double-Wide Cable Ring","Search Relevancy":3}],"options":{"Quantity":[],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}