{"items":[{"primaryId":"32601-700","Primary ID":"32601-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Dual PDU Bracket Kit for Motive Vertical Cable Manager","Marketing Description - Global English":"Dual PDU Bracket Kit for Motive Vertical Cable Manager; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":77.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7\" (178 mm)","Width":"5.5\" (140 mm)","Depth":"0.1\" (3 mm)","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":0.1,"Product Length/Depth Uom":"\"","Product Width ":5.5,"Product Width Uom":"\"","Product Height (Metric)":178,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":3,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":140,"Product Width Uom (Metric)":"mm","Product Weight":1.4,"Product Weight UOM":"LB","Short Description":"PDU BKT KIT,MCM,DUAL,2PC,BK","Search Terms":"32601-700,Dual PDU Bracket Kit for Motive Vertical Cable Manager,ZetaFrame Dual PDU Bracket Kit for Motive Vertical Cable Manager,Server cabinet Dual PDU Bracket Kit for Motive Vertical Cable Manager,Rack-mounted Dual PDU Bracket Kit for Motive Vertical Cable Manager,Data center Dual PDU Bracket Kit for Motive Vertical Cable Manager,Cabinet Dual PDU Bracket Kit for Motive Vertical Cable Manager solution,Network rack Dual PDU Bracket Kit for Motive Vertical Cable Manager,Structured cabling solution for Dual PDU Bracket Kit for Motive Vertical Cable Manager,Best Dual PDU Bracket Kit for Motive Vertical Cable Manager for server racks,How to organize cables with Dual PDU Bracket Kit for Motive Vertical Cable Manager,Efficient routing for Dual PDU Bracket Kit for Motive Vertical Cable Manager,Front-to-back cable routing for Dual PDU Bracket Kit for Motive Vertical Cable Manager,High-density cable organization for Dual PDU Bracket Kit for Motive Vertical Cable Manager,Professional cable management for Dual PDU Bracket Kit for Motive Vertical Cable Manager","Search Relevancy":3},{"primaryId":"32601-E00","Primary ID":"32601-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Dual PDU Bracket Kit for Motive Vertical Cable Manager","Marketing Description - Global English":"Dual PDU Bracket Kit for Motive Vertical Cable Manager; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":77.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"7\" (178 mm)","Width":"5.5\" (140 mm)","Depth":"0.1\" (3 mm)","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":0.1,"Product Length/Depth Uom":"\"","Product Width ":5.5,"Product Width Uom":"\"","Product Height (Metric)":178,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":3,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":140,"Product Width Uom (Metric)":"mm","Product Weight":1.4,"Product Weight UOM":"LB","Short Description":"PDU BKT KIT,MCM,DUAL,2PC,GW","Search Terms":"32601-E00,Dual PDU Bracket Kit for Motive Vertical Cable Manager,ZetaFrame Dual PDU Bracket Kit for Motive Vertical Cable Manager,Server cabinet Dual PDU Bracket Kit for Motive Vertical Cable Manager,Rack-mounted Dual PDU Bracket Kit for Motive Vertical Cable Manager,Data center Dual PDU Bracket Kit for Motive Vertical Cable Manager,Cabinet Dual PDU Bracket Kit for Motive Vertical Cable Manager solution,Network rack Dual PDU Bracket Kit for Motive Vertical Cable Manager,Structured cabling solution for Dual PDU Bracket Kit for Motive Vertical Cable Manager,Best Dual PDU Bracket Kit for Motive Vertical Cable Manager for server racks,How to organize cables with Dual PDU Bracket Kit for Motive Vertical Cable Manager,Efficient routing for Dual PDU Bracket Kit for Motive Vertical Cable Manager,Front-to-back cable routing for Dual PDU Bracket Kit for Motive Vertical Cable Manager,High-density cable organization for Dual PDU Bracket Kit for Motive Vertical Cable Manager,Professional cable management for Dual PDU Bracket Kit for Motive Vertical Cable Manager","Search Relevancy":3}],"options":{"Color":["Black","Glacier White"]},"total":2}