{"items":[{"primaryId":"10695-001","Primary ID":"10695-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Seismic Bracing","Marketing Product Series":"Earthquake Bracing Kit","Marketing Description - Global English":"Single Earthquake Bracing Kit; Gold","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Single Earthquake Bracing Kit","Keyword":"Runway Bracing","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EARTHQUAKE BRACE,SINGLE","Search Terms":"10695-001,Earthquake Bracing Kit,ZetaFrame Earthquake Bracing Kit,Server cabinet Earthquake Bracing Kit,Rack-mounted Earthquake Bracing Kit,Data center Earthquake Bracing Kit,Cabinet Earthquake Bracing Kit solution,Network rack Earthquake Bracing Kit,Structured cabling solution for Earthquake Bracing Kit,Best Earthquake Bracing Kit for server racks,How to organize cables with Earthquake Bracing Kit,Efficient routing for Earthquake Bracing Kit,Front-to-back cable routing for Earthquake Bracing Kit,High-density cable organization for Earthquake Bracing Kit,Professional cable management for Earthquake Bracing Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Earthquake Bracing Kit 10695-001 | Chatsworth","SKU Level SEO Meta Description":"Get the 10695-001 Earthquake Bracing Kit for seismic bracing of cable pathways. Meets earthquake safety codes, adds lateral support. Order today from CPI.","SKU Level Web H4 Heading":"Seismic Bracing Benefits for Cable Pathways","SKU Level Web Paragraph Text":"<p>The 10695-001 Earthquake Bracing Kit from Chatsworth Products provides essential seismic protection for cable runway systems. This kit is designed to brace pathway products during earthquake events, ensuring compliance with safety codes and standards. It adds crucial lateral support to installations in data centers and industrial environments.</p><p>Engineered for durability, the earthquake bracing kit features a gold chem finish for corrosion resistance in demanding conditions. Each component is precision-made to work seamlessly with CPI Cable Runway products, facilitating reliable integration. The kit includes all necessary hardware for straightforward installation, reducing setup time and effort.</p><p>By implementing seismic bracing, organizations can protect cable infrastructure from damage caused by seismic activity. This approach minimizes downtime and maintenance costs associated with earthquake disruptions. The 10695-001 kit ensures that cable pathways remain secure and functional, supporting continuous operations.</p><p>Ideal for various settings, this earthquake bracing solution is used in data centers, telecommunication rooms, and edge computing facilities. It helps meet regulatory compliance requirements for seismic zones and high-risk areas. The kit is part of CPI's comprehensive seismic protection systems, enhancing overall infrastructure resilience.</p><p>For reliable earthquake products, the 10695-001 Bracing Kit offers proven performance and ease of use. Contact CPI for expert consultation on seismic cable solutions tailored to your specific needs. Ensure your infrastructure's long-term stability with quality bracing components from a trusted partner.</p>"},{"primaryId":"10696-001","Primary ID":"10696-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Seismic Bracing","Marketing Product Series":"Earthquake Bracing Kit","Marketing Description - Global English":"Double Earthquake Bracing Kit; Gold","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":175.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Double Earthquake Bracing Kit","Keyword":"Runway Bracing","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRACING KIT,RWAY,DBL","Search Terms":"10696-001,Earthquake Bracing Kit,ZetaFrame Earthquake Bracing Kit,Server cabinet Earthquake Bracing Kit,Rack-mounted Earthquake Bracing Kit,Data center Earthquake Bracing Kit,Cabinet Earthquake Bracing Kit solution,Network rack Earthquake Bracing Kit,Structured cabling solution for Earthquake Bracing Kit,Best Earthquake Bracing Kit for server racks,How to organize cables with Earthquake Bracing Kit,Efficient routing for Earthquake Bracing Kit,Front-to-back cable routing for Earthquake Bracing Kit,High-density cable organization for Earthquake Bracing Kit,Professional cable management for Earthquake Bracing Kit","Search Relevancy":3}],"options":{"Type":["Double Earthquake Bracing Kit","Single Earthquake Bracing Kit"],"Color":["Gold Chem"]},"total":2}