{"items":[{"primaryId":"36654-001","Primary ID":"36654-001","Color":"White","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Access Control","Marketing Product Series":"eConnect Electronic Access Control Smart Cards","Marketing Description - Global English":"eConnect Electronic Access Control Smart Cards; 13.56 MHz Electronic Access MIFARE Classic cards; Pack of 20","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":558.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Width":"2.1\" (54 mm)","Depth":"3.4\" (85 mm)","BABA Compliant":"0","Product Height Uom":"\"","Product Length/Depth":3.4,"Product Length/Depth Uom":"\"","Product Width ":2.1,"Product Width Uom":"\"","Product Height (Metric)":26,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":85,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":54,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"13.56MHz MIFARE CLASSIC CARDS,20PK","Search Terms":"36654-001,eConnect Electronic Access Control Smart Cards,ZetaFrame eConnect Electronic Access Control Smart Cards,Server cabinet eConnect Electronic Access Control Smart Cards,Rack-mounted eConnect Electronic Access Control Smart Cards,Data center eConnect Electronic Access Control Smart Cards,Cabinet eConnect Electronic Access Control Smart Cards solution,Network rack eConnect Electronic Access Control Smart Cards,Structured cabling solution for eConnect Electronic Access Control Smart Cards,Best eConnect Electronic Access Control Smart Cards for server racks,How to organize cables with eConnect Electronic Access Control Smart Cards,Efficient routing for eConnect Electronic Access Control Smart Cards,Front-to-back cable routing for eConnect Electronic Access Control Smart Cards,High-density cable organization for eConnect Electronic Access Control Smart Cards,Professional cable management for eConnect Electronic Access Control Smart Cards","Search Relevancy":3}],"options":{},"total":1}