{"items":[{"primaryId":"13830-700","Primary ID":"13830-700","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet","Marketing Description - Global English":"Electronic Lock Kit; System 1000; For ThinLine II Wall-Mount Cabinet; Single-Point Latch; Silver-colored handle; black mounting plate","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":208.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ceiling Enclosure; Zone","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Depth":"66.3\" (1684 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0.1,"Product Weight UOM":"LB","Short Description":"LK KIT,ELS1000,THINLINE,RETRO","Search Terms":"13830-700,Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet,ZetaFrame Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet,Server cabinet Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet,Rack-mounted Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet,Data center Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet,Cabinet Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet solution,Network rack Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet,Structured cabling solution for Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet,Best Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet for server racks,How to organize cables with Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet,Efficient routing for Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet,Front-to-back cable routing for Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet,High-density cable organization for Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet,Professional cable management for Electronic Lock Kit System 1000 for ThinLine II Wall-Mount Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Lock Kit System 1000 - Electronics Cabinet Lock | Chatsworth","SKU Level SEO Meta Description":"Secure your ThinLine® II wall‑mount electronics cabinet with the ELS‑1000 electronic lock kit. Cabinet protection, easy keypad programming, battery life.","SKU Level Web H4 Heading":"Key Features of the ELS‑1000 Lock Kit","SKU Level Web Paragraph Text":"<p>The ELS‑1000 lock kit is engineered specifically for an electronics cabinet environment, delivering robust access control without the need for network integration. Its standalone design makes it an ideal electronic locking cabinet for data‑center and enterprise installations where simplicity and reliability are paramount. The kit's silver‑colored handle and black mounting plate provide a professional appearance that complements any wall‑mount cabinet. Programmers appreciate the three‑level user hierarchy, which includes an 8‑digit master code, an 8‑digit sub‑master code, and a 4‑digit user code, making it a versatile cabinet with keypad lock solution. Each lock can store multiple access codes, allowing a single master code to open all cabinets while individual codes secure specific units. The intuitive keypad interface reduces training time and eliminates the need for physical keys. Installation is straightforward on any electronic wall mount enclosure, with the lock's mounting plate designed to align perfectly with ThinLine® II wall‑mount cabinets. The kit includes all necessary hardware, so technicians can complete the job in minutes without additional components. This compatibility ensures that wall mounted locks perform reliably in high‑density environments. Battery performance is a key benefit: the lock operates on two AAA batteries and delivers approximately 15,000 openings per battery change. A low‑battery warning LED alerts users before power loss, and an external 9 VDC override ensures uninterrupted operation. These features make the lock suitable for long‑term deployments in critical infrastructure. When paired with CPI's broader security and monitoring portfolio, the ELS‑1000 enhances overall cabinet protection and simplifies access management. Customers gain peace of mind knowing that each cabinet is secured by a trusted electronic lock system that meets the rigorous standards of modern data‑center operations. This solution supports rapid customization and global availability, aligning with CPI's commitment to quality and service.</p>"}],"options":{},"total":1}