{"items":[{"primaryId":"14520-700","Primary ID":"14520-700","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End Of Row Exhaust Duct Panel; 14\"-20\" H x 26.12\" W x 2.48\" D (356-508 x 663.4 x 63.0); Black","Material":"Aluminum, polycarbonate","Shipping Weight":33.5,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"IN","Ship Length/Depth":50,"Ship Length/Depth Uom":"IN","Ship Width":33,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":15.195332,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":228.6,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":838.1999999999999,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":415.92,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9ccb04d2/66eca5ac06cc930019d6c20c/14520_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"20\" (508 mm)","Width":"26.1\" (663 mm)","Depth":"2.5\" (63 mm)","Height Range":"14\"-20\" (356-508 mm)","BABA Compliant":"1","Product Height":20,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":26.1,"Product Width Uom":"\"","Product Height (Metric)":508,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":63,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":663,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR DUCT PANEL,14-20IN H,BK","Search Terms":"14520-700,Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Data center Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Best Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Search Relevancy":3,"SKU Level SEO Page Title":"Elevate™ Exhaust Management Solutions- Exhaust Panel | Chatsworth","SKU Level SEO Meta Description":"Discover Elevate™ exhaust management solutions with a fully adjustable exhaust panel for row‑level containment. Streamline airflow and reduce cooling costs.","SKU Level Web H4 Heading":"Key Features of the Elevate™ Exhaust Panel","SKU Level Web Paragraph Text":"<p>The Elevate™ Adjustable Containment Solution provides a robust exhaust management solution for data‑center rows, directing hot air from cabinet tops to a dedicated duct. Its telescoping design creates a sealed pathway that adapts to ceiling heights, ensuring consistent airflow without custom fabrication. This flexibility makes the system an ideal exhaust solution for both new builds and retrofit projects. The panel's telescoping mechanism allows precise height adjustments, supporting a range of 14‑20 inches (356‑508 mm) to match diverse rack configurations. Integrated mounting hardware attaches directly to the ZetaFrame® top track, eliminating the need for drilling or on‑site frame assembly. As a result, installers can achieve a secure connection in less than two minutes per panel. Pre‑assembled components and a sliding service panel give technicians quick access to cabling and overhead infrastructure. Alignment options let the duct be positioned at the rear of the frame or at the cabinet midpoint, optimizing airflow patterns for high‑density equipment. These features reduce deployment time and simplify routine maintenance. The Elevate™ exhaust panel is engineered for row‑level vertical exhaust ducts, forming a continuous sealed channel that returns hot air to an overhead drop ceiling. This closed‑loop design improves overall cooling efficiency and lowers energy consumption across the aisle. By minimizing hot‑spot formation, the solution supports higher equipment density and better performance. CPI's global expertise and rapid product customization ensure the Elevate™ system integrates seamlessly with existing ZetaFrame® cabinets and other CPI containment solutions. Customers benefit from a scalable, high‑performance exhaust management strategy that protects critical infrastructure and maximizes return on investment.</p>"},{"primaryId":"14520-701","Primary ID":"14520-701","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End Of Row Exhaust Duct Panel; 20\"-34\" H x 26.12\"W x 2.48\" D (508-864mm x 663.4 x 63.0); Black","Material":"Aluminum, polycarbonate","Shipping Weight":36.4,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"IN","Ship Length/Depth":50,"Ship Length/Depth Uom":"IN","Ship Width":33,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":16.5107488,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":228.6,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":838.1999999999999,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":442.48,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9ccb04d2/66eca5ac06cc930019d6c20c/14520_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"34\" (863.6 mm)","Width":"26.1\" (663 mm)","Depth":"2.5\" (63 mm)","Height Range":"20\"-34\" (508-864 mm)","BABA Compliant":"1","Product Height":34,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":26.1,"Product Width Uom":"\"","Product Height (Metric)":864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":63,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":663,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR DUCT PANEL,20-34IN H,BK","Search Terms":"14520-701,Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Data center Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Best Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Search Relevancy":3,"SKU Level SEO Page Title":"Elevate Adjustable End‑Row Exhaust Solution 14520‑701 | Chatsworth","SKU Level SEO Meta Description":"Elevate™ Adjustable End‑Row Exhaust Solution (14520‑701) forms a sealed vertical duct, delivering precise airflow control and rapid tool‑free installation.","SKU Level Web H4 Heading":"Key Benefits of the Elevate™ Adjustable Exhaust Solution","SKU Level Web Paragraph Text":"<p>The Elevate™ Adjustable End‑Row exhaust solution creates a sealed vertical duct that channels hot air directly to the ceiling plenum. It is engineered for row‑level ventilation, providing consistent airflow across an entire rack row. This design supports high‑density environments while maintaining optimal thermal performance. The telescoping panel design enables precise adjustable exhaust height, allowing technicians to match the exact distance between cabinet tops and overhead structures. Because the panel adjusts without tools, the system qualifies as an adjustable exhaust solution that adapts to changing floor plans. This flexibility reduces the need for custom fabrication on site. Installation requires less than two minutes per panel, thanks to pre‑loaded mounting hardware that attaches directly to ZetaFrame® cabinet top tracks. No drilling or permanent modifications are necessary, ensuring a rapid, tool‑free deployment. The quick setup accelerates data‑center build‑out schedules and minimizes labor costs. By forming a closed‑loop air containment pathway, the solution captures hot exhaust and returns it to a dedicated cooling source, improving overall energy efficiency. Precise airflow control reduces recirculation and hot spots, extending equipment lifespan. The system's performance aligns with modern AI and high‑performance computing workloads that demand reliable thermal management. The Elevate™ panel integrates seamlessly with ZetaFrame® cabinets and other CPI aisle containment products, creating a comprehensive air containment strategy. Serviceability is enhanced by a sliding service panel that provides easy access to cabling and overhead infrastructure. Customers benefit from a scalable, future‑ready exhaust solution that supports evolving data‑center designs.</p>"},{"primaryId":"14520-702","Primary ID":"14520-702","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End Of Row Exhaust Duct Panel; 34\"-60\" H x 26.12\" W x 2.48\" D (864-1524 x 663.4 x 63.0); Black","Material":"Aluminum, polycarbonate","Shipping Weight":41.8,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"IN","Ship Length/Depth":50,"Ship Length/Depth Uom":"IN","Ship Width":33,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":18.960145599999997,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":228.6,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":838.1999999999999,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":477.87,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9ccb04d2/66eca5ac06cc930019d6c20c/14520_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"60\" (1524 mm)","Width":"26.1\" (663 mm)","Depth":"2.5\" (63 mm)","Height Range":"34\"-60\" (864-1524 mm)","BABA Compliant":"1","Product Height":60,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":26.1,"Product Width Uom":"\"","Product Height (Metric)":1524,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":63,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":663,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR DUCT PANEL,34-60IN H,BK","Search Terms":"14520-702,Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Data center Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Best Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Search Relevancy":3,"SKU Level SEO Page Title":"Elevate 702 Exhaust Duct Panel | Chatsworth","SKU Level SEO Meta Description":"The Elevate 702 end of row exhaust duct panel delivers efficient exhaust management solutions. This surface-mounted containment system enhances data center airflow and cooling efficiency. Explore now.","SKU Level Web H4 Heading":"Optimize Airflow with Adjustable Surface-Mounted Containment","SKU Level Web Paragraph Text":"<p>The Elevate™ 702 end of row exhaust duct panel is engineered to enhance data center efficiency by providing precise exhaust management solutions. This surface-mounted containment system channels hot air from cabinet rows to overhead returns, reducing energy costs and improving cooling performance. Its robust design ensures reliable operation in demanding environments, supporting optimal thermal management.</p><p>Featuring a telescoping two-piece panel, the Elevate 702 offers infinite height adjustment between 34 and 60 inches (864-1524 mm) for versatile installation. This adjustable containment solution eliminates the need for on-site fabrication, saving time and resources during deployment. The panels mount securely to ZetaFrame® cabinet tops, creating a sealed vertical exhaust duct that minimizes air mixing and maximizes airflow efficiency.</p><p>Deployment is streamlined with pre-assembled components and pre-loaded mounting hardware, allowing installation in less than two minutes per panel. This rapid setup reduces labor costs and accelerates project timelines, making it ideal for modern data centers. The design supports row-level applications, ensuring compatibility with various cabinet configurations and enhancing overall system integration.</p><p>Serviceability is a key benefit, with a sliding service panel that provides easy access to cabling and overhead structures. This feature maintenance without disrupting containment integrity, supporting ongoing operations and upgrades. The panel aligns to frame rear or cabinet mid-point options, offering flexibility for different airflow requirements and space constraints.</p><p>By implementing the Elevate 702, data centers achieve significant improvements in PUE (Power Usage Effectiveness) and operational reliability. This exhaust management solution is part of CPI’s comprehensive thermal management portfolio, designed to meet the needs of AI, HPC, and high-density computing. Invest in a future-ready infrastructure with adjustable, surface-mounted containment that delivers lasting performance and efficiency.</p>"},{"primaryId":"14520-E00","Primary ID":"14520-E00","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End Of Row Exhaust Duct Panel; 14\"-20\" H x 26.12\" W x 2.48\" D (356-508 x 663.4 x 63.0); Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":33.5,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"IN","Ship Length/Depth":50,"Ship Length/Depth Uom":"IN","Ship Width":33,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":15.195332,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":228.6,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":838.1999999999999,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":415.92,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9ccb04d2/66eca5ac06cc930019d6c20c/14520_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"20\" (508 mm)","Width":"26.1\" (663 mm)","Depth":"2.5\" (63 mm)","Height Range":"14\"-20\" (356-508 mm)","BABA Compliant":"1","Product Height":20,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":26.1,"Product Width Uom":"\"","Product Height (Metric)":508,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":63,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":663,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR DUCT PANEL,14-20IN H,GW","Search Terms":"14520-E00,Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Data center Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Best Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Search Relevancy":3},{"primaryId":"14520-E01","Primary ID":"14520-E01","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End Of Row Exhaust Duct Panel; 20\"-34\" H x 26.12\"W x 2.48\" D (508-864mm x 663.4 x 63.0); Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":36.4,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"IN","Ship Length/Depth":50,"Ship Length/Depth Uom":"IN","Ship Width":33,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":16.5107488,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":228.6,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":838.1999999999999,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":442.48,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9ccb04d2/66eca5ac06cc930019d6c20c/14520_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"34\" (863.6 mm)","Width":"26.1\" (663 mm)","Depth":"2.5\" (63 mm)","Height Range":"20\"-34\" (508-864 mm)","BABA Compliant":"1","Product Height":34,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":26.1,"Product Width Uom":"\"","Product Height (Metric)":864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":63,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":663,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR DUCT PANEL,20-34IN H,GW","Search Terms":"14520-E01,Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Data center Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Best Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Search Relevancy":3},{"primaryId":"14520-E02","Primary ID":"14520-E02","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End Of Row Exhaust Duct Panel; 34\"-60\" H x 26.12\" W x 2.48\" D (864-1524 x 663.4 x 63.0); Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":41.8,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"IN","Ship Length/Depth":50,"Ship Length/Depth Uom":"IN","Ship Width":33,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":18.960145599999997,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":228.6,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":838.1999999999999,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":477.87,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9ccb04d2/66eca5ac06cc930019d6c20c/14520_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"60\" (1524 mm)","Width":"26.1\" (663 mm)","Depth":"2.5\" (63 mm)","Height Range":"34\"-60\" (864-1524 mm)","BABA Compliant":"1","Product Height":60,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":26.1,"Product Width Uom":"\"","Product Height (Metric)":1524,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":63,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":663,"Product Width Uom (Metric)":"mm","Product Weight":10.7,"Product Weight UOM":"LB","Short Description":"ACS EOR DUCT PANEL,34-60IN H,GW","Search Terms":"14520-E02,Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Data center Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Cabinet Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Best Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Exhaust Duct Panel","Search Relevancy":3,"SKU Level SEO Page Title":"Data Center Air Containment - Row Exhaust Duct Panel | Chatsworth","SKU Level SEO Meta Description":"Elevate™ Adjustable Containment Solution delivers a vertical exhaust duct for reliable data center air containment and quick telescoping installation.","SKU Level Web H4 Heading":"Telescoping Design Enables Precise Height Adjustment","SKU Level Web Paragraph Text":"<p>The Elevate™ Adjustable Containment Solution creates a sealed pathway that channels hot air from the tops of cabinets directly to the ceiling. This design delivers reliable data center air containment while using an adjustable duct that fits a wide range of cabinet heights. By forming a dedicated vertical exhaust duct, the system eliminates hot‑air recirculation and improves overall cooling efficiency. A telescoping two‑piece panel provides precise height adjustment within a 34‑inch to 60‑inch (864‑1524 mm) range. The vertical exhaust duct aligns with the ZetaFrame® cabinet top track, allowing a seamless connection without on‑site fabrication. The adjustable duct's smooth glide mechanism ensures a tight seal that adapts to changes in rack layout. Pre‑assembled components and pre‑loaded mounting hardware reduce installation time to less than two minutes per panel. No drilling or custom framing is required, so deployment can be completed during normal maintenance windows. Faster installation translates to lower labor costs and quicker time‑to‑operation for new or expanded rows. The solution mounts directly to the side of the Elevate™ 14500‑XXX Adjustable Containment panels, completing a closed‑loop exhaust path at both ends of the row. Service panels slide open for easy access to cabling and ceiling infrastructure, while alignment options allow placement at the frame rear or cabinet midpoint for optimal airflow. This modular approach supports future reconfiguration without replacing core components. Implementing this solution improves cooling performance and can lower data center energy consumption. The vertical exhaust duct maintains consistent airflow across the row, enabling higher rack densities while keeping temperatures safe. CPI's global network and rapid customization ensure the Elevate™ Adjustable Containment Solution fits hyperscale, colocation and enterprise environments.</p>"}],"options":{"Height Range":["14\"-20\" (356-508 mm)","20\"-34\" (508-864 mm)","34\"-60\" (864-1524 mm)"],"Width":["26.1\" (663 mm)"],"Color":["Black","Glacier White"]},"total":6}