{"items":[{"primaryId":"14625-700","Primary ID":"14625-700","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 14\"-20\" (356-508mm) H x 49.9\" (1414.8mm) W x 3.96\" (100.6mm) D; Black","Material":"Aluminum, polycarbonate","Shipping Weight":41.79,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":18.95560968,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1318.47,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"20\" (508 mm)","Width":"49.9\" (1267 mm)","Depth":"3.2\" (80 mm)","Height Range":"14\"-20\" (356-508 mm)","BABA Compliant":"1","Product Height":20,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":49.9,"Product Width Uom":"\"","Product Height (Metric)":508,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1267,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,49.9Wx14-20IN H,BK","Search Terms":"14625-700,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-701","Primary ID":"14625-701","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 20\"-34\" (508-864mm) H x 49.9\" (1414.8mm) W x 3.96\" (100.6mm) D; Black","Material":"Aluminum, polycarbonate","Shipping Weight":77.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":35.15338,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1390.01,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"34\" (863.6 mm)","Width":"49.9\" (1267 mm)","Depth":"3.2\" (80 mm)","Height Range":"20\"-34\" (508-864 mm)","BABA Compliant":"1","Product Height":34,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":49.9,"Product Width Uom":"\"","Product Height (Metric)":864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1267,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,49.9Wx20-34IN H,BK","Search Terms":"14625-701,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-702","Primary ID":"14625-702","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 34\"-60\" (864-1524mm) H x 49.9\" (1414.8mm) W x 3.96\" (100.6mm) D; Black","Material":"Aluminum, polycarbonate","Shipping Weight":83.8,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":38.0110096,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1514.85,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"60\" (1524 mm)","Width":"49.9\" (1267 mm)","Depth":"3.2\" (80 mm)","Height Range":"34\"-60\" (864-1524 mm)","BABA Compliant":"1","Product Height":60,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":49.9,"Product Width Uom":"\"","Product Height (Metric)":1524,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1267,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,49.9Wx34-60IN H,BK","Search Terms":"14625-702,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-703","Primary ID":"14625-703","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 14\"-20\" (356-508mm) H x 57.8\" (1614mm) W x 3.96\" (100.6mm) D; Black","Material":"Aluminum, polycarbonate","Shipping Weight":67.2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":30.4813824,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1356.02,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"20\" (508 mm)","Width":"57.8\" (1468 mm)","Depth":"3.2\" (80 mm)","Height Range":"14\"-20\" (356-508 mm)","BABA Compliant":"1","Product Height":20,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":57.8,"Product Width Uom":"\"","Product Height (Metric)":508,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1468,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,57.8Wx14-20IN H,BK","Search Terms":"14625-703,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-704","Primary ID":"14625-704","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 20\"-34\" (508-864mm) H x 57.8\" (1614mm) W x 3.96\" (100.6mm) D; Black","Material":"Aluminum, polycarbonate","Shipping Weight":81.08,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":36.777239359999996,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1442.42,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"34\" (863.6 mm)","Width":"57.8\" (1468 mm)","Depth":"3.2\" (80 mm)","Height Range":"20\"-34\" (508-864 mm)","BABA Compliant":"1","Product Height":34,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":57.8,"Product Width Uom":"\"","Product Height (Metric)":864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1468,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,57.8Wx20-34IN H,BK","Search Terms":"14625-704,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-705","Primary ID":"14625-705","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 34\"-60\" (864-1524mm) H x 57.8\" (1614mm) W x 3.96\" (100.6mm) D; Black","Material":"Aluminum, polycarbonate","Shipping Weight":87.75,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":39.802698,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1543.4,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"60\" (1524 mm)","Width":"57.8\" (1468 mm)","Depth":"3.2\" (80 mm)","Height Range":"34\"-60\" (864-1524 mm)","BABA Compliant":"1","Product Height":60,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":57.8,"Product Width Uom":"\"","Product Height (Metric)":1524,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1468,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,57.8Wx34-60IN H,BK","Search Terms":"14625-705,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-706","Primary ID":"14625-706","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 14\"-20\" (356-508mm) H x 90.0\" (2623.8mm) W x 3.96\" (100.6mm) D; Black","Material":"Aluminum, polycarbonate","Shipping Weight":77.95,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":35.3574964,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1393.54,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"20\" (508 mm)","Width":"90\" (2286 mm)","Depth":"3.2\" (80 mm)","Height Range":"14\"-20\" (356-508 mm)","BABA Compliant":"1","Product Height":20,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":90,"Product Width Uom":"\"","Product Height (Metric)":508,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2286,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,90.0Wx14-20IN H,BK","Search Terms":"14625-706,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3,"SKU Level SEO Page Title":"Adjustable Containment Panel - Row End for Hot Aisle | Chatsworth","SKU Level SEO Meta Description":"Elevate™ Adjustable Containment Panel creates a sealed hot aisle row with an end‑of‑row panel, boosting airflow efficiency and cutting cooling costs.","SKU Level Web H4 Heading":"Key Features of the Adjustable Containment Panel","SKU Level Web Paragraph Text":"<p>The Elevate™ adjustable containment panel provides a secure, sealed pathway that links two rows of cabinets, forming a dedicated hot aisle containment row. Its telescoping design permits precise height adjustment, ensuring a perfect fit between the cabinet roof and the overhead ceiling. This end‑of‑row panel eliminates hot aisle leakage and enhances overall cooling efficiency. Installation requires no on‑site fabrication; the pre‑assembled panels mount directly to the ZetaFrame® top track without drilling. Deployment time averages less than two minutes per panel, reducing labor costs and accelerating data‑center build‑out. All mounting hardware is pre‑loaded, guaranteeing a repeatable and error‑free installation. The panel accommodates cabinet widths of 90 in (2286 mm) and height ranges of 14‑20 in (356‑508 mm), matching standard ZetaFrame® dimensions. It supports both rear‑frame alignment and mid‑span alignment for 1100‑1200 mm depth cabinets, providing flexibility across diverse rack configurations. The black finish blends seamlessly with typical data‑center aesthetics. A sliding service panel grants easy access to cabling and overhead infrastructure without disrupting airflow. Alignment options allow optimization of airflow paths, while the telescoping sections maintain a continuous duct for hot‑air return to the drop ceiling. The design promotes consistent temperature distribution and reduces hotspot formation. CPI offers BIM and CAD assets for rapid integration of the Elevate™ solution into design workflows. The product is supported by comprehensive installation instructions and a user manual to ensure proper specification and commissioning. By delivering reliable hot aisle containment, the adjustable containment panel helps data centers lower cooling expenditures and improve PUE metrics.</p>"},{"primaryId":"14625-707","Primary ID":"14625-707","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 20\"-34\" (508-864mm) H x 90.0\" (2623.8mm) W x 3.96\" (100.6mm) D; Black","Material":"Aluminum, polycarbonate","Shipping Weight":92.65,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":42.0252988,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1494.81,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"34\" (863.6 mm)","Width":"90\" (2286 mm)","Depth":"3.2\" (80 mm)","Height Range":"20\"-34\" (508-864 mm)","BABA Compliant":"1","Product Height":34,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":90,"Product Width Uom":"\"","Product Height (Metric)":864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2286,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,90.0Wx20-34IN H,BK","Search Terms":"14625-707,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3,"SKU Level SEO Page Title":"Hot Aisle Containment Rows - Elevate End-of-Row Panel | Chatsworth","SKU Level SEO Meta Description":"Discover Elevate™ Adjustable End-of-Row Panel for hot aisle containment rows, providing seamless end aisle containment and fast deployment.","SKU Level Web H4 Heading":"Telescoping Design Enables Precise Height Adjustment","SKU Level Web Paragraph Text":"<p>The Elevate™ Adjustable End-of-Row Panel creates a sealed pathway that directs hot air from cabinet tops directly into the ceiling plenum. By integrating this panel, data centers achieve consistent hot aisle containment rows that improve cooling efficiency and reduce energy costs. The design aligns with modern air containment solutions to support high‑density deployments. Its telescoping two‑piece construction slides smoothly to accommodate cabinet heights from 20″ to 34″ (508 mm-864 mm), eliminating the need for on‑site fabrication. Engineers can set the exact duct height to match the ZetaFrame® cabinet roof, ensuring a tight seal for optimal airflow. The flexible height range also supports future upgrades without replacing the panel. Installation requires less than two minutes per panel, as the pre‑loaded mounting hardware bolts directly to the ZetaFrame® top track. No drilling or custom machining is necessary, which reduces labor time and minimizes disruption to existing rack layouts. Quick deployment accelerates project timelines and lowers overall installation cost. The panel's width of 90″ (2286 mm) matches standard ZetaFrame® cabinet dimensions, providing a seamless fit for both rear‑frame and mid‑span alignment options. This compatibility enables a uniform end aisle containment strategy across mixed‑depth cabinets. The solution integrates with existing air containment rows to maintain a continuous, low‑pressure environment. A sliding service panel offers easy access to cabling and overhead components without breaking the containment seal. This feature simplifies maintenance while preserving the integrity of the hot aisle airflow path. Combined with the telescoping design, the Elevate™ panel delivers a reliable, scalable end aisle containment system for today's demanding data centers.</p>"},{"primaryId":"14625-708","Primary ID":"14625-708","Limited Regional Availability":"0","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 34\"-60\" (864-1524mm) H x 90.0\" (2623.8mm) W x 3.96\" (100.6mm) D; Black","Material":"Aluminum, polycarbonate","Shipping Weight":111.83,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":52,"Ship Length/Depth Uom":"IN","Ship Width":52,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":50.72519336,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":1320.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1601.09,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"60\" (1524 mm)","Width":"90\" (2286 mm)","Depth":"3.2\" (80 mm)","Height Range":"34\"-60\" (864-1524 mm)","BABA Compliant":"1","Product Height":60,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":90,"Product Width Uom":"\"","Product Height (Metric)":1524,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2286,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL 90.0Wx34-60IN H,BK","Search Terms":"14625-708,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-E00","Primary ID":"14625-E00","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 14\"-20\" (356-508mm) H x 49.9\" (1414.8mm) W x 3.96\" (100.6mm) D; Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":46.22,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":20.96502224,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1318.47,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"20\" (508 mm)","Width":"49.9\" (1267 mm)","Depth":"3.2\" (80 mm)","Height Range":"14\"-20\" (356-508 mm)","BABA Compliant":"1","Product Height":20,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":49.9,"Product Width Uom":"\"","Product Height (Metric)":508,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1267,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,49.9Wx14-20IN H,GW","Search Terms":"14625-E00,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-E01","Primary ID":"14625-E01","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 20\"-34\" (508-864mm) H x 49.9\" (1414.8mm) W x 3.96\" (100.6mm) D; Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":77.5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":35.15338,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1390.01,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"34\" (863.6 mm)","Width":"49.9\" (1267 mm)","Depth":"3.2\" (80 mm)","Height Range":"20\"-34\" (508-864 mm)","BABA Compliant":"1","Product Height":34,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":49.9,"Product Width Uom":"\"","Product Height (Metric)":864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1267,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,49.9Wx20-34IN H,GW","Search Terms":"14625-E01,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-E02","Primary ID":"14625-E02","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 34\"-60\" (864-1524mm) H x 49.9\" (1414.8mm) W x 3.96\" (100.6mm) D; Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":83.8,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":38.0110096,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1514.85,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"60\" (1524 mm)","Width":"49.9\" (1267 mm)","Depth":"3.2\" (80 mm)","Height Range":"34\"-60\" (864-1524 mm)","BABA Compliant":"1","Product Height":60,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":49.9,"Product Width Uom":"\"","Product Height (Metric)":1524,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1267,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,49.9Wx34-60IN H,GW","Search Terms":"14625-E02,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-E03","Primary ID":"14625-E03","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 14\"-20\" (356-508mm) H x 57.8\" (1614mm) W x 3.96\" (100.6mm) D; Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":67.2,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":30.4813824,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1356.02,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"20\" (508 mm)","Width":"57.8\" (1468 mm)","Depth":"3.2\" (80 mm)","Height Range":"14\"-20\" (356-508 mm)","BABA Compliant":"1","Product Height":20,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":57.8,"Product Width Uom":"\"","Product Height (Metric)":508,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1468,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,57.8Wx14-20IN H,GW","Search Terms":"14625-E03,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-E04","Primary ID":"14625-E04","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 20\"-34\" (508-864mm) H x 57.8\" (1614mm) W x 3.96\" (100.6mm) D; Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":81.08,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":36.777239359999996,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1442.42,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"34\" (863.6 mm)","Width":"57.8\" (1468 mm)","Depth":"3.2\" (80 mm)","Height Range":"20\"-34\" (508-864 mm)","BABA Compliant":"1","Product Height":34,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":57.8,"Product Width Uom":"\"","Product Height (Metric)":864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1468,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,57.8Wx20-34IN H,GW","Search Terms":"14625-E04,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-E05","Primary ID":"14625-E05","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 34\"-60\" (864-1524mm) H x 57.8\" (1614mm) W x 3.96\" (100.6mm) D; Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":87.75,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":39.802698,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1543.4,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"60\" (1524 mm)","Width":"57.8\" (1468 mm)","Depth":"3.2\" (80 mm)","Height Range":"34\"-60\" (864-1524 mm)","BABA Compliant":"1","Product Height":60,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":57.8,"Product Width Uom":"\"","Product Height (Metric)":1524,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1468,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,57.8Wx34-60IN H,GW","Search Terms":"14625-E05,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-E06","Primary ID":"14625-E06","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 14\"-20\" (356-508mm) H x 90.0\" (2623.8mm) W x 3.96\" (100.6mm) D; Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":77.95,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":35.3574964,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1393.54,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"20\" (508 mm)","Width":"90\" (2286 mm)","Depth":"3.2\" (80 mm)","Height Range":"14\"-20\" (356-508 mm)","BABA Compliant":"1","Product Height":20,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":90,"Product Width Uom":"\"","Product Height (Metric)":508,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2286,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,90.0Wx14-20IN H,GW","Search Terms":"14625-E06,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-E07","Primary ID":"14625-E07","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 20\"-34\" (508-864mm) H x 90.0\" (2623.8mm) W x 3.96\" (100.6mm) D; Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":92.65,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":54,"Ship Length/Depth Uom":"IN","Ship Width":32,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":42.0252988,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":812.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1494.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"34\" (863.6 mm)","Width":"90\" (2286 mm)","Depth":"3.2\" (80 mm)","Height Range":"20\"-34\" (508-864 mm)","BABA Compliant":"1","Product Height":34,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":90,"Product Width Uom":"\"","Product Height (Metric)":864,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2286,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL,90.0Wx20-34IN H,GW","Search Terms":"14625-E07,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3},{"primaryId":"14625-E08","Primary ID":"14625-E08","Limited Regional Availability":"0","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Adjustable Aisle Containment","Marketing Product Series":"Elevate Adjustable Containment Solution End of Row Panel","Marketing Description - Global English":"Elevate™ Adjustable Containment Solution End of Row Panel; 34\"-60\" (864-1524mm) H x 90.0\" (2623.8mm) W x 3.96\" (100.6mm) D; Glacier White","Material":"Aluminum, polycarbonate","Shipping Weight":111.83,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"IN","Ship Length/Depth":52,"Ship Length/Depth Uom":"IN","Ship Width":52,"Ship Width Uom":"IN","Usable Depth Uom":"N/A","Shipping Weight (Metric)":50.72519336,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":203.2,"Shipping Height Uom (Metric)":"mm","Shipping Width (Metric)":1320.8,"Shipping Width Uom (Metric)":"mm","Usable Depth Uom (Metric)":"N/A","Rated Weight Capacity Uom (Metric)":"N/A","Msrp $ Usd":1601.09,"Country Of Origin":"US","Certifications":"UL-US, ROHS","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/8d23dc43/66eca5a206cc930019d6c1a8/ELEVATE_AISLE_CONTAINMENT_USER_MANUAL"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1a4b2269/66eca5b006cc930019d6c234/14625_IIS"],"Promote on Website":"1","Attached to Series":"1","Height":"60\" (1524 mm)","Width":"90\" (2286 mm)","Depth":"3.2\" (80 mm)","Height Range":"34\"-60\" (864-1524 mm)","BABA Compliant":"1","Product Height":60,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":90,"Product Width Uom":"\"","Product Height (Metric)":1524,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":80,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2286,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACS EOR PANEL 90.0Wx34-60IN H,GW","Search Terms":"14625-E08,Elevate Adjustable Containment Solution End of Row Panel,ZetaFrame Elevate Adjustable Containment Solution End of Row Panel,Server cabinet Elevate Adjustable Containment Solution End of Row Panel,Rack-mounted Elevate Adjustable Containment Solution End of Row Panel,Data center Elevate Adjustable Containment Solution End of Row Panel,Cabinet Elevate Adjustable Containment Solution End of Row Panel solution,Network rack Elevate Adjustable Containment Solution End of Row Panel,Structured cabling solution for Elevate Adjustable Containment Solution End of Row Panel,Best Elevate Adjustable Containment Solution End of Row Panel for server racks,How to organize cables with Elevate Adjustable Containment Solution End of Row Panel,Efficient routing for Elevate Adjustable Containment Solution End of Row Panel,Front-to-back cable routing for Elevate Adjustable Containment Solution End of Row Panel,High-density cable organization for Elevate Adjustable Containment Solution End of Row Panel,Professional cable management for Elevate Adjustable Containment Solution End of Row Panel","Search Relevancy":3}],"options":{"Height Range":["14\"-20\" (356-508 mm)","20\"-34\" (508-864 mm)","34\"-60\" (864-1524 mm)"],"Width":["49.9\" (1267 mm)","57.8\" (1468 mm)","90\" (2286 mm)"],"Color":["Black","Glacier White"]},"total":18}