{"items":[{"primaryId":"40159-010","Primary ID":"40159-010","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Bonding Straps & Jumpers","Marketing Product Series":"Equipment Bonding Jumper Kit","Marketing Description - Global English":"Bonding Jumper Kit; INCL 1 #6 AWG jumper 24\" (609.6mm); straight lug; R/A lug; mounting hardware","Shipping Weight":0.4,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":0.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":83.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bonding Jumper Kit","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/43f4fb95/66eca4823d2f0d00187f3c78/40159-010_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.5\" (12.7 mm)","Width":"0.3\" (8 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":0.5,"Product Height Uom":"\"","Product Width ":0.3,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Width (Metric)":8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BONDING,JUMPER,6MTWG-24 IN","Search Terms":"40159-010,Equipment Bonding Jumper Kit,ZetaFrame Equipment Bonding Jumper Kit,Server cabinet Equipment Bonding Jumper Kit,Rack-mounted Equipment Bonding Jumper Kit,Data center Equipment Bonding Jumper Kit,Cabinet Equipment Bonding Jumper Kit solution,Network rack Equipment Bonding Jumper Kit,Structured cabling solution for Equipment Bonding Jumper Kit,Best Equipment Bonding Jumper Kit for server racks,How to organize cables with Equipment Bonding Jumper Kit,Efficient routing for Equipment Bonding Jumper Kit,Front-to-back cable routing for Equipment Bonding Jumper Kit,High-density cable organization for Equipment Bonding Jumper Kit,Professional cable management for Equipment Bonding Jumper Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Equipment Bonding Jumper Kit 40159-010 | Chatsworth","SKU Level SEO Meta Description":"Equipment Bonding Jumper Kit ensures secure grounding for rack-mount equipment. Includes bonding jumpers, lugs, and hardware for reliable installation. Shop now.","SKU Level Web H4 Heading":"Components and Installation of Bonding Jumper Kits","SKU Level Web Paragraph Text":"<p>The Equipment Bonding Jumper Kit provides essential grounding for rack-mount equipment in data centers and enterprise networks. This bonding jumper ensures electrical safety by establishing a secure path to ground. Each kit includes a 24-inch insulated conductor with slotted compression lugs for durable connections.</p><p>Components feature electroplated tinned copper lugs designed for corrosion resistance and long-term performance. The ground jumper comes with an abrasive pad and antioxidant joint compound to prepare surfaces. Installation screws are included for attaching the jumper to busbars or equipment.</p><p>Installation is straightforward with the 90-degree slotted lug allowing easy alignment with vertical rack busbars. The bonding jumper kit simplifies the process of bonding equipment in high-density environments. Proper installation ensures compliance with electrical codes and safety standards.</p><p>Using this equipment bonding jumper enhances reliability in AI, HPC, and liquid cooling applications. The bonding jumpers support CPI's commitment to quality and innovation in grounding solutions. This kit is part of a comprehensive approach to equipment bonding and grounding.</p><p>UL Listed components meet rigorous industry standards for bonding and grounding equipment. The ground jumper kit is engineered for use in diverse environments from edge data centers to industrial settings. It delivers a dependable solution for maintaining electrical integrity and safety.</p>"}],"options":{},"total":1}