{"items":[{"primaryId":"40056-119","Primary ID":"40056-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 7\"D; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":111.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"7\" (178 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL, 19 IN,GY","Search Terms":"40056-119,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40056-123","Primary ID":"40056-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 7\"D; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":117.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"7\" (178 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL, 23 IN,GY","Search Terms":"40056-123,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40056-519","Primary ID":"40056-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 7\"D; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"7\" (178 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL, 19 IN,CL","Search Terms":"40056-519,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3,"SKU Level SEO Page Title":"40056 Equipment Guard Rail - Protective Rack Guard | Chatsworth","SKU Level SEO Meta Description":"Secure your rack with the 40056 Equipment Guard Rail - a clear, 1/4\" x 2\" aluminum barrier that protects equipment from rolling tools. Order now.","SKU Level Web H4 Heading":"Key Features of the 40056 Equipment Guard Rail","SKU Level Web Paragraph Text":"<p>The 40056 Equipment Guard Rail delivers robust protection for valuable rack assets. Designed as a clear, 1/4\" x 2\" aluminum barrier, it shields servers, switches, and power modules from accidental contact with rolling tools or equipment. By integrating the guard rail into any two‑post or four‑post rack, organizations reduce downtime and maintain a tidy, safety‑focused environment. Constructed from high‑strength aluminium, the rail features a 19‑inch (483 mm) width that matches standard rack dimensions and a 7‑inch (178 mm) depth for optimal clearance. The 1/4\" x 2\" bar provides a rigid yet lightweight profile, allowing easy handling during installation while meeting SeismicFrame® compliance for vibration resistance. The clear finish preserves visual access to cabling and labeling. Installation requires only the included mounting hardware, eliminating the need for additional fasteners. The guard rail bolts directly to the vertical uprights of the rack, creating a seamless barrier that does not interfere with cable management pathways. Because it is a free‑standing guard rail, it can be positioned at any rack level, supporting flexible configurations such as 519 x 4 panel layouts. Beyond protecting equipment, the 40056 guard rail contributes to overall workplace safety by preventing tools from falling onto personnel or adjacent devices. Its transparent appearance blends with any cabinet finish, and the aluminium construction resists corrosion in demanding data‑center or industrial environments. This makes it an ideal component for hyperscale, colocation, and edge data‑center deployments. Chatsworth Products (CPI) offers global availability and rapid customization for the 40056 Equipment Guard Rail, backed by more than three decades of engineering expertise. Technical support and detailed spec sheets are accessible through the CPI product designer tool, ensuring seamless integration into existing enclosure designs. Contact an authorized distributor today to add this protective rail to your rack inventory.</p>"},{"primaryId":"40056-523","Primary ID":"40056-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 7\"D; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":112.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"7\" (178 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL, 23 IN,CL","Search Terms":"40056-523,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40056-719","Primary ID":"40056-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 7\"D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"7\" (178 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,7 IN,19 IN,BK","Search Terms":"40056-719,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40056-723","Primary ID":"40056-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 7\"D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":112.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"7\" (178 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,7 IN,23 IN,BK","Search Terms":"40056-723,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40056-E19","Primary ID":"40056-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 7\"D; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":116.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"7\" (178 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,7 IN,19 IN,GW","Search Terms":"40056-E19,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40056-E23","Primary ID":"40056-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 7\"D; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":123.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"7\" (178 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,7 IN,23 IN,GW","Search Terms":"40056-E23,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40057-119","Primary ID":"40057-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 6.5\"D; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":109.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"6.5\" (165 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,19 IN,GY","Search Terms":"40057-119,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40057-123","Primary ID":"40057-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 6.5\"D; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":115.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"6.5\" (165 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,6.5 IN ,23 IN ,GY","Search Terms":"40057-123,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40057-519","Primary ID":"40057-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 6.5\"D; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":103.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"6.5\" (165 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,19 IN,CL","Search Terms":"40057-519,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40057-523","Primary ID":"40057-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 6.5\"D; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":110.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"6.5\" (165 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,23 IN,CL","Search Terms":"40057-523,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40057-719","Primary ID":"40057-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 6.5\"D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":103.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"6.5\" (165 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,6.5 IN,19 IN,BK","Search Terms":"40057-719,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40057-723","Primary ID":"40057-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 6.5\"D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":110.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"6.5\" (165 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,6.5 IN,23 IN,BK","Search Terms":"40057-723,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40057-E19","Primary ID":"40057-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 6.5\"D; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":114.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"6.5\" (165 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,6.5 IN,19 IN,GW","Search Terms":"40057-E19,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40057-E23","Primary ID":"40057-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 6.5\"D; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":121.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"6.5\" (165 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":6.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":165,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,6.5 IN,23 IN,GW","Search Terms":"40057-E23,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40058-119","Primary ID":"40058-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 5.25\"D; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"5.3\" (133 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":5.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":133,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL, 19 IN,GY","Search Terms":"40058-119,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40058-123","Primary ID":"40058-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 5.25\"D; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":113.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"5.3\" (133 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":5.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":133,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,5.25 IN ,23 IN ,GY","Search Terms":"40058-123,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40058-519","Primary ID":"40058-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 5.25\"D; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"5.3\" (133 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":5.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":133,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL, 19 IN,CL","Search Terms":"40058-519,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40058-523","Primary ID":"40058-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 5.25\"D; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":107.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"5.3\" (133 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":5.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":133,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,5.25 IN ,23 IN ,CL","Search Terms":"40058-523,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40058-719","Primary ID":"40058-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 5.25\"D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"5.3\" (133 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":5.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":133,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,5.25 IN,19 IN,BK","Search Terms":"40058-719,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40058-723","Primary ID":"40058-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 5.25\"D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":107.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"5.3\" (133 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":5.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":133,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,5.25 IN,23 IN,BK","Search Terms":"40058-723,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40058-E19","Primary ID":"40058-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 5.25\"D; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":112.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"5.3\" (133 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":5.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":133,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,5.25 IN,19 IN,GW","Search Terms":"40058-E19,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40058-E23","Primary ID":"40058-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 5.25\"D; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":118.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"5.3\" (133 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":5.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":133,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,5.25 IN,23 IN,GW","Search Terms":"40058-E23,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40059-119","Primary ID":"40059-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 4.25\"D; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":104.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"4.3\" (108 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":4.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":108,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL, 19 IN,GY","Search Terms":"40059-119,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40059-123","Primary ID":"40059-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 4.25\"D; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":111.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"4.3\" (108 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":4.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":108,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL, 23 IN,GY","Search Terms":"40059-123,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40059-519","Primary ID":"40059-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 4.25\"D; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"4.3\" (108 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":4.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":108,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL, 19 IN,CL","Search Terms":"40059-519,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40059-523","Primary ID":"40059-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 4.25\"D; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":105.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"4.3\" (108 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":4.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":108,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,4.25 IN ,23 IN ,CL","Search Terms":"40059-523,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40059-719","Primary ID":"40059-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 4.25\"D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"4.3\" (108 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":4.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":108,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,4.25 IN, 19 IN,BK","Search Terms":"40059-719,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3,"SKU Level SEO Page Title":"Guard Rail 40059-719 - Where to Buy Guard Rails | Chatsworth","SKU Level SEO Meta Description":"Find the Equipment Guard Rail (40059-719) to protect rack gear from rolling tools. Learn where to buy guard rails for secure installations.","SKU Level Web H4 Heading":"Key Features of the Equipment Guard Rail","SKU Level Web Paragraph Text":"<p>The Equipment Guard Rail (part number 40059-719) provides a sturdy barrier that shields rack‑mounted gear from rolling tools and equipment. Constructed from 1/4‑inch x 2‑inch (6.4 mm x 50 mm) aluminum bar, it delivers long‑lasting strength without adding excessive weight. This equipment guardrail enhances safety in busy data‑center aisles and improves overall rack organization. Measuring 19 inches (483 mm) wide and 4.25 inches (108 mm) deep, the rail fits standard 19‑inch rack widths while extending just enough to catch stray items. All necessary mounting hardware is supplied, allowing a quick, tool‑free installation on either two‑post or four‑post frames. The design complies with CPI's rigorous quality standards, ensuring reliable performance in demanding environments. Because the guard rail mounts directly to the rack's side rails, it works seamlessly with both floor‑mounted and wall‑mounted rack configurations. The low‑profile construction maintains clear access to cable pathways and does not interfere with airflow or power distribution units. Users appreciate the ease of re‑positioning the rail when equipment layouts change. In addition to protecting equipment, the rail can serve as a floor guard rail for aisle safety or as a wall‑mounted guard rail when attached to enclosure panels. Its aluminum composition resists corrosion, making it suitable for industrial or hyperscale data‑center settings. The versatile solution aligns with CPI's commitment to robust, adaptable infrastructure components. When you need to locate a reliable source, simply search where to buy guard rails and select an authorized CPI distributor. The 40059‑719 guard rail is stocked globally, providing rapid delivery and local support for enterprises, colocation facilities, and telecom operators. Choosing CPI ensures you receive a product that meets strict industry standards and protects your critical assets.</p>"},{"primaryId":"40059-723","Primary ID":"40059-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 4.25\"D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":105.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"4.3\" (108 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":4.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":108,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,4.25 IN,23 IN,BK","Search Terms":"40059-723,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40059-E19","Primary ID":"40059-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 19\"W x 4.25\"D; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":109.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"19\" (483 mm)","Depth":"4.3\" (108 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":4.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":108,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,4.25 IN, 19 IN,GW","Search Terms":"40059-E19,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3},{"primaryId":"40059-E23","Primary ID":"40059-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Guard Rail","Marketing Description - Global English":"Equipment Guard Rail; 23\"W x 4.25\"D; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":116.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Guard Rails","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"23\" (584 mm)","Depth":"4.3\" (108 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":4.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":108,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GUARD RAIL,4.25 IN,23 IN,GW","Search Terms":"40059-E23,Equipment Guard Rail,ZetaFrame Equipment Guard Rail,Server cabinet Equipment Guard Rail,Rack-mounted Equipment Guard Rail,Data center Equipment Guard Rail,Cabinet Equipment Guard Rail solution,Network rack Equipment Guard Rail,Structured cabling solution for Equipment Guard Rail,Best Equipment Guard Rail for server racks,How to organize cables with Equipment Guard Rail,Efficient routing for Equipment Guard Rail,Front-to-back cable routing for Equipment Guard Rail,High-density cable organization for Equipment Guard Rail,Professional cable management for Equipment Guard Rail","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Type":[],"Color":["Black","Clear","Glacier White","Gray"]},"total":32}