{"items":[{"primaryId":"39716-001","Primary ID":"39716-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Equipment Mounting Rail Brush Kit for ZetaFrame®Cabinet; for 27.6\"W (700 mm) and 29.5\"W (750 mm) Cabinets; Pack of 8; Black","Cable Capacity":8.8,"Shipping Weight":1.8,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.82,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":142,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"6.4\" (162.56 mm)","Width":"2.3\" (58 mm)","Depth":"0.4\" (10 mm)","Cabinet Width":"27.6\"W (700 mm); 29.5\"W (750 mm)","BABA Compliant":"0","Product Height":6.4,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":2.3,"Product Width Uom":"\"","Product Height (Metric)":163,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":10,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":58,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"700W,750W RAIL BRUSH KIT,8 PACK","Search Terms":"39716-001,Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,ZetaFrame Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Server cabinet Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Rack-mounted Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Data center Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Cabinet Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet solution,Network rack Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Structured cabling solution for Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Best Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet for server racks,How to organize cables with Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Efficient routing for Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Front-to-back cable routing for Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,High-density cable organization for Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Professional cable management for Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"ZetaFrame Cabinet Rail Brush Kit - 39716-001 | Chatsworth","SKU Level SEO Meta Description":"Rail brush kit for ZetaFrame cabinets seals cable openings to block airflow and maintain thermal efficiency. This cabinet brush solution is ideal for high-density applications. Order now.","SKU Level Web H4 Heading":"Mounting Brush Kit Features and Installation Benefits","SKU Level Web Paragraph Text":"<p>The Equipment Mounting Rail Brush Kit for ZetaFrame® Cabinet provides essential sealing for cable openings in data center environments. This rail brush solution blocks unwanted airflow around equipment, enhancing thermal management efficiency. Each kit includes eight brush covers designed for quick installation and retrofitting.</p><p>Key features of the cabinet brush system include a split bezel design that does not capture cables during installation. This mounting brush kit allows for easy cable pass-through while maintaining a secure seal against air leakage. The design is particularly suited for high cable density applications where airflow control is critical.</p><p>Benefits of using brush rail technology include improved cooling performance and reduced energy costs through better airflow management. By sealing cable openings, these brushes prevent hot and cold air mixing, optimizing the data center environment. The rail brush kits are ideal for maintaining consistent temperatures in high-density setups.</p><p>Compatibility is ensured for ZetaFrame cabinets measuring 27.6 inches wide (700 mm) and 29.5 inches wide (750 mm). The mounting brush kit is not compatible with 23.6-inch wide (600 mm) cabinets, so verify cabinet dimensions before ordering. Each brush cover features a plastic housing and nylon brushes with a UL 94-V0 flammability rating.</p><p>Constructed with durable materials, this cabinet brush solution offers long-term reliability in demanding conditions. The nylon brushes provide flexible sealing without damaging cables, making them perfect for frequent changes. Chatsworth Products ensures high quality with global availability and expert support for all thermal management needs.</p>"},{"primaryId":"39716-002","Primary ID":"39716-002","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Equipment Mounting Rail Brush Kit for ZetaFrame®Cabinet; for 31.5\"W (800 mm) Cabinet; Pack of 8; Black","Cable Capacity":14.9,"Shipping Weight":2.2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":160.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"6.4\" (162.56 mm)","Width":"3.5\" (89 mm)","Depth":"0.4\" (10 mm)","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"0","Product Height":6.4,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":3.5,"Product Width Uom":"\"","Product Height (Metric)":163,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":10,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":89,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"800W RAIL BRUSH KIT,8 PACK","Search Terms":"39716-002,Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,ZetaFrame Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Server cabinet Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Rack-mounted Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Data center Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Cabinet Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet solution,Network rack Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Structured cabling solution for Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Best Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet for server racks,How to organize cables with Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Efficient routing for Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Front-to-back cable routing for Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,High-density cable organization for Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet,Professional cable management for Equipment Mounting Rail Brush Kit for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"39716 Rail Brush Kit for ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"The 39716 rail brush kit for ZetaFrame® cabinets blocks airflow, enables quick cable installation, and maintains thermal efficiency. Ideal for high-density applications and industrial environments. Explore now.","SKU Level Web H4 Heading":"Industrial Rail Brush Applications and Performance","SKU Level Web Paragraph Text":"<p>The 39716 rail brush kit is engineered for ZetaFrame® cabinets to enhance cable management and airflow control in data center and industrial settings. These brushes effectively seal cable openings in equipment mounting rails, preventing air leakage and maintaining optimal thermal conditions. This solution supports efficient cooling strategies for high-density applications.</p><p>Each kit includes eight brush covers with a split bezel design, allowing for easy installation around existing cables without disruption. The nylon brushes and plastic housing provide durability and meet UL 94-V0 flammability standards for safety. This design ensures quick retrofitting and flexibility in various control cabinet construction scenarios.</p><p>Rail brush components like the 39716 kit are ideal for industrial environments where precise cable routing and airflow management are critical. They minimize bypass airflow, reduce cooling costs, and protect equipment from contaminants. These brushes can also serve as reliable rail brush replacement parts for maintaining system integrity over time.</p><p>The brush rail system facilitates secure cable access while supporting organized infrastructure in ZetaFrame® cabinets. Installation requires no specialized tools, and the brushes do not capture cables, enabling future adjustments and expansions. This makes the 39716 kit versatile for applications excluding 23.6-inch wide cabinets, ensuring broad compatibility.</p><p>For long-term performance, the 39716 rail brush kit integrates seamlessly with Chatsworth Products' thermal management solutions, emphasizing quality and reliability. These brushes contribute to enhanced equipment longevity and operational efficiency in demanding setups. Trust CPI's expertise for innovative infrastructure solutions that power and protect your technology investments.</p>"}],"options":{"Cabinet Width":["27.6\"W (700 mm); 29.5\"W (750 mm)","31.5\"W (800 mm)"]},"total":2}