{"items":[{"primaryId":"39731-001","Primary ID":"39731-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Equipment Mounting Rail Grommet Kit for ZetaFrame®Cabinet; for 27.6\"W (700 mm) and 29.5\"W (750 mm) Cabinets; Pack of 8; Black","Cable Capacity":8,"Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":97.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"6.2\" (157.48 mm)","Width":"2.3\" (58 mm)","Depth":"0.7\" (18 mm)","Cabinet Width":"27.6\"W (700 mm); 29.5\"W (750 mm)","BABA Compliant":"0","Product Height":6.2,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":2.3,"Product Width Uom":"\"","Product Height (Metric)":157,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":58,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"700W,750W RAIL GROMMET KIT,8 PACK","Search Terms":"39731-001,Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,ZetaFrame Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Server cabinet Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Rack-mounted Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Data center Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Cabinet Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet solution,Network rack Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Structured cabling solution for Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Best Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet for server racks,How to organize cables with Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Efficient routing for Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Front-to-back cable routing for Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,High-density cable organization for Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Professional cable management for Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"39731 Rail Grommet Kit - Railroad Track Grommets | Chatsworth","SKU Level SEO Meta Description":"The 39731 rail grommet kit supplies railroad track grommets that seal cable openings in ZetaFrame® cabinets, enhancing airflow control.","SKU Level Web H4 Heading":"Key Benefits of the 39731 Rail Grommet Kit","SKU Level Web Paragraph Text":"<p>The 39731 rail grommet kit is engineered for ZetaFrame® cabinets and delivers a reliable seal for equipment mounting rails. Each kit contains eight flexible plastic grommets that act as railroad track grommets, allowing users to trim them to fit any cable diameter. By covering cable openings, the kit helps maintain consistent airflow and protects equipment from dust ingress. Designed as a grommet cabinet accessory, the kit integrates seamlessly with the modular construction of ZetaFrame® systems. The plastic material is UL®‑94 V0 rated, ensuring a high level of fire safety without compromising flexibility. Installation requires only standard tools and can be performed in the field to accelerate deployment. The grommets are sized for 27.6‑inch (700 mm) and 29.5‑inch (750 mm) cabinet widths, providing a versatile solution for most data‑center and edge environments. They are not compatible with 23.6‑inch (600 mm) cabinets, which helps avoid mismatched components during planning. The secure fit reduces air turbulence around cables, contributing to more efficient cooling. By eliminating uncontrolled airflow paths, the 39731 kit supports the overall thermal management strategy of high‑density installations. Improved airflow control can lower cooling costs and extend the life of sensitive electronics. The kit's low‑profile design also maximizes usable interior space for additional equipment. CPI's global network of authorized distributors ensures rapid availability of the 39731 rail grommet kit worldwide. Technical support and detailed documentation, including a spec sheet and user manual, are available to guide users through selection and installation. This grommet cabinet solution reflects CPI's commitment to quality, reliability, and customer‑focused engineering.</p>"},{"primaryId":"39731-002","Primary ID":"39731-002","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Equipment Mounting Rail Grommet Kit for ZetaFrame®Cabinet; for 31.5\"W (800 mm) Cabinet; Pack of 8; Black","Cable Capacity":13.78,"Shipping Weight":1.8,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.82,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":116.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"6.2\" (157.48 mm)","Width":"3.5\" (89 mm)","Depth":"0.7\" (18 mm)","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"0","Product Height":6.2,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":3.5,"Product Width Uom":"\"","Product Height (Metric)":157,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":89,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"800W RAIL GROMMET KIT,8 PACK","Search Terms":"39731-002,Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,ZetaFrame Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Server cabinet Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Rack-mounted Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Data center Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Cabinet Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet solution,Network rack Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Structured cabling solution for Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Best Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet for server racks,How to organize cables with Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Efficient routing for Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Front-to-back cable routing for Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,High-density cable organization for Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet,Professional cable management for Equipment Mounting Rail Grommet Kit for ZetaFrame Cabinet","Search Relevancy":3}],"options":{"Cabinet Width":["27.6\"W (700 mm); 29.5\"W (750 mm)","31.5\"W (800 mm)"]},"total":2}