{"items":[{"primaryId":"12787-524","Primary ID":"12787-524","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Mounting Rail Kit for CUBE-iT Cabinet","Marketing Description - Global English":"Equipment Mounting Rail Kit for CUBE-iT®Wall-Mount Cabinet; 24\"H (610 mm); 12U; #12-24 Tapped; Aluminum; Pair","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Units":12,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a01ce135c00125fd7fc/12787R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"12U","Height":"23\" (584 mm) 12U","Width":"1\" (25 mm)","Depth":"2.5\" (64 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":23,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":584,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL KIT,CUBE-IT,12-24,24IN,CL","Search Terms":"12787-524,Equipment Mounting Rail Kit for CUBE-iT Cabinet,ZetaFrame Equipment Mounting Rail Kit for CUBE-iT Cabinet,Server cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet,Rack-mounted Equipment Mounting Rail Kit for CUBE-iT Cabinet,Data center Equipment Mounting Rail Kit for CUBE-iT Cabinet,Cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet solution,Network rack Equipment Mounting Rail Kit for CUBE-iT Cabinet,Structured cabling solution for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Best Equipment Mounting Rail Kit for CUBE-iT Cabinet for server racks,How to organize cables with Equipment Mounting Rail Kit for CUBE-iT Cabinet,Efficient routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Front-to-back cable routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,High-density cable organization for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Professional cable management for Equipment Mounting Rail Kit for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"12787-536","Primary ID":"12787-536","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Mounting Rail Kit for CUBE-iT Cabinet","Marketing Description - Global English":"Equipment Mounting Rail Kit for CUBE-iT®Wall-Mount Cabinet; 36\"H (910 mm); 19U; #12-24 Tapped; Aluminum; Pair","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":4.25,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4.25,"Ship Width Uom":"in","Rack-Mount Units":19,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":11,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":142.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a01ce135c00125fd7fc/12787R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"19U","Height":"35\" (889 mm) 19U","Width":"1\" (25 mm)","Depth":"2.5\" (64 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":35,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":889,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL KIT,CUBE-IT,12-24,36IN,CL","Search Terms":"12787-536,Equipment Mounting Rail Kit for CUBE-iT Cabinet,ZetaFrame Equipment Mounting Rail Kit for CUBE-iT Cabinet,Server cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet,Rack-mounted Equipment Mounting Rail Kit for CUBE-iT Cabinet,Data center Equipment Mounting Rail Kit for CUBE-iT Cabinet,Cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet solution,Network rack Equipment Mounting Rail Kit for CUBE-iT Cabinet,Structured cabling solution for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Best Equipment Mounting Rail Kit for CUBE-iT Cabinet for server racks,How to organize cables with Equipment Mounting Rail Kit for CUBE-iT Cabinet,Efficient routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Front-to-back cable routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,High-density cable organization for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Professional cable management for Equipment Mounting Rail Kit for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"12787-548","Primary ID":"12787-548","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Mounting Rail Kit for CUBE-iT Cabinet","Marketing Description - Global English":"Equipment Mounting Rail Kit for CUBE-iT®Wall-Mount Cabinet; 48\"H (1220 mm); 26U; #12-24 Tapped; Aluminum; Pair","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2.5,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":2.5,"Ship Width Uom":"in","Rack-Mount Units":26,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":6,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":193.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a01ce135c00125fd7fc/12787R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"26U","Height":"47\" (1194 mm) 26U","Depth":"2.5\" (64 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":47,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Height (Metric)":1194,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL KIT,CUBE-IT,12-24,48IN,CL","Search Terms":"12787-548,Equipment Mounting Rail Kit for CUBE-iT Cabinet,ZetaFrame Equipment Mounting Rail Kit for CUBE-iT Cabinet,Server cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet,Rack-mounted Equipment Mounting Rail Kit for CUBE-iT Cabinet,Data center Equipment Mounting Rail Kit for CUBE-iT Cabinet,Cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet solution,Network rack Equipment Mounting Rail Kit for CUBE-iT Cabinet,Structured cabling solution for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Best Equipment Mounting Rail Kit for CUBE-iT Cabinet for server racks,How to organize cables with Equipment Mounting Rail Kit for CUBE-iT Cabinet,Efficient routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Front-to-back cable routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,High-density cable organization for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Professional cable management for Equipment Mounting Rail Kit for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"39905-760","Primary ID":"39905-760","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Mounting Rail Kit for CUBE-iT Cabinet","Marketing Description - Global English":"Equipment Mounting Rail Kit for CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 60\"H (1520 mm); 33U; Square-Punched; Pair, Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":157,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":33,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":243.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34aacce135c00125fda0d/39905-760R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"33U","Height":"60.4\" (1534 mm) 33U","Width":"1.7\" (43 mm)","Depth":"2.6\" (66 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":60.4,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":1534,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL KIT,CUBE-IT,G3,SQ,60IN,BK","Search Terms":"39905-760,Equipment Mounting Rail Kit for CUBE-iT Cabinet,ZetaFrame Equipment Mounting Rail Kit for CUBE-iT Cabinet,Server cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet,Rack-mounted Equipment Mounting Rail Kit for CUBE-iT Cabinet,Data center Equipment Mounting Rail Kit for CUBE-iT Cabinet,Cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet solution,Network rack Equipment Mounting Rail Kit for CUBE-iT Cabinet,Structured cabling solution for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Best Equipment Mounting Rail Kit for CUBE-iT Cabinet for server racks,How to organize cables with Equipment Mounting Rail Kit for CUBE-iT Cabinet,Efficient routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Front-to-back cable routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,High-density cable organization for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Professional cable management for Equipment Mounting Rail Kit for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"39905-772","Primary ID":"39905-772","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Mounting Rail Kit for CUBE-iT Cabinet","Marketing Description - Global English":"Equipment Mounting Rail Kit for CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 72\"H (1830 mm); 40U; Square-Punched; Pair, Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":269.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a7d4a5acc0012b31ccb/39905-772R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"72.7\" (1847 mm) 40U","Width":"1.7\" (43 mm)","Depth":"2.6\" (66 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":72.7,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":1847,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL KIT,CUBE-IT,G3,SQ,72IN,BK","Search Terms":"39905-772,Equipment Mounting Rail Kit for CUBE-iT Cabinet,ZetaFrame Equipment Mounting Rail Kit for CUBE-iT Cabinet,Server cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet,Rack-mounted Equipment Mounting Rail Kit for CUBE-iT Cabinet,Data center Equipment Mounting Rail Kit for CUBE-iT Cabinet,Cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet solution,Network rack Equipment Mounting Rail Kit for CUBE-iT Cabinet,Structured cabling solution for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Best Equipment Mounting Rail Kit for CUBE-iT Cabinet for server racks,How to organize cables with Equipment Mounting Rail Kit for CUBE-iT Cabinet,Efficient routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Front-to-back cable routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,High-density cable organization for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Professional cable management for Equipment Mounting Rail Kit for CUBE-iT Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Equipment Mounting Rail for CUBE-iT® Cabinet | Chatsworth","SKU Level SEO Meta Description":"Secure your CUBE-iT® cabinet with an equipment mounting rail kit. Designed for front and rear support, it simplifies installation and maximizes stability.","SKU Level Web H4 Heading":"Key Benefits of the Equipment Mounting Rail","SKU Level Web Paragraph Text":"<p>The equipment mounting rail provides a robust foundation for CUBE-iT® wall‑mount cabinets, delivering reliable front‑and‑rear support. Its aluminum construction resists corrosion while maintaining a lightweight profile for easy handling. Engineers appreciate the precise tolerances that align with CPI's quality standards. Installation is straightforward, requiring only standard tools and no specialized wiring. As a mounting rail for cabinets, it reduces installation time and minimizes the risk of misalignment during deployment. Paired with CPI's product designer, users can visualize the rail within the enclosure before purchase. Designed as a universal component, this rail integrates seamlessly with other cabinet mounting rails in a data‑center aisle. The same design supports equipment mounting rails used across multiple CPI enclosure families. Consistency in hardware simplifies spare‑parts inventory and service procedures. When combined with a wall mounting rail or cabinet support rail, the kit enhances overall rigidity and vibration damping. This synergy is especially valuable in high‑density environments where equipment stability is critical. The dual‑support approach also improves load distribution across the cabinet frame. Choosing CPI's equipment mounting rail ensures long‑term durability and compatibility with future upgrades. It aligns with the company's commitment to rapid customization and global availability. Contact a CPI sales specialist to confirm fitment for your specific enclosure needs.</p>"},{"primaryId":"39905-E60","Primary ID":"39905-E60","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Mounting Rail Kit for CUBE-iT Cabinet","Marketing Description - Global English":"Equipment Mounting Rail Kit for CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 60\"H (1520 mm); 33U; Square-Punched; Pair, Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":157,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":33,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":268.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34acb4a5acc0012b31dc2/16a55916/39905-E60R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"33U","Height":"60.4\" (1534 mm) 33U","Width":"1.7\" (43 mm)","Depth":"2.6\" (66 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":60.4,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":1534,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL KIT,CUBE-IT,G3,SQ,60IN,GW","Search Terms":"39905-E60,Equipment Mounting Rail Kit for CUBE-iT Cabinet,ZetaFrame Equipment Mounting Rail Kit for CUBE-iT Cabinet,Server cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet,Rack-mounted Equipment Mounting Rail Kit for CUBE-iT Cabinet,Data center Equipment Mounting Rail Kit for CUBE-iT Cabinet,Cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet solution,Network rack Equipment Mounting Rail Kit for CUBE-iT Cabinet,Structured cabling solution for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Best Equipment Mounting Rail Kit for CUBE-iT Cabinet for server racks,How to organize cables with Equipment Mounting Rail Kit for CUBE-iT Cabinet,Efficient routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Front-to-back cable routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,High-density cable organization for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Professional cable management for Equipment Mounting Rail Kit for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"39905-E72","Primary ID":"39905-E72","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Mounting Rail Kit for CUBE-iT Cabinet","Marketing Description - Global English":"Equipment Mounting Rail Kit for CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 72\"H (1830 mm); 40U; Square-Punched; Pair, Glacier White","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Units":40,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":296.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34ab8ce135c00125fda38/39905-E72R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"72.7\" (1847 mm) 40U","Width":"1.7\" (43 mm)","Depth":"2.6\" (66 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":72.7,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":1847,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL KIT,CUBE-IT,G3,SQ,72IN,GW","Search Terms":"39905-E72,Equipment Mounting Rail Kit for CUBE-iT Cabinet,ZetaFrame Equipment Mounting Rail Kit for CUBE-iT Cabinet,Server cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet,Rack-mounted Equipment Mounting Rail Kit for CUBE-iT Cabinet,Data center Equipment Mounting Rail Kit for CUBE-iT Cabinet,Cabinet Equipment Mounting Rail Kit for CUBE-iT Cabinet solution,Network rack Equipment Mounting Rail Kit for CUBE-iT Cabinet,Structured cabling solution for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Best Equipment Mounting Rail Kit for CUBE-iT Cabinet for server racks,How to organize cables with Equipment Mounting Rail Kit for CUBE-iT Cabinet,Efficient routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Front-to-back cable routing for Equipment Mounting Rail Kit for CUBE-iT Cabinet,High-density cable organization for Equipment Mounting Rail Kit for CUBE-iT Cabinet,Professional cable management for Equipment Mounting Rail Kit for CUBE-iT Cabinet","Search Relevancy":3}],"options":{"Color":["Black","Clear","Glacier White"],"Height":["23\" (584 mm) 12U","35\" (889 mm) 19U","47\" (1194 mm) 26U","60.4\" (1534 mm) 33U","72.7\" (1847 mm) 40U"]},"total":7}