{"items":[{"primaryId":"15285-101","Primary ID":"15285-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Rail for Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Equipment Support Rail; 23.62\"D (600 mm); Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":128.43,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"equipment rail;support rail;angle","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43.18 mm)","Width":"3\" (76 mm)","Depth":"18.6\" (472 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":18.6,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":472,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,600MM,GY","Search Terms":"15285-101,Equipment Rail for Adjustable Rail QuadraRack,ZetaFrame Equipment Rail for Adjustable Rail QuadraRack,Server cabinet Equipment Rail for Adjustable Rail QuadraRack,Rack-mounted Equipment Rail for Adjustable Rail QuadraRack,Data center Equipment Rail for Adjustable Rail QuadraRack,Cabinet Equipment Rail for Adjustable Rail QuadraRack solution,Network rack Equipment Rail for Adjustable Rail QuadraRack,Structured cabling solution for Equipment Rail for Adjustable Rail QuadraRack,Best Equipment Rail for Adjustable Rail QuadraRack for server racks,How to organize cables with Equipment Rail for Adjustable Rail QuadraRack,Efficient routing for Equipment Rail for Adjustable Rail QuadraRack,Front-to-back cable routing for Equipment Rail for Adjustable Rail QuadraRack,High-density cable organization for Equipment Rail for Adjustable Rail QuadraRack,Professional cable management for Equipment Rail for Adjustable Rail QuadraRack","Search Relevancy":3},{"primaryId":"15285-102","Primary ID":"15285-102","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Rail for Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Equipment Support Rail; 35.43\"D (900 mm); Gray","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":175.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"equipment rail;support rail;angle","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43.18 mm)","Width":"3\" (76 mm)","Depth":"30.4\" (772 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":30.4,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":772,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP RAIL,ARQR,900DP,GY","Search Terms":"15285-102,Equipment Rail for Adjustable Rail QuadraRack,ZetaFrame Equipment Rail for Adjustable Rail QuadraRack,Server cabinet Equipment Rail for Adjustable Rail QuadraRack,Rack-mounted Equipment Rail for Adjustable Rail QuadraRack,Data center Equipment Rail for Adjustable Rail QuadraRack,Cabinet Equipment Rail for Adjustable Rail QuadraRack solution,Network rack Equipment Rail for Adjustable Rail QuadraRack,Structured cabling solution for Equipment Rail for Adjustable Rail QuadraRack,Best Equipment Rail for Adjustable Rail QuadraRack for server racks,How to organize cables with Equipment Rail for Adjustable Rail QuadraRack,Efficient routing for Equipment Rail for Adjustable Rail QuadraRack,Front-to-back cable routing for Equipment Rail for Adjustable Rail QuadraRack,High-density cable organization for Equipment Rail for Adjustable Rail QuadraRack,Professional cable management for Equipment Rail for Adjustable Rail QuadraRack","Search Relevancy":3},{"primaryId":"15285-701","Primary ID":"15285-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Rail for Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Equipment Support Rail; 23.62\"D (600 mm); Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":122.32,"Certifications":["Not Applicable"],"Keyword":"equipment rail;support rail;angle","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43.18 mm)","Width":"3\" (76 mm)","Depth":"18.6\" (472 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":18.6,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":472,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,600MM,BK","Search Terms":"15285-701,Equipment Rail for Adjustable Rail QuadraRack,ZetaFrame Equipment Rail for Adjustable Rail QuadraRack,Server cabinet Equipment Rail for Adjustable Rail QuadraRack,Rack-mounted Equipment Rail for Adjustable Rail QuadraRack,Data center Equipment Rail for Adjustable Rail QuadraRack,Cabinet Equipment Rail for Adjustable Rail QuadraRack solution,Network rack Equipment Rail for Adjustable Rail QuadraRack,Structured cabling solution for Equipment Rail for Adjustable Rail QuadraRack,Best Equipment Rail for Adjustable Rail QuadraRack for server racks,How to organize cables with Equipment Rail for Adjustable Rail QuadraRack,Efficient routing for Equipment Rail for Adjustable Rail QuadraRack,Front-to-back cable routing for Equipment Rail for Adjustable Rail QuadraRack,High-density cable organization for Equipment Rail for Adjustable Rail QuadraRack,Professional cable management for Equipment Rail for Adjustable Rail QuadraRack","Search Relevancy":3,"SKU Level SEO Page Title":"15285-701 QuadraRack® Equipment Rail - Adjustable Rail | Chatsworth","SKU Level SEO Meta Description":"The QuadraRack® Equipment Rail delivers sturdy, open‑frame support for heavy rack‑mount gear, enabling easy access and optimal airflow in any data center.","SKU Level Web H4 Heading":"Sturdy Construction and Easy Installation","SKU Level Web Paragraph Text":"<p>The 15285‑701 QuadraRack® Equipment Rail is engineered to provide reliable support for heavy rack‑mount equipment in open‑frame environments. Designed as an Adjustable Rail, it spans a depth of 23.62 inches (600 mm) to accommodate a wide range of servers and networking gear. Its black finish offers a neutral appearance that blends with standard data‑center aesthetics. Construction utilizes a solid steel extrusion that delivers the stability and strength of a full cabinet while maintaining the accessibility of an open rack. Threaded mounting holes are positioned and numbered along the channel, allowing rapid attachment of equipment and shelving. The rail's 1.7‑inch (43 mm) height ensures a low profile without compromising load capacity. Installation is streamlined by the one‑piece 701 design, which eliminates the need for separate top and bottom pan assemblies. The rail bolts directly to the QuadraRack frame using standard hardware, reducing assembly time and minimizing the potential for misalignment. Quick‑release fasteners enable efficient re‑configuration when data‑center layouts change. Unrestricted airflow is a core benefit of the QuadraRack system, and the Equipment Rail maintains clear pathways for cooling air to reach mounted devices. By keeping equipment off the floor, the rail supports effective heat dissipation and lowers cooling costs in high‑density deployments. The design also integrates seamlessly with CPI cable management accessories for organized wiring. The 15285‑701 rail is compatible with all QuadraRack four‑post frames and can be paired with any CPI cabling section for comprehensive cable routing. Its modular nature allows multiple rails to be bayed together, creating scalable multi‑frame configurations for growing infrastructures. Customers can obtain detailed specifications through the product's spec sheet and installation instructions.</p>"},{"primaryId":"15285-702","Primary ID":"15285-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Rail for Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Equipment Support Rail; 35.43\"D (900 mm); Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":170.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"equipment rail;support rail;angle","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43.18 mm)","Width":"3\" (76 mm)","Depth":"30.4\" (772 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":30.4,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":772,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP RAIL,ARQR,900DP,BK","Search Terms":"15285-702,Equipment Rail for Adjustable Rail QuadraRack,ZetaFrame Equipment Rail for Adjustable Rail QuadraRack,Server cabinet Equipment Rail for Adjustable Rail QuadraRack,Rack-mounted Equipment Rail for Adjustable Rail QuadraRack,Data center Equipment Rail for Adjustable Rail QuadraRack,Cabinet Equipment Rail for Adjustable Rail QuadraRack solution,Network rack Equipment Rail for Adjustable Rail QuadraRack,Structured cabling solution for Equipment Rail for Adjustable Rail QuadraRack,Best Equipment Rail for Adjustable Rail QuadraRack for server racks,How to organize cables with Equipment Rail for Adjustable Rail QuadraRack,Efficient routing for Equipment Rail for Adjustable Rail QuadraRack,Front-to-back cable routing for Equipment Rail for Adjustable Rail QuadraRack,High-density cable organization for Equipment Rail for Adjustable Rail QuadraRack,Professional cable management for Equipment Rail for Adjustable Rail QuadraRack","Search Relevancy":3},{"primaryId":"15285-E01","Primary ID":"15285-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Rail for Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Equipment Support Rail; 23.62\"D (600 mm); Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":134.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"equipment rail;support rail;angle","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43.18 mm)","Width":"3\" (76 mm)","Depth":"18.6\" (472 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":18.6,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":472,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP RAIL,ARQR,600DP,GW","Search Terms":"15285-E01,Equipment Rail for Adjustable Rail QuadraRack,ZetaFrame Equipment Rail for Adjustable Rail QuadraRack,Server cabinet Equipment Rail for Adjustable Rail QuadraRack,Rack-mounted Equipment Rail for Adjustable Rail QuadraRack,Data center Equipment Rail for Adjustable Rail QuadraRack,Cabinet Equipment Rail for Adjustable Rail QuadraRack solution,Network rack Equipment Rail for Adjustable Rail QuadraRack,Structured cabling solution for Equipment Rail for Adjustable Rail QuadraRack,Best Equipment Rail for Adjustable Rail QuadraRack for server racks,How to organize cables with Equipment Rail for Adjustable Rail QuadraRack,Efficient routing for Equipment Rail for Adjustable Rail QuadraRack,Front-to-back cable routing for Equipment Rail for Adjustable Rail QuadraRack,High-density cable organization for Equipment Rail for Adjustable Rail QuadraRack,Professional cable management for Equipment Rail for Adjustable Rail QuadraRack","Search Relevancy":3},{"primaryId":"15285-E02","Primary ID":"15285-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Rail for Adjustable Rail QuadraRack","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Equipment Support Rail; 35.43\"D (900 mm); Glacier White","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":187.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"equipment rail;support rail;angle","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43.18 mm)","Width":"3\" (76 mm)","Depth":"30.4\" (772 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":30.4,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":772,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP RAIL,ARQR,900DP,GW","Search Terms":"15285-E02,Equipment Rail for Adjustable Rail QuadraRack,ZetaFrame Equipment Rail for Adjustable Rail QuadraRack,Server cabinet Equipment Rail for Adjustable Rail QuadraRack,Rack-mounted Equipment Rail for Adjustable Rail QuadraRack,Data center Equipment Rail for Adjustable Rail QuadraRack,Cabinet Equipment Rail for Adjustable Rail QuadraRack solution,Network rack Equipment Rail for Adjustable Rail QuadraRack,Structured cabling solution for Equipment Rail for Adjustable Rail QuadraRack,Best Equipment Rail for Adjustable Rail QuadraRack for server racks,How to organize cables with Equipment Rail for Adjustable Rail QuadraRack,Efficient routing for Equipment Rail for Adjustable Rail QuadraRack,Front-to-back cable routing for Equipment Rail for Adjustable Rail QuadraRack,High-density cable organization for Equipment Rail for Adjustable Rail QuadraRack,Professional cable management for Equipment Rail for Adjustable Rail QuadraRack","Search Relevancy":3}],"options":{"Height":["1.7\" (43.18 mm)"],"Color":["Black","Glacier White","Gray"],"Depth":["18.6\" (472 mm)","30.4\" (772 mm)"]},"total":6}