{"items":[{"primaryId":"39133-001","Primary ID":"39133-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Equipment Rail Grommet Kit","Marketing Description - Global English":"Equipment Rail Grommet Kit; 1.8'' (46 mm) W x 5.3 \" (135 mm) H; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":136.82,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ad069567/66eca3c906cc930019d6b1ce/39133_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"5.315\" (135 mm)","Width":"1.8\" (46 mm)","Depth":"0.4\" (9 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":1.8,"Product Width Uom":"\"","Product Height (Metric)":135,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":46,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIPMENT RAIL GROMMET KIT","Search Terms":"39133-001,Equipment Rail Grommet Kit,ZetaFrame Equipment Rail Grommet Kit,Server cabinet Equipment Rail Grommet Kit,Rack-mounted Equipment Rail Grommet Kit,Data center Equipment Rail Grommet Kit,Cabinet Equipment Rail Grommet Kit solution,Network rack Equipment Rail Grommet Kit,Structured cabling solution for Equipment Rail Grommet Kit,Best Equipment Rail Grommet Kit for server racks,How to organize cables with Equipment Rail Grommet Kit,Efficient routing for Equipment Rail Grommet Kit,Front-to-back cable routing for Equipment Rail Grommet Kit,High-density cable organization for Equipment Rail Grommet Kit,Professional cable management for Equipment Rail Grommet Kit","Search Relevancy":3}],"options":{},"total":1}