{"items":[{"primaryId":"12312-101","Primary ID":"12312-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Support Bracket","Marketing Description - Global English":"Equipment Support Bracket; Gray; Pair","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":80.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Equipment Support Bracket;Support Bracket;Bracket","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.138 mm)","Width":"2.1\" (53 mm)","Depth":"13\" (330 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":13,"Product Length/Depth Uom":"\"","Product Width ":2.1,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":330,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":53,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SUPPORT BRKT,REAR END,EQUIPMENT,GY","Search Terms":"12312-101,Equipment Support Bracket,ZetaFrame Equipment Support Bracket,Server cabinet Equipment Support Bracket,Rack-mounted Equipment Support Bracket,Data center Equipment Support Bracket,Cabinet Equipment Support Bracket solution,Network rack Equipment Support Bracket,Structured cabling solution for Equipment Support Bracket,Best Equipment Support Bracket for server racks,How to organize cables with Equipment Support Bracket,Efficient routing for Equipment Support Bracket,Front-to-back cable routing for Equipment Support Bracket,High-density cable organization for Equipment Support Bracket,Professional cable management for Equipment Support Bracket","Search Relevancy":3},{"primaryId":"12312-501","Primary ID":"12312-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Support Bracket","Marketing Description - Global English":"Equipment Support Bracket; Clear; Pair","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":76.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Equipment Support Bracket;Support Bracket;Bracket","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.138 mm)","Width":"2.1\" (53 mm)","Depth":"13\" (330 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":13,"Product Length/Depth Uom":"\"","Product Width ":2.1,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":330,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":53,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SUPPORT BRKT,REAR END,EQUIPMENT,CL","Search Terms":"12312-501,Equipment Support Bracket,ZetaFrame Equipment Support Bracket,Server cabinet Equipment Support Bracket,Rack-mounted Equipment Support Bracket,Data center Equipment Support Bracket,Cabinet Equipment Support Bracket solution,Network rack Equipment Support Bracket,Structured cabling solution for Equipment Support Bracket,Best Equipment Support Bracket for server racks,How to organize cables with Equipment Support Bracket,Efficient routing for Equipment Support Bracket,Front-to-back cable routing for Equipment Support Bracket,High-density cable organization for Equipment Support Bracket,Professional cable management for Equipment Support Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"12312-501 Equipment Support Bracket | Chatsworth","SKU Level SEO Meta Description":"The 12312-501 equipment support bracket provides rear rack support for heavy equipment up to 60 lb. Made of durable aluminum, it eliminates deflection and fits EIA standards. Enhance data center stability.","SKU Level Web H4 Heading":"Technical Details and Application Benefits","SKU Level Web Paragraph Text":"<p>The Equipment Support Bracket, part number 12312-501, mounts on the rear of rack channels to deliver safety and additional support for deep or heavy electronic equipment. This equipment bracket effectively supports loads up to 60 lb (27.2 kg), ensuring reliable performance in data center and enterprise environments. Its design eliminates equipment deflection caused by cantilevered mounting, enhancing overall rack stability.</p><p>Constructed from strong, lightweight aluminum, the 12312-501 offers durability without compromising on weight. The bracket features an overall depth of 13 inches (330 mm) with a chassis support lip measuring 1.5 inches wide (38 mm). This rack rear support bracket fits all EIA standard hole pattern equipment rails, cabinets, and four-post racks for versatile compatibility.</p><p>Key benefits include improved structural integrity and reduced risk of equipment failure in seismic or high-density settings. By providing essential rear support, this equipment bracket helps maintain optimal alignment and performance for critical IT infrastructure. Sold in pairs, it delivers comprehensive support for both sides of mounted equipment.</p><p>The 12312-501 is engineered for easy installation and seamless integration with various rack systems, including those used in AI and hyperscale facilities. Attachment hardware is not included, allowing flexibility with existing components. This support bracket is ideal for applications requiring compliance with industry standards and enhanced load-bearing capacity.</p><p>Choose CPI's Equipment Support Bracket for long-term reliability and global availability, backed by decades of expertise in data center solutions. Its robust design powers and protects your investment in advancing technologies. With rapid customization options, CPI ensures tailored support for your specific operational needs.</p>"},{"primaryId":"12312-701","Primary ID":"12312-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Support Bracket","Marketing Description - Global English":"Equipment Support Bracket; Black; Pair","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":76.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Equipment Support Bracket;Support Bracket;Bracket","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.138 mm)","Width":"2.1\" (53 mm)","Depth":"13\" (330 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":13,"Product Length/Depth Uom":"\"","Product Width ":2.1,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":330,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":53,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SUPPORT BRKT,REAR END,EQUIPMENT,BK","Search Terms":"12312-701,Equipment Support Bracket,ZetaFrame Equipment Support Bracket,Server cabinet Equipment Support Bracket,Rack-mounted Equipment Support Bracket,Data center Equipment Support Bracket,Cabinet Equipment Support Bracket solution,Network rack Equipment Support Bracket,Structured cabling solution for Equipment Support Bracket,Best Equipment Support Bracket for server racks,How to organize cables with Equipment Support Bracket,Efficient routing for Equipment Support Bracket,Front-to-back cable routing for Equipment Support Bracket,High-density cable organization for Equipment Support Bracket,Professional cable management for Equipment Support Bracket","Search Relevancy":3},{"primaryId":"12312-E01","Primary ID":"12312-E01","Color":"White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Support Bracket","Marketing Description - Global English":"Equipment Support Bracket; Glacier White; Pair","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":84.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Equipment Support Bracket;Support Bracket;Bracket","Promote on Website":"1","Attached to Series":"1","Width":"2.1\" (53 mm)","Depth":"13\" (330 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":13,"Product Length/Depth Uom":"\"","Product Width ":2.1,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":330,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":53,"Product Width Uom (Metric)":"mm","Product Weight":1,"Product Weight UOM":"LB","Short Description":"SUPPORT BRKT,REAR END,EQUIPMENT,GW","Search Terms":"12312-E01,Equipment Support Bracket,ZetaFrame Equipment Support Bracket,Server cabinet Equipment Support Bracket,Rack-mounted Equipment Support Bracket,Data center Equipment Support Bracket,Cabinet Equipment Support Bracket solution,Network rack Equipment Support Bracket,Structured cabling solution for Equipment Support Bracket,Best Equipment Support Bracket for server racks,How to organize cables with Equipment Support Bracket,Efficient routing for Equipment Support Bracket,Front-to-back cable routing for Equipment Support Bracket,High-density cable organization for Equipment Support Bracket,Professional cable management for Equipment Support Bracket","Search Relevancy":3}],"options":{"Color":["Black","Clear","Gray","White"]},"total":4}