{"items":[{"primaryId":"15235-101","Primary ID":"15235-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 15.75\"D to 19.69\"D (400 mm - 500 mm); Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":19.25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":49,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":102.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"15.8\" (400 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":15.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":400,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP RAIL,ADJ QR,400D,GY","Search Terms":"15235-101,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-102","Primary ID":"15235-102","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 20.67\"D to 24.61\"D (525 mm - 625 mm); Gray","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":19.25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":49,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":121.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"20.7\" (525 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":20.7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":525,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP RAIL,ADJ QR,525D,GY","Search Terms":"15235-102,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-103","Primary ID":"15235-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 25.59\"D to 29.53\"D (650 mm - 750 mm); Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":2.375,"Ship Height Uom":"in","Ship Length/Depth":6,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":136.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"25.6\" (650 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":25.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":650,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,650DP,GY","Search Terms":"15235-103,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-104","Primary ID":"15235-104","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 30.51\"D to 34.45\"D (775 mm - 875 mm); Gray","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":2.375,"Ship Height Uom":"in","Ship Length/Depth":9,"Ship Length/Depth Uom":"in","Ship Width":37.75,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":96,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":157,"Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"30.5\" (775 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":30.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":775,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,775DP,GY","Search Terms":"15235-104,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-105","Primary ID":"15235-105","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 35.43\"D to 39.37\"D (900 mm - 1000 mm); Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":2.375,"Ship Height Uom":"in","Ship Length/Depth":9,"Ship Length/Depth Uom":"in","Ship Width":37.75,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":96,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":174.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"35.4\" (900 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP RAIL,ADJ QR,900D,GY","Search Terms":"15235-105,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-106","Primary ID":"15235-106","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 40.35\"D to 44.29\"D (1025 mm - 1125 mm); Gray","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2.375,"Ship Height Uom":"in","Ship Length/Depth":9,"Ship Length/Depth Uom":"in","Ship Width":40,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":102,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":190.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"40.4\" (1025 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":40.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1025,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP RAIL,ADJ QR,1025,GY","Search Terms":"15235-106,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-701","Primary ID":"15235-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 15.75\"D to 19.69\"D (400 mm - 500 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":19.25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":49,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":97.47,"Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"15.8\" (400 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":15.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":400,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,400DP,BK","Search Terms":"15235-701,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-702","Primary ID":"15235-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 20.67\"D to 24.61\"D (525 mm - 625 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":19.25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":49,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":115.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"20.7\" (525 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":20.7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":525,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,525DP,BK","Search Terms":"15235-702,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-703","Primary ID":"15235-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 25.59\"D to 29.53\"D (650 mm - 750 mm); Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":2.375,"Ship Height Uom":"in","Ship Length/Depth":6,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"25.6\" (650 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":25.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":650,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,650DP,BK","Search Terms":"15235-703,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3,"SKU Level SEO Page Title":"15235 Center Support Rail for Adjustable Racks | Chatsworth","SKU Level SEO Meta Description":"Discover the 15235 Center Support Rail, delivering sturdy, adjustable rack support for up to 200 lb equipment. Enhance stability and maximize space.","SKU Level Web H4 Heading":"Key Features of the 15235 Center Support Rail","SKU Level Web Paragraph Text":"<p>The 15235 Center Support Rail provides reliable reinforcement for heavy rack‑mount equipment in data‑center and enterprise environments. Designed for Adjustable QuadraRack® systems, it attaches securely to the side of the rack and extends to match the rack's depth. This equipment rail ensures a stable platform for servers, storage arrays, and networking gear.</p>"},{"primaryId":"15235-704","Primary ID":"15235-704","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 30.51\"D to 34.45\"D (775 mm - 875 mm); Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":2.375,"Ship Height Uom":"in","Ship Length/Depth":9,"Ship Length/Depth Uom":"in","Ship Width":37.75,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":96,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":149.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"30.5\" (775 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":30.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":775,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,775DP,BK","Search Terms":"15235-704,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3,"SKU Level SEO Page Title":"15235 Equipment Support Rail | Chatsworth","SKU Level SEO Meta Description":"The 15235 Equipment Support Rail provides sturdy equipment supports for server racks. With adjustable depth and 200 lb capacity, it ensures secure mounting for heavy gear. Learn more.","SKU Level Web H4 Heading":"Enhanced Equipment Supports for Server Racks","SKU Level Web Paragraph Text":"<p>The 15235 Equipment Support Rail from Chatsworth Products (CPI) delivers reliable equipment supports for heavy rack-mount equipment in data centers and enterprise networks. This adjustable rail attaches securely to the side of Adjustable QuadraRack® or ServerRack, providing a stable foundation that enhances equipment stability. With its robust design, it supports up to 200 lb (90.7 kg) of weight, ensuring long-term performance in high-density environments.</p><p>Key features include an adjustable depth from 30.51 inches to 34.45 inches (775 mm to 875 mm), allowing flexibility to match various rack configurations. The rail offers a 1.5-inch (38 mm) wide front-to-rear support surface that does not interfere with standard rack-mount space, optimizing layout efficiency. Included assembly hardware simplifies installation, reducing deployment time and ensuring a secure fit for critical infrastructure.</p><p>These rack support rails are engineered to prevent sagging and misalignment, which is essential for maintaining equipment integrity in AI facilities and hyperscale data centers. By distributing weight evenly, the 15235 model reduces stress on mounted devices, extending their lifespan and minimizing downtime. Its black finish blends seamlessly with CPI cabinet systems, supporting a clean and professional appearance in any setting.</p><p>Compatibility with CPI's Adjustable ServerRack and Adjustable QuadraRack makes this equipment support rail a versatile choice for upgrading existing infrastructure or new deployments. The design prioritizes ease of use, with no specialized tools required for adjustment or mounting, facilitating quick adaptations to changing equipment needs. This adaptability is crucial for industries like telecommunications and industrial automation, where rapid reconfiguration is common.</p><p>In summary, the 15235 Equipment Support Rail exemplifies CPI's commitment to quality and innovation in cable management and rack solutions. It provides a cost-effective way to enhance equipment supports without compromising on durability or safety. For more details on specifications and integration, explore CPI's comprehensive product resources and expert consultation services.</p>"},{"primaryId":"15235-705","Primary ID":"15235-705","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 35.43\"D to 39.37\"D (900 mm - 1000 mm); Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":2.375,"Ship Height Uom":"in","Ship Length/Depth":9,"Ship Length/Depth Uom":"in","Ship Width":37.75,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":96,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":166.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"35.4\" (900 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP RAIL,ADJ QR,900D,BK","Search Terms":"15235-705,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-706","Primary ID":"15235-706","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 40.35\"D to 44.29\"D (1025 mm - 1125 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2.375,"Ship Height Uom":"in","Ship Length/Depth":9,"Ship Length/Depth Uom":"in","Ship Width":40,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":102,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":181.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"40.4\" (1025 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":40.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1025,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP RAIL,ADJ QR,1025,BK","Search Terms":"15235-706,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-E01","Primary ID":"15235-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 15.75\"D to 19.69\"D (400 mm - 500 mm); Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":107.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"15.8\" (400 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":15.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":400,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,400DP,GW","Search Terms":"15235-E01,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-E02","Primary ID":"15235-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 20.67\"D to 24.61\"D (525 mm - 625 mm); Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":126.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"20.7\" (525 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":20.7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":525,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,525DP,GW","Search Terms":"15235-E02,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-E03","Primary ID":"15235-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 25.59\"D to 29.53\"D (650 mm - 750 mm); Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":5,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":143.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"25.6\" (650 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":25.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":650,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,650DP,GW","Search Terms":"15235-E03,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-E04","Primary ID":"15235-E04","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 30.51\"D to 34.45\"D (775 mm - 875 mm); Glacier White","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":8,"Ship Length/Depth Uom":"in","Ship Width":38,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":97,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":164.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"30.5\" (775 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":30.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":775,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,775DP,GW","Search Terms":"15235-E04,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-E05","Primary ID":"15235-E05","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 35.43\"D to 39.37\"D (900 mm - 1000 mm); Glacier White","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":8,"Ship Length/Depth Uom":"in","Ship Width":38,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":97,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":183.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"35.4\" (900 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,900DP,GW","Search Terms":"15235-E05,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3},{"primaryId":"15235-E06","Primary ID":"15235-E06","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Equipment Support Rail","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Equipment Support Rail; 40.35\"D to 44.29\"D (1025 mm - 1125 mm); Glacier White","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":8,"Ship Length/Depth Uom":"in","Ship Width":40,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":102,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":199.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Adjustable ServerRack;four post;rack;frame;open rack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"19\" (483 mm)","Depth":"40.4\" (1025 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":40.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1025,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EQUIP SPPT RAIL,ADJ QR,1025DP,GW","Search Terms":"15235-E06,Equipment Support Rail,ZetaFrame Equipment Support Rail,Server cabinet Equipment Support Rail,Rack-mounted Equipment Support Rail,Data center Equipment Support Rail,Cabinet Equipment Support Rail solution,Network rack Equipment Support Rail,Structured cabling solution for Equipment Support Rail,Best Equipment Support Rail for server racks,How to organize cables with Equipment Support Rail,Efficient routing for Equipment Support Rail,Front-to-back cable routing for Equipment Support Rail,High-density cable organization for Equipment Support Rail,Professional cable management for Equipment Support Rail","Search Relevancy":3}],"options":{"Color":["Black","Glacier White","Gray"],"Depth":["15.8\" (400 mm)","20.7\" (525 mm)","25.6\" (650 mm)","30.5\" (775 mm)","35.4\" (900 mm)","40.4\" (1025 mm)"]},"total":18}