{"items":[{"primaryId":"11349-119","Primary ID":"11349-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Tie-Down Bracket","Marketing Description - Global English":"Equipment Tie-Down Bracket; for use with desktop CPU on 19\" Rack; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":97.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Bracket","Promote on Website":"1","Attached to Series":"1","Width":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":" ","Product Length/Depth":0.88,"Product Length/Depth Uom":" ","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":" ","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ANGLE TIE DOWN,19 IN,GY","Search Terms":"11349-119,Equipment Tie-Down Bracket,ZetaFrame Equipment Tie-Down Bracket,Server cabinet Equipment Tie-Down Bracket,Rack-mounted Equipment Tie-Down Bracket,Data center Equipment Tie-Down Bracket,Cabinet Equipment Tie-Down Bracket solution,Network rack Equipment Tie-Down Bracket,Structured cabling solution for Equipment Tie-Down Bracket,Best Equipment Tie-Down Bracket for server racks,How to organize cables with Equipment Tie-Down Bracket,Efficient routing for Equipment Tie-Down Bracket,Front-to-back cable routing for Equipment Tie-Down Bracket,High-density cable organization for Equipment Tie-Down Bracket,Professional cable management for Equipment Tie-Down Bracket","Search Relevancy":3},{"primaryId":"11349-123","Primary ID":"11349-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Tie-Down Bracket","Marketing Description - Global English":"Equipment Tie-Down Bracket; for use with desktop CPU on 23\" Rack; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Bracket","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":" ","Product Length/Depth":0.88,"Product Length/Depth Uom":" ","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":" ","Product Depth Uom (Metric)":" ","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ANGLE TIE DOWN,23 IN,GY","Search Terms":"11349-123,Equipment Tie-Down Bracket,ZetaFrame Equipment Tie-Down Bracket,Server cabinet Equipment Tie-Down Bracket,Rack-mounted Equipment Tie-Down Bracket,Data center Equipment Tie-Down Bracket,Cabinet Equipment Tie-Down Bracket solution,Network rack Equipment Tie-Down Bracket,Structured cabling solution for Equipment Tie-Down Bracket,Best Equipment Tie-Down Bracket for server racks,How to organize cables with Equipment Tie-Down Bracket,Efficient routing for Equipment Tie-Down Bracket,Front-to-back cable routing for Equipment Tie-Down Bracket,High-density cable organization for Equipment Tie-Down Bracket,Professional cable management for Equipment Tie-Down Bracket","Search Relevancy":3},{"primaryId":"11349-219","Primary ID":"11349-219","Color":["White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Tie-Down Bracket","Marketing Description - Global English":"Equipment Tie-Down Bracket; for use with desktop CPU on 19\" Rack; White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":97.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Bracket","Promote on Website":"1","Attached to Series":"1","Width":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":" ","Product Length/Depth":0.88,"Product Length/Depth Uom":" ","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":" ","Product Depth Uom (Metric)":" ","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DN,EQPT,DSKTP,19 IN ,WH","Search Terms":"11349-219,Equipment Tie-Down Bracket,ZetaFrame Equipment Tie-Down Bracket,Server cabinet Equipment Tie-Down Bracket,Rack-mounted Equipment Tie-Down Bracket,Data center Equipment Tie-Down Bracket,Cabinet Equipment Tie-Down Bracket solution,Network rack Equipment Tie-Down Bracket,Structured cabling solution for Equipment Tie-Down Bracket,Best Equipment Tie-Down Bracket for server racks,How to organize cables with Equipment Tie-Down Bracket,Efficient routing for Equipment Tie-Down Bracket,Front-to-back cable routing for Equipment Tie-Down Bracket,High-density cable organization for Equipment Tie-Down Bracket,Professional cable management for Equipment Tie-Down Bracket","Search Relevancy":3},{"primaryId":"11349-223","Primary ID":"11349-223","Color":["White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Tie-Down Bracket","Marketing Description - Global English":"Equipment Tie-Down Bracket; for use with desktop CPU on 23\" Rack; White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Bracket","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":" ","Product Length/Depth":0.88,"Product Length/Depth Uom":" ","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":" ","Product Depth Uom (Metric)":" ","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DN,EQPT,DSKTP,23 IN ,WH","Search Terms":"11349-223,Equipment Tie-Down Bracket,ZetaFrame Equipment Tie-Down Bracket,Server cabinet Equipment Tie-Down Bracket,Rack-mounted Equipment Tie-Down Bracket,Data center Equipment Tie-Down Bracket,Cabinet Equipment Tie-Down Bracket solution,Network rack Equipment Tie-Down Bracket,Structured cabling solution for Equipment Tie-Down Bracket,Best Equipment Tie-Down Bracket for server racks,How to organize cables with Equipment Tie-Down Bracket,Efficient routing for Equipment Tie-Down Bracket,Front-to-back cable routing for Equipment Tie-Down Bracket,High-density cable organization for Equipment Tie-Down Bracket,Professional cable management for Equipment Tie-Down Bracket","Search Relevancy":3},{"primaryId":"11349-519","Primary ID":"11349-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Tie-Down Bracket","Marketing Description - Global English":"Equipment Tie-Down Bracket; for use with desktop CPU on 19\" Rack; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Bracket","Promote on Website":"1","Attached to Series":"1","Width":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":" ","Product Length/Depth":0.88,"Product Length/Depth Uom":" ","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":" ","Product Depth Uom (Metric)":" ","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ANGLE TIE DOWN,19 IN,CL","Search Terms":"11349-519,Equipment Tie-Down Bracket,ZetaFrame Equipment Tie-Down Bracket,Server cabinet Equipment Tie-Down Bracket,Rack-mounted Equipment Tie-Down Bracket,Data center Equipment Tie-Down Bracket,Cabinet Equipment Tie-Down Bracket solution,Network rack Equipment Tie-Down Bracket,Structured cabling solution for Equipment Tie-Down Bracket,Best Equipment Tie-Down Bracket for server racks,How to organize cables with Equipment Tie-Down Bracket,Efficient routing for Equipment Tie-Down Bracket,Front-to-back cable routing for Equipment Tie-Down Bracket,High-density cable organization for Equipment Tie-Down Bracket,Professional cable management for Equipment Tie-Down Bracket","Search Relevancy":3},{"primaryId":"11349-523","Primary ID":"11349-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Tie-Down Bracket","Marketing Description - Global English":"Equipment Tie-Down Bracket; for use with desktop CPU on 23\" Rack; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":96.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Bracket","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":" ","Product Length/Depth":0.88,"Product Length/Depth Uom":" ","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":" ","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ANGLE TIE DOWN,23 IN,CL","Search Terms":"11349-523,Equipment Tie-Down Bracket,ZetaFrame Equipment Tie-Down Bracket,Server cabinet Equipment Tie-Down Bracket,Rack-mounted Equipment Tie-Down Bracket,Data center Equipment Tie-Down Bracket,Cabinet Equipment Tie-Down Bracket solution,Network rack Equipment Tie-Down Bracket,Structured cabling solution for Equipment Tie-Down Bracket,Best Equipment Tie-Down Bracket for server racks,How to organize cables with Equipment Tie-Down Bracket,Efficient routing for Equipment Tie-Down Bracket,Front-to-back cable routing for Equipment Tie-Down Bracket,High-density cable organization for Equipment Tie-Down Bracket,Professional cable management for Equipment Tie-Down Bracket","Search Relevancy":3},{"primaryId":"11349-719","Primary ID":"11349-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Tie-Down Bracket","Marketing Description - Global English":"Equipment Tie-Down Bracket; for use with desktop CPU on 19\" Rack; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Bracket","Promote on Website":"1","Attached to Series":"1","Width":"19\" (482.6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":" ","Product Length/Depth":0.88,"Product Length/Depth Uom":" ","Product Width ":19,"Product Width Uom":"\"","Product Height Uom (Metric)":" ","Product Depth Uom (Metric)":" ","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ANGLE TIE DOWN,19 IN,BK","Search Terms":"11349-719,Equipment Tie-Down Bracket,ZetaFrame Equipment Tie-Down Bracket,Server cabinet Equipment Tie-Down Bracket,Rack-mounted Equipment Tie-Down Bracket,Data center Equipment Tie-Down Bracket,Cabinet Equipment Tie-Down Bracket solution,Network rack Equipment Tie-Down Bracket,Structured cabling solution for Equipment Tie-Down Bracket,Best Equipment Tie-Down Bracket for server racks,How to organize cables with Equipment Tie-Down Bracket,Efficient routing for Equipment Tie-Down Bracket,Front-to-back cable routing for Equipment Tie-Down Bracket,High-density cable organization for Equipment Tie-Down Bracket,Professional cable management for Equipment Tie-Down Bracket","Search Relevancy":3},{"primaryId":"11349-723","Primary ID":"11349-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Equipment Tie-Down Bracket","Marketing Description - Global English":"Equipment Tie-Down Bracket; for use with desktop CPU on 23\" Rack; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":96.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Tie-Down Bracket","Promote on Website":"1","Attached to Series":"1","Width":"23\" (584.2 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.5,"Product Height Uom":" ","Product Length/Depth":0.88,"Product Length/Depth Uom":" ","Product Width ":23,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":" ","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"TIE DN,EQPT,DSKTP,23 IN ,BK","Search Terms":"11349-723,Equipment Tie-Down Bracket,ZetaFrame Equipment Tie-Down Bracket,Server cabinet Equipment Tie-Down Bracket,Rack-mounted Equipment Tie-Down Bracket,Data center Equipment Tie-Down Bracket,Cabinet Equipment Tie-Down Bracket solution,Network rack Equipment Tie-Down Bracket,Structured cabling solution for Equipment Tie-Down Bracket,Best Equipment Tie-Down Bracket for server racks,How to organize cables with Equipment Tie-Down Bracket,Efficient routing for Equipment Tie-Down Bracket,Front-to-back cable routing for Equipment Tie-Down Bracket,High-density cable organization for Equipment Tie-Down Bracket,Professional cable management for Equipment Tie-Down Bracket","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)"],"Color":["Black","Clear","Gray","White"]},"total":8}