{"items":[{"primaryId":"50110-103","Primary ID":"50110-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Gray","Shipping Weight":43,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":19.5,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":734.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X7 FT H,GY","Search Terms":"50110-103,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50110-108","Primary ID":"50110-108","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Gray","Shipping Weight":50,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":907.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X9 FT H,GY","Search Terms":"50110-108,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50110-115","Primary ID":"50110-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Gray","Shipping Weight":48,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":21.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":816.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X8 FT H,GY","Search Terms":"50110-115,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50110-503","Primary ID":"50110-503","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Clear","Shipping Weight":43,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":19.5,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":699.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X7 FT H,CL","Search Terms":"50110-503,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50110-508","Primary ID":"50110-508","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Clear","Shipping Weight":50,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":863.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X9 FT H,CL","Search Terms":"50110-508,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50110-515","Primary ID":"50110-515","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Clear","Shipping Weight":50,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":777.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X8 FT H,CL","Search Terms":"50110-515,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50110-703","Primary ID":"50110-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Black","Shipping Weight":41,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":18.6,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":699.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X7 FT H,BK","Search Terms":"50110-703,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50110-708","Primary ID":"50110-708","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Black","Shipping Weight":50,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":863.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X9 FT H,BK","Search Terms":"50110-708,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50110-715","Primary ID":"50110-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Black","Shipping Weight":48,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":21.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":777.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X8 FT H,BK","Search Terms":"50110-715,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50110-E03","Primary ID":"50110-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Glacier White","Shipping Weight":41,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":18.6,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":769.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X 7 FT H,GW","Search Terms":"50110-E03,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50110-E08","Primary ID":"50110-E08","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Glacier White","Shipping Weight":50,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":284,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":22.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":950.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X 9 FT H,GW","Search Terms":"50110-E08,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50110-E15","Primary ID":"50110-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Standard Rack; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Glacier White","Shipping Weight":48,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":21.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":855.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,STD,19 IN X 8 FT H,GW","Search Terms":"50110-E15,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-103","Primary ID":"50130-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Gray","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1068.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X7 FT H,GY","Search Terms":"50130-103,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-108","Primary ID":"50130-108","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Gray","Shipping Weight":58,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":26.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1319.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X9 FT H,GY","Search Terms":"50130-108,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-115","Primary ID":"50130-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Gray","Shipping Weight":55,"Shipping Weight Uom":"LB","Ship Height":98,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":24.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":249,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1187.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X8 FT H,GY","Search Terms":"50130-115,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-503","Primary ID":"50130-503","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Clear","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1017.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X7 FT H,CL","Search Terms":"50130-503,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-508","Primary ID":"50130-508","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Clear","Shipping Weight":58,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":26.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1256.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X9 FT H,CL","Search Terms":"50130-508,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-515","Primary ID":"50130-515","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Clear","Shipping Weight":55,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":24.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1130.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X8 FT H,CL","Search Terms":"50130-515,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-703","Primary ID":"50130-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Black","Shipping Weight":46,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":20.87,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1017.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X7 FT H,BK","Search Terms":"50130-703,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-708","Primary ID":"50130-708","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Black","Shipping Weight":58,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":26.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1256.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X9 FT H,BK","Search Terms":"50130-708,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-715","Primary ID":"50130-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Black","Shipping Weight":55,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":24.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1130.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X8 FT H,BK","Search Terms":"50130-715,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-E03","Primary ID":"50130-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 7'H (2.1 m) x 19\"W x 29\"D (740 mm); Glacier White","Shipping Weight":46,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":20.87,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1119.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"7' (2.1 m) 45U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X7 FT H,GW","Search Terms":"50130-E03,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-E08","Primary ID":"50130-E08","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 9'H (2.7 m) x 19\"W x 29\"D (740 mm); Glacier White","Shipping Weight":58,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":26.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1381.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"9' (2.7 m) 58U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X 9 FT H,GW","Search Terms":"50130-E08,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3},{"primaryId":"50130-E15","Primary ID":"50130-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack","Marketing Description - Global English":"ExpandaRack for Universal Rack; 8'H (2.4 m) x 19\"W x 29\"D (740 mm); Glacier White","Shipping Weight":55,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":257,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":24.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1243.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"8' (2.4 m) 51U","Width":"19\" (483 mm)","Depth":"29\" (740 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":740,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXPAND-A-RK,UNIV,19 IN X 8 FT H,GW","Search Terms":"50130-E15,ExpandaRack,ZetaFrame ExpandaRack,Server cabinet ExpandaRack,Rack-mounted ExpandaRack,Data center ExpandaRack,Cabinet ExpandaRack solution,Network rack ExpandaRack,Structured cabling solution for ExpandaRack,Best ExpandaRack for server racks,How to organize cables with ExpandaRack,Efficient routing for ExpandaRack,Front-to-back cable routing for ExpandaRack,High-density cable organization for ExpandaRack,Professional cable management for ExpandaRack","Search Relevancy":3}],"options":{"Type":["For Use With Standard Rack","For Use With Universal Rack"],"Height":["7' (2.1 m) 45U","8' (2.4 m) 51U","9' (2.7 m) 58U"],"Color":["Black","Clear","Glacier White","Gray"]},"total":24}