{"items":[{"primaryId":"50150-199","Primary ID":"50150-199","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack Pan Set","Marketing Description - Global English":"ExpandaRack; Pan Set for Standard Rack; 19\"W x 29\"D (740 mm); Gray","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":503.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PAN SET,STD,19 IN X29 IN D,GY","Search Terms":"50150-199,ExpandaRack Pan Set,ZetaFrame ExpandaRack Pan Set,Server cabinet ExpandaRack Pan Set,Rack-mounted ExpandaRack Pan Set,Data center ExpandaRack Pan Set,Cabinet ExpandaRack Pan Set solution,Network rack ExpandaRack Pan Set,Structured cabling solution for ExpandaRack Pan Set,Best ExpandaRack Pan Set for server racks,How to organize cables with ExpandaRack Pan Set,Efficient routing for ExpandaRack Pan Set,Front-to-back cable routing for ExpandaRack Pan Set,High-density cable organization for ExpandaRack Pan Set,Professional cable management for ExpandaRack Pan Set","Search Relevancy":3},{"primaryId":"50150-599","Primary ID":"50150-599","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack Pan Set","Marketing Description - Global English":"ExpandaRack; Pan Set for Standard Rack; 19\"W x 29\"D (740 mm); Clear","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":479.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PAN SET,STD,19 IN X29 IN D,CL","Search Terms":"50150-599,ExpandaRack Pan Set,ZetaFrame ExpandaRack Pan Set,Server cabinet ExpandaRack Pan Set,Rack-mounted ExpandaRack Pan Set,Data center ExpandaRack Pan Set,Cabinet ExpandaRack Pan Set solution,Network rack ExpandaRack Pan Set,Structured cabling solution for ExpandaRack Pan Set,Best ExpandaRack Pan Set for server racks,How to organize cables with ExpandaRack Pan Set,Efficient routing for ExpandaRack Pan Set,Front-to-back cable routing for ExpandaRack Pan Set,High-density cable organization for ExpandaRack Pan Set,Professional cable management for ExpandaRack Pan Set","Search Relevancy":3},{"primaryId":"50150-799","Primary ID":"50150-799","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack Pan Set","Marketing Description - Global English":"ExpandaRack; Pan Set for Standard Rack; 19\"W x 29\"D (740 mm); Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":479.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PAN SET,STD,19 IN X29 IN D,BK","Search Terms":"50150-799,ExpandaRack Pan Set,ZetaFrame ExpandaRack Pan Set,Server cabinet ExpandaRack Pan Set,Rack-mounted ExpandaRack Pan Set,Data center ExpandaRack Pan Set,Cabinet ExpandaRack Pan Set solution,Network rack ExpandaRack Pan Set,Structured cabling solution for ExpandaRack Pan Set,Best ExpandaRack Pan Set for server racks,How to organize cables with ExpandaRack Pan Set,Efficient routing for ExpandaRack Pan Set,Front-to-back cable routing for ExpandaRack Pan Set,High-density cable organization for ExpandaRack Pan Set,Professional cable management for ExpandaRack Pan Set","Search Relevancy":3},{"primaryId":"50150-E99","Primary ID":"50150-E99","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack Pan Set","Marketing Description - Global English":"ExpandaRack; Pan Set for Standard Rack; 19\"W x 29\"D (740 mm); Glacier White","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":527.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Standard Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PAN SET,STD,19 IN X 29 IN D,GW","Search Terms":"50150-E99,ExpandaRack Pan Set,ZetaFrame ExpandaRack Pan Set,Server cabinet ExpandaRack Pan Set,Rack-mounted ExpandaRack Pan Set,Data center ExpandaRack Pan Set,Cabinet ExpandaRack Pan Set solution,Network rack ExpandaRack Pan Set,Structured cabling solution for ExpandaRack Pan Set,Best ExpandaRack Pan Set for server racks,How to organize cables with ExpandaRack Pan Set,Efficient routing for ExpandaRack Pan Set,Front-to-back cable routing for ExpandaRack Pan Set,High-density cable organization for ExpandaRack Pan Set,Professional cable management for ExpandaRack Pan Set","Search Relevancy":3},{"primaryId":"50160-199","Primary ID":"50160-199","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack Pan Set","Marketing Description - Global English":"ExpandaRack; Pan Set for Universal Rack; 19\"W x 29\"D (740 mm); Gray","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":587.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PAN SET,UNIV,19 IN X29 IN D,GY","Search Terms":"50160-199,ExpandaRack Pan Set,ZetaFrame ExpandaRack Pan Set,Server cabinet ExpandaRack Pan Set,Rack-mounted ExpandaRack Pan Set,Data center ExpandaRack Pan Set,Cabinet ExpandaRack Pan Set solution,Network rack ExpandaRack Pan Set,Structured cabling solution for ExpandaRack Pan Set,Best ExpandaRack Pan Set for server racks,How to organize cables with ExpandaRack Pan Set,Efficient routing for ExpandaRack Pan Set,Front-to-back cable routing for ExpandaRack Pan Set,High-density cable organization for ExpandaRack Pan Set,Professional cable management for ExpandaRack Pan Set","Search Relevancy":3},{"primaryId":"50160-599","Primary ID":"50160-599","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack Pan Set","Marketing Description - Global English":"ExpandaRack; Pan Set for Universal Rack; 19\"W x 29\"D (740 mm); Clear","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":559.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PAN SET,UNIV,19 IN X29 IN D,CL","Search Terms":"50160-599,ExpandaRack Pan Set,ZetaFrame ExpandaRack Pan Set,Server cabinet ExpandaRack Pan Set,Rack-mounted ExpandaRack Pan Set,Data center ExpandaRack Pan Set,Cabinet ExpandaRack Pan Set solution,Network rack ExpandaRack Pan Set,Structured cabling solution for ExpandaRack Pan Set,Best ExpandaRack Pan Set for server racks,How to organize cables with ExpandaRack Pan Set,Efficient routing for ExpandaRack Pan Set,Front-to-back cable routing for ExpandaRack Pan Set,High-density cable organization for ExpandaRack Pan Set,Professional cable management for ExpandaRack Pan Set","Search Relevancy":3},{"primaryId":"50160-799","Primary ID":"50160-799","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack Pan Set","Marketing Description - Global English":"ExpandaRack; Pan Set for Universal Rack; 19\"W x 29\"D (740 mm); Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":559.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PAN SET,UNIV,19 IN X29 IN D,BK","Search Terms":"50160-799,ExpandaRack Pan Set,ZetaFrame ExpandaRack Pan Set,Server cabinet ExpandaRack Pan Set,Rack-mounted ExpandaRack Pan Set,Data center ExpandaRack Pan Set,Cabinet ExpandaRack Pan Set solution,Network rack ExpandaRack Pan Set,Structured cabling solution for ExpandaRack Pan Set,Best ExpandaRack Pan Set for server racks,How to organize cables with ExpandaRack Pan Set,Efficient routing for ExpandaRack Pan Set,Front-to-back cable routing for ExpandaRack Pan Set,High-density cable organization for ExpandaRack Pan Set,Professional cable management for ExpandaRack Pan Set","Search Relevancy":3},{"primaryId":"50160-E99","Primary ID":"50160-E99","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"ExpandaRack Pan Set","Marketing Description - Global English":"ExpandaRack; Pan Set for Universal Rack; 19\"W x 29\"D (740 mm); Glacier White","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":615.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Universal Rack","Keyword":"ExpandaRack;Kit Four Post","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PAN SET,UNIV,19 IN X 29 IN D,GW","Search Terms":"50160-E99,ExpandaRack Pan Set,ZetaFrame ExpandaRack Pan Set,Server cabinet ExpandaRack Pan Set,Rack-mounted ExpandaRack Pan Set,Data center ExpandaRack Pan Set,Cabinet ExpandaRack Pan Set solution,Network rack ExpandaRack Pan Set,Structured cabling solution for ExpandaRack Pan Set,Best ExpandaRack Pan Set for server racks,How to organize cables with ExpandaRack Pan Set,Efficient routing for ExpandaRack Pan Set,Front-to-back cable routing for ExpandaRack Pan Set,High-density cable organization for ExpandaRack Pan Set,Professional cable management for ExpandaRack Pan Set","Search Relevancy":3}],"options":{"Type":["For Standard Rack","For Universal Rack"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}