{"items":[{"primaryId":"60103-001","Primary ID":"60103-001","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Expansion Cards for RIM-1000","Marketing Description - Global English":"Expansion Card A for 24 VDC or 48VDC RIM-1000; 12 configurable analog or digital NO inputs; 8 relay outputs","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1902.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Expansion Card A, for 24 or 48 VDC","Keyword":"RIM; Environmental","Promote on Website":"0","Attached to Series":"1","Height":"1.5\" (38 mm)","Width":"4\" (102 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,1000,EXP CARD,A","Search Terms":"60103-001,Expansion Cards for RIM-1000,ZetaFrame Expansion Cards for RIM-1000,Server cabinet Expansion Cards for RIM-1000,Rack-mounted Expansion Cards for RIM-1000,Data center Expansion Cards for RIM-1000,Cabinet Expansion Cards for RIM-1000 solution,Network rack Expansion Cards for RIM-1000,Structured cabling solution for Expansion Cards for RIM-1000,Best Expansion Cards for RIM-1000 for server racks,How to organize cables with Expansion Cards for RIM-1000,Efficient routing for Expansion Cards for RIM-1000,Front-to-back cable routing for Expansion Cards for RIM-1000,High-density cable organization for Expansion Cards for RIM-1000,Professional cable management for Expansion Cards for RIM-1000","Search Relevancy":3},{"primaryId":"60103-002","Primary ID":"60103-002","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Expansion Cards for RIM-1000","Marketing Description - Global English":"Expansion Card C for 24 VDC RIM-1000; 24 digital NO/NC inputs","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1265.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Expansion Card C, for 24 VDC","Keyword":"RIM; Environmental","Promote on Website":"0","Attached to Series":"1","Height":"1.5\" (38 mm)","Width":"4\" (102 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Volts":"24","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,1000,24V,EXP CARD,C","Search Terms":"60103-002,Expansion Cards for RIM-1000,ZetaFrame Expansion Cards for RIM-1000,Server cabinet Expansion Cards for RIM-1000,Rack-mounted Expansion Cards for RIM-1000,Data center Expansion Cards for RIM-1000,Cabinet Expansion Cards for RIM-1000 solution,Network rack Expansion Cards for RIM-1000,Structured cabling solution for Expansion Cards for RIM-1000,Best Expansion Cards for RIM-1000 for server racks,How to organize cables with Expansion Cards for RIM-1000,Efficient routing for Expansion Cards for RIM-1000,Front-to-back cable routing for Expansion Cards for RIM-1000,High-density cable organization for Expansion Cards for RIM-1000,Professional cable management for Expansion Cards for RIM-1000","Search Relevancy":3},{"primaryId":"60103-003","Primary ID":"60103-003","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Expansion Cards for RIM-1000","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1371.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Expansion Card C, for 48 VDC","Keyword":"RIM; Environmental","Promote on Website":"0","Attached to Series":"1","Height":"1.5\" (38 mm)","Width":"4\" (102 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Volts":"48","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,1000,48V,EXP CARD,C","Search Terms":"60103-003,Expansion Cards for RIM-1000,ZetaFrame Expansion Cards for RIM-1000,Server cabinet Expansion Cards for RIM-1000,Rack-mounted Expansion Cards for RIM-1000,Data center Expansion Cards for RIM-1000,Cabinet Expansion Cards for RIM-1000 solution,Network rack Expansion Cards for RIM-1000,Structured cabling solution for Expansion Cards for RIM-1000,Best Expansion Cards for RIM-1000 for server racks,How to organize cables with Expansion Cards for RIM-1000,Efficient routing for Expansion Cards for RIM-1000,Front-to-back cable routing for Expansion Cards for RIM-1000,High-density cable organization for Expansion Cards for RIM-1000,Professional cable management for Expansion Cards for RIM-1000","Search Relevancy":3}],"options":{"Type":["Expansion Card A, for 24 or 48 VDC","Expansion Card C, for 24 VDC","Expansion Card C, for 48 VDC"]},"total":3}