{"items":[{"primaryId":"12891-701","Primary ID":"12891-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Extended Fingers Bracket","Marketing Description - Global English":"Extended Finger Brackets; 9U; Black; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":9,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":74.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extended Fingers Bracket","Promote on Website":"1","Attached to Series":"1","Height RMU":"9U","Height":"15.8\" (400 mm) 9U","Width":"6.9\" (175 mm)","BABA Compliant":"1","Product Height":15.8,"Product Height Uom":"\"","Product Width ":6.9,"Product Width Uom":"\"","Product Height (Metric)":400,"Product Height Uom (Metric)":"mm","Product Width (Metric)":175,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE GUIDE,9 RMU,BK","Search Terms":"12891-701,Extended Fingers Bracket,ZetaFrame Extended Fingers Bracket,Server cabinet Extended Fingers Bracket,Rack-mounted Extended Fingers Bracket,Data center Extended Fingers Bracket,Cabinet Extended Fingers Bracket solution,Network rack Extended Fingers Bracket,Structured cabling solution for Extended Fingers Bracket,Best Extended Fingers Bracket for server racks,How to organize cables with Extended Fingers Bracket,Efficient routing for Extended Fingers Bracket,Front-to-back cable routing for Extended Fingers Bracket,High-density cable organization for Extended Fingers Bracket,Professional cable management for Extended Fingers Bracket","Search Relevancy":3},{"primaryId":"12891-702","Primary ID":"12891-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Extended Fingers Bracket","Marketing Description - Global English":"Extended Finger Brackets; 13U; Black; Each","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":13,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":103.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extended Fingers Bracket","Promote on Website":"1","Attached to Series":"1","Height RMU":"13U","Height":"22.8\" (578 mm) 13U","Width":"6.9\" (175 mm)","BABA Compliant":"1","Product Height":22.8,"Product Height Uom":"\"","Product Width ":6.9,"Product Width Uom":"\"","Product Height (Metric)":578,"Product Height Uom (Metric)":"mm","Product Width (Metric)":175,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE GUIDE,13 RMU,BK","Search Terms":"12891-702,Extended Fingers Bracket,ZetaFrame Extended Fingers Bracket,Server cabinet Extended Fingers Bracket,Rack-mounted Extended Fingers Bracket,Data center Extended Fingers Bracket,Cabinet Extended Fingers Bracket solution,Network rack Extended Fingers Bracket,Structured cabling solution for Extended Fingers Bracket,Best Extended Fingers Bracket for server racks,How to organize cables with Extended Fingers Bracket,Efficient routing for Extended Fingers Bracket,Front-to-back cable routing for Extended Fingers Bracket,High-density cable organization for Extended Fingers Bracket,Professional cable management for Extended Fingers Bracket","Search Relevancy":3},{"primaryId":"12891-703","Primary ID":"12891-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Extended Fingers Bracket","Marketing Description - Global English":"Extended Finger Brackets; 7U; Black; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":7,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":71.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extended Fingers Bracket","Promote on Website":"1","Attached to Series":"1","Height RMU":"7U","Height":"12.3\" (311 mm) 7U","Width":"6.9\" (175 mm)","BABA Compliant":"1","Product Height":12.3,"Product Height Uom":"\"","Product Width ":6.9,"Product Width Uom":"\"","Product Height (Metric)":311,"Product Height Uom (Metric)":"mm","Product Width (Metric)":175,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE GUIDE,7 RMU,BK","Search Terms":"12891-703,Extended Fingers Bracket,ZetaFrame Extended Fingers Bracket,Server cabinet Extended Fingers Bracket,Rack-mounted Extended Fingers Bracket,Data center Extended Fingers Bracket,Cabinet Extended Fingers Bracket solution,Network rack Extended Fingers Bracket,Structured cabling solution for Extended Fingers Bracket,Best Extended Fingers Bracket for server racks,How to organize cables with Extended Fingers Bracket,Efficient routing for Extended Fingers Bracket,Front-to-back cable routing for Extended Fingers Bracket,High-density cable organization for Extended Fingers Bracket,Professional cable management for Extended Fingers Bracket","Search Relevancy":3},{"primaryId":"12891-E01","Primary ID":"12891-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Extended Fingers Bracket","Marketing Description - Global English":"Extended Finger Brackets; 7U; Glacier White; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":9,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":82.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extended Fingers Bracket","Promote on Website":"1","Attached to Series":"1","Height RMU":"9U","Height":"15.8\" (400 mm) 9U","Width":"6.9\" (175 mm)","BABA Compliant":"1","Product Height":15.8,"Product Height Uom":"\"","Product Width ":6.9,"Product Width Uom":"\"","Product Height (Metric)":400,"Product Height Uom (Metric)":"mm","Product Width (Metric)":175,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE GUIDE,9 RMU,GW","Search Terms":"12891-E01,Extended Fingers Bracket,ZetaFrame Extended Fingers Bracket,Server cabinet Extended Fingers Bracket,Rack-mounted Extended Fingers Bracket,Data center Extended Fingers Bracket,Cabinet Extended Fingers Bracket solution,Network rack Extended Fingers Bracket,Structured cabling solution for Extended Fingers Bracket,Best Extended Fingers Bracket for server racks,How to organize cables with Extended Fingers Bracket,Efficient routing for Extended Fingers Bracket,Front-to-back cable routing for Extended Fingers Bracket,High-density cable organization for Extended Fingers Bracket,Professional cable management for Extended Fingers Bracket","Search Relevancy":3},{"primaryId":"12891-E02","Primary ID":"12891-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Extended Fingers Bracket","Marketing Description - Global English":"Extended Finger Brackets; 9U; Glacier White; Each","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Rack-Mount Units":13,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":113.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extended Fingers Bracket","Promote on Website":"1","Attached to Series":"1","Height RMU":"13U","Height":"22.8\" (578 mm) 13U","Width":"6.9\" (175 mm)","BABA Compliant":"1","Product Height":22.8,"Product Height Uom":"\"","Product Width ":6.9,"Product Width Uom":"\"","Product Height (Metric)":578,"Product Height Uom (Metric)":"mm","Product Width (Metric)":175,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE GUIDE,13 RMU,GW","Search Terms":"12891-E02,Extended Fingers Bracket,ZetaFrame Extended Fingers Bracket,Server cabinet Extended Fingers Bracket,Rack-mounted Extended Fingers Bracket,Data center Extended Fingers Bracket,Cabinet Extended Fingers Bracket solution,Network rack Extended Fingers Bracket,Structured cabling solution for Extended Fingers Bracket,Best Extended Fingers Bracket for server racks,How to organize cables with Extended Fingers Bracket,Efficient routing for Extended Fingers Bracket,Front-to-back cable routing for Extended Fingers Bracket,High-density cable organization for Extended Fingers Bracket,Professional cable management for Extended Fingers Bracket","Search Relevancy":3},{"primaryId":"12891-E03","Primary ID":"12891-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Extended Fingers Bracket","Marketing Description - Global English":"Extended Finger Brackets; 13U; Glacier White; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":7,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":78.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Extended Fingers Bracket","Promote on Website":"1","Attached to Series":"1","Height RMU":"7U","Height":"12.3\" (311 mm) 7U","Width":"6.9\" (175 mm)","BABA Compliant":"1","Product Height":12.3,"Product Height Uom":"\"","Product Width ":6.9,"Product Width Uom":"\"","Product Height (Metric)":311,"Product Height Uom (Metric)":"mm","Product Width (Metric)":175,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE GUIDE,7 RMU,GW","Search Terms":"12891-E03,Extended Fingers Bracket,ZetaFrame Extended Fingers Bracket,Server cabinet Extended Fingers Bracket,Rack-mounted Extended Fingers Bracket,Data center Extended Fingers Bracket,Cabinet Extended Fingers Bracket solution,Network rack Extended Fingers Bracket,Structured cabling solution for Extended Fingers Bracket,Best Extended Fingers Bracket for server racks,How to organize cables with Extended Fingers Bracket,Efficient routing for Extended Fingers Bracket,Front-to-back cable routing for Extended Fingers Bracket,High-density cable organization for Extended Fingers Bracket,Professional cable management for Extended Fingers Bracket","Search Relevancy":3}],"options":{"Height":["12.3\" (311 mm) 7U","15.8\" (400 mm) 9U","22.8\" (578 mm) 13U"],"Color":["Black","Glacier White"]},"total":6}