{"items":[{"primaryId":"11755-001","Primary ID":"11755-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Fan Kit for Single Rack Enclosures","Marketing Description - Global English":"Fan Kit; 400 CFM; 115 VAC; 50/60 Hz; 0.19 Amp; Includes power cord with NEMA 5-15P Plug","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1076.02,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"400 CFM, 115 VAC 50/60 Hz NEMA 5-15P ","Keyword":"Fan Kit for Enclosure","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT-FAN/FILTER,ENCLOSURE","Search Terms":"11755-001,Fan Kit for Single Rack Enclosures,ZetaFrame Fan Kit for Single Rack Enclosures,Server cabinet Fan Kit for Single Rack Enclosures,Rack-mounted Fan Kit for Single Rack Enclosures,Data center Fan Kit for Single Rack Enclosures,Cabinet Fan Kit for Single Rack Enclosures solution,Network rack Fan Kit for Single Rack Enclosures,Structured cabling solution for Fan Kit for Single Rack Enclosures,Best Fan Kit for Single Rack Enclosures for server racks,How to organize cables with Fan Kit for Single Rack Enclosures,Efficient routing for Fan Kit for Single Rack Enclosures,Front-to-back cable routing for Fan Kit for Single Rack Enclosures,High-density cable organization for Fan Kit for Single Rack Enclosures,Professional cable management for Fan Kit for Single Rack Enclosures","Search Relevancy":3},{"primaryId":"11755-003","Primary ID":"11755-003","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Fan Kit for Single Rack Enclosures","Marketing Description - Global English":"Fan/Filter Kit; 200 CFM; 115 VAC; 50/60 Hz; Includes power cord with NEMA 5-15P Plug","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":586.98,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"200 CFM, 115 VAC 50/60 Hz NEMA 5-15P ","Keyword":" Fan/Filter Kit; 19\"W; 2 Fans, 100 CFM Each","Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"0","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":11.1,"Product Weight UOM":"LB","Short Description":"KIT-FAN/FILTER,ENCLOSURE","Search Terms":"11755-003,Fan Kit for Single Rack Enclosures,ZetaFrame Fan Kit for Single Rack Enclosures,Server cabinet Fan Kit for Single Rack Enclosures,Rack-mounted Fan Kit for Single Rack Enclosures,Data center Fan Kit for Single Rack Enclosures,Cabinet Fan Kit for Single Rack Enclosures solution,Network rack Fan Kit for Single Rack Enclosures,Structured cabling solution for Fan Kit for Single Rack Enclosures,Best Fan Kit for Single Rack Enclosures for server racks,How to organize cables with Fan Kit for Single Rack Enclosures,Efficient routing for Fan Kit for Single Rack Enclosures,Front-to-back cable routing for Fan Kit for Single Rack Enclosures,High-density cable organization for Fan Kit for Single Rack Enclosures,Professional cable management for Fan Kit for Single Rack Enclosures","Search Relevancy":3}],"options":{"Type":["200 CFM, 115 VAC 50/60 Hz NEMA 5-15P ","400 CFM, 115 VAC 50/60 Hz NEMA 5-15P "]},"total":2}