{"items":[{"primaryId":"33475-701","Primary ID":"33475-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Fiber Segregation Kit for Evolution Vertical Cable Manager","Marketing Description - Global English":"Fiber Segregation Kit; Evolution Vertical Cable Manager; Black","Shipping Weight":11.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":41,"Ship Length/Depth Uom":"in","Ship Width":20,"Ship Width Uom":"in","Shipping Weight (Metric)":5.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":51,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":212.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"25.8\" (655.32 mm)","Width":"4.5\" (114 mm)","Depth":"5\" (127 mm)","BABA Compliant":"1","Product Height":25.8,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":4.5,"Product Width Uom":"\"","Product Height (Metric)":655,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":114,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FIBER SEGREGATION KIT,ECM2","Search Terms":"33475-701,Fiber Segregation Kit for Evolution Vertical Cable Manager,ZetaFrame Fiber Segregation Kit for Evolution Vertical Cable Manager,Server cabinet Fiber Segregation Kit for Evolution Vertical Cable Manager,Rack-mounted Fiber Segregation Kit for Evolution Vertical Cable Manager,Data center Fiber Segregation Kit for Evolution Vertical Cable Manager,Cabinet Fiber Segregation Kit for Evolution Vertical Cable Manager solution,Network rack Fiber Segregation Kit for Evolution Vertical Cable Manager,Structured cabling solution for Fiber Segregation Kit for Evolution Vertical Cable Manager,Best Fiber Segregation Kit for Evolution Vertical Cable Manager for server racks,How to organize cables with Fiber Segregation Kit for Evolution Vertical Cable Manager,Efficient routing for Fiber Segregation Kit for Evolution Vertical Cable Manager,Front-to-back cable routing for Fiber Segregation Kit for Evolution Vertical Cable Manager,High-density cable organization for Fiber Segregation Kit for Evolution Vertical Cable Manager,Professional cable management for Fiber Segregation Kit for Evolution Vertical Cable Manager","Search Relevancy":3}],"options":{},"total":1}