{"items":[{"primaryId":"12955-719","Primary ID":"12955-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Fiber Slack Manager Panel for ThinLine II","Marketing Description - Global English":"Fiber Slack Manager Panel; 19\" Rack-Mount; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":180.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Manager;Slack","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/de83c507/66eca44506cc930019d6b58c/12955_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.5 mm)","Width":"19\" (483 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FIBER SLACK MANAGER,BK","Search Terms":"12955-719,Fiber Slack Manager Panel for ThinLine II,ZetaFrame Fiber Slack Manager Panel for ThinLine II,Server cabinet Fiber Slack Manager Panel for ThinLine II,Rack-mounted Fiber Slack Manager Panel for ThinLine II,Data center Fiber Slack Manager Panel for ThinLine II,Cabinet Fiber Slack Manager Panel for ThinLine II solution,Network rack Fiber Slack Manager Panel for ThinLine II,Structured cabling solution for Fiber Slack Manager Panel for ThinLine II,Best Fiber Slack Manager Panel for ThinLine II for server racks,How to organize cables with Fiber Slack Manager Panel for ThinLine II,Efficient routing for Fiber Slack Manager Panel for ThinLine II,Front-to-back cable routing for Fiber Slack Manager Panel for ThinLine II,High-density cable organization for Fiber Slack Manager Panel for ThinLine II,Professional cable management for Fiber Slack Manager Panel for ThinLine II","Search Relevancy":3}],"options":{},"total":1}