{"items":[{"primaryId":"14676-001","Primary ID":"14676-001","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Field-Replaceable Controller Module","Marketing Description - Global English":"eConnect Controller 4 (MCM4), Field-Replaceable Controller Module for Vertical eConnect Power Distribution Unit (PDU)","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":8,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":596.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"eConnect, PDU, eConnect PDU, Field-Replaceable Controller Module, Controller Module, PDU Controller Module, Main Controller Module, MCM, eConnect Controller 4","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b62ce135c00125fdc33/ECONNECT_K6_FIELD_REPLACE_MODULE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"2\" (51 mm)","Depth":"6.8\" (173 mm)","Form Factor":"Vertical ","Pack Of":"EA","BABA Compliant":"0","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":6.8,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":15,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":173,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CONTROLLER,MCM4V","Search Terms":"14676-001,Field-Replaceable Controller Module,ZetaFrame Field-Replaceable Controller Module,Server cabinet Field-Replaceable Controller Module,Rack-mounted Field-Replaceable Controller Module,Data center Field-Replaceable Controller Module,Cabinet Field-Replaceable Controller Module solution,Network rack Field-Replaceable Controller Module,Structured cabling solution for Field-Replaceable Controller Module,Best Field-Replaceable Controller Module for server racks,How to organize cables with Field-Replaceable Controller Module,Efficient routing for Field-Replaceable Controller Module,Front-to-back cable routing for Field-Replaceable Controller Module,High-density cable organization for Field-Replaceable Controller Module,Professional cable management for Field-Replaceable Controller Module","Search Relevancy":3,"SKU Level SEO Page Title":"Field-Replaceable Controller Module 14676-001 | Chatsworth","SKU Level SEO Meta Description":"Field replacement module for eConnect® PDUs enables hot-swappable controller upgrades without disrupting power to critical loads. This controller module supports configuration transfer via SD-card. Explore features and specifications.","SKU Level Web H4 Heading":"Features and Compatibility of the Field-Replaceable Controller Module","SKU Level Web Paragraph Text":"<p>The field-replaceable controller module provides a reliable solution for maintaining eConnect® Power Distribution Unit (PDU) performance without powering down critical equipment. This controller module is compatible with Monitored, Monitored Pro, Switched, and Switched Pro eConnect PDU models, ensuring broad application across data center environments. Its hot-swappable design allows for seamless upgrades or replacements, minimizing downtime and enhancing operational efficiency.</p><p>Configuration management is simplified with SD-card support, enabling quick transfer of PDU settings between modules. The field replacement module includes connections for Ethernet, Secure Array® IP Consolidation, temperature and humidity sensors, RFID Electronic Locks, and serial interfaces. For vertical eConnect PDUs, an integrated local display offers real-time monitoring and control capabilities.</p><p>This controller module helps data centers achieve higher reliability by allowing maintenance without interrupting power to servers and networking gear. The field replaceable controller module supports environmental monitoring and security features, contributing to comprehensive infrastructure management. By facilitating easy upgrades, it extends the lifespan of existing PDU investments and adapts to evolving technology needs.</p><p>Installation and replacement processes are straightforward, reducing the need for specialized technical skills. The field replacement module is engineered for durability and consistent performance in demanding data center conditions. Its design aligns with CPI's commitment to providing scalable, high-quality power management solutions for enterprise and hyperscale applications.</p><p>Overall, the field-replaceable controller module embodies CPI's focus on innovation and customer support in power distribution. This controller module enhances PDU functionality while supporting rapid deployment and customization. It represents a key component in optimizing data center infrastructure for today's advanced computing demands.</p>"},{"primaryId":"14812-001","Primary ID":"14812-001","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Field-Replaceable Controller Module","Marketing Description - Global English":"eConnect Controller 4H (MCM4), Field-Replaceable Controller Module for Horizontal eConnect Power Distribution Unit (PDU)","Shipping Weight":0.75,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":8,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":686.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"eConnect, PDU, eConnect PDU, Field-Replaceable Controller Module, Controller Module, PDU Controller Module, Main Controller Module, MCM, eConnect Controller 4","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a28ce135c00125fd87f/MCM4H_FACEPLATE_R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"2\" (51 mm)","Depth":"6.8\" (173 mm)","Form Factor":"Horizontal","Pack Of":"EA","BABA Compliant":"0","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":6.8,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":15,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":173,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CONTROLLER,MCM4H","Search Terms":"14812-001,Field-Replaceable Controller Module,ZetaFrame Field-Replaceable Controller Module,Server cabinet Field-Replaceable Controller Module,Rack-mounted Field-Replaceable Controller Module,Data center Field-Replaceable Controller Module,Cabinet Field-Replaceable Controller Module solution,Network rack Field-Replaceable Controller Module,Structured cabling solution for Field-Replaceable Controller Module,Best Field-Replaceable Controller Module for server racks,How to organize cables with Field-Replaceable Controller Module,Efficient routing for Field-Replaceable Controller Module,Front-to-back cable routing for Field-Replaceable Controller Module,High-density cable organization for Field-Replaceable Controller Module,Professional cable management for Field-Replaceable Controller Module","Search Relevancy":3,"SKU Level SEO Page Title":"14812-001 Replaceable Controller Module | Chatsworth","SKU Level SEO Meta Description":"Upgrade your eConnect® PDU with the 14812-001 field‑replaceable controller module. Replace controllers quickly without power loss for continuous operation.","SKU Level Web H4 Heading":"Key Benefits of the Field‑Replaceable Controller","SKU Level Web Paragraph Text":"<p>The 14812-001 controller module is engineered for eConnect® power distribution units, delivering reliable power management in demanding data‑center environments. Its design enables hot‑swap replacement, so technicians can swap the controller without interrupting critical loads. This capability minimizes downtime and protects mission‑critical equipment.</p>"}],"options":{"Color":["Black"],"Form Factor":["Horizontal","Vertical "],"Material":[]},"total":2}