{"items":[{"primaryId":"12370-001","Primary ID":"12370-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Finger Snaps Cable Guides","Marketing Description - Global English":"Finger Snaps Cable Guides; Black; Package of 2","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":49.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Finger Snaps Cable Guides","Promote on Website":"1","Attached to Series":"1","Width":"0.3\" (6 mm)","Depth":"10.8\" (273 mm)","Pack Of":"2","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":10.8,"Product Length/Depth Uom":"\"","Product Width ":0.3,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":273,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER SNAPS, 1 PAIR","Search Terms":"12370-001,Finger Snaps Cable Guides,ZetaFrame Finger Snaps Cable Guides,Server cabinet Finger Snaps Cable Guides,Rack-mounted Finger Snaps Cable Guides,Data center Finger Snaps Cable Guides,Cabinet Finger Snaps Cable Guides solution,Network rack Finger Snaps Cable Guides,Structured cabling solution for Finger Snaps Cable Guides,Best Finger Snaps Cable Guides for server racks,How to organize cables with Finger Snaps Cable Guides,Efficient routing for Finger Snaps Cable Guides,Front-to-back cable routing for Finger Snaps Cable Guides,High-density cable organization for Finger Snaps Cable Guides,Professional cable management for Finger Snaps Cable Guides","Search Relevancy":3},{"primaryId":"12370-002","Primary ID":"12370-002","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Finger Snaps Cable Guides","Marketing Description - Global English":"Finger Snaps Cable Guides; Black; Package of 12","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":271.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Finger Snaps Cable Guides","Promote on Website":"1","Attached to Series":"1","Pack Of":"12","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER SNAPS, QTY 12","Search Terms":"12370-002,Finger Snaps Cable Guides,ZetaFrame Finger Snaps Cable Guides,Server cabinet Finger Snaps Cable Guides,Rack-mounted Finger Snaps Cable Guides,Data center Finger Snaps Cable Guides,Cabinet Finger Snaps Cable Guides solution,Network rack Finger Snaps Cable Guides,Structured cabling solution for Finger Snaps Cable Guides,Best Finger Snaps Cable Guides for server racks,How to organize cables with Finger Snaps Cable Guides,Efficient routing for Finger Snaps Cable Guides,Front-to-back cable routing for Finger Snaps Cable Guides,High-density cable organization for Finger Snaps Cable Guides,Professional cable management for Finger Snaps Cable Guides","Search Relevancy":3,"SKU Level SEO Page Title":"12370 Finger Snaps Cable Guides | Chatsworth","SKU Level SEO Meta Description":"Explore the 12370 Finger Snaps Cable Guides - a plastic cable guide that streamlines transitions in CPI cabling sections. Improve routing efficiency.","SKU Level Web H4 Heading":"Key Benefits of Finger Snaps Cable Guides","SKU Level Web Paragraph Text":"<p>The 12370-002 Finger Snaps Cable Guides provide a reliable solution for directing cables between horizontal pathways and CPI vertical cabling sections. Designed as a plastic cable guide, each unit delivers consistent performance in demanding data‑center environments. The compact form factor fits neatly within standard rack configurations, preserving valuable space. Constructed from resilient polymer, the guides resist wear and maintain their shape even after repeated installations. Their extra‑wide, contoured profile ensures smooth cable transition, reducing stress on fiber and copper bundles. This durable plastic cable guide meets UL 94V‑O flame‑resistant standards for added safety. Installation is as simple as \"snapping your fingers,\" thanks to the patented Finger Snaps mechanism. No tools or fasteners are required, allowing technicians to secure the guides quickly during rack build‑out. The snap‑on design also enables easy removal for future re‑configurations or upgrades. Each guide supports one rack‑mount unit (RMU) of cable, making it ideal for fanning patch cords or managing dense cable bundles. The modular nature of the cable guides allows scalable deployment across single‑rack or multi‑rack installations. Users benefit from improved airflow and reduced cable clutter, enhancing overall system reliability. By integrating the 12370 Finger Snaps Cable Guides, organizations can achieve cleaner cable pathways, faster deployment times, and compliance with industry safety standards. These cable guides complement CPI's broader Cable Management portfolio, delivering a cohesive solution for modern data‑center infrastructure. Choose this plastic cable guide to streamline routing and protect critical network connections.</p>"}],"options":{},"total":2}