{"items":[{"primaryId":"33492-701","Primary ID":"33492-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Fixed Accessory Panel Kit; for 6\"W (150 mm) Evolution Single-Sided Vertical Cable Manager; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":124.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (150 mm)","Width":"5.5\" (140 mm)","Depth":"0.7\" (18 mm)","Use With":"6\"W (150 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":5.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":140,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,SS,ECM2,6\"","Search Terms":"33492-701,Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Data center Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Best Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33492-702","Primary ID":"33492-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Fixed Accessory Panel Kit; for 8\"W (200 mm) Evolution Single-Sided Vertical Cable Manager; Black","Shipping Weight":4.7,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":125.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (150 mm)","Width":"7.5\" (191 mm)","Depth":"0.7\" (18 mm)","Use With":"8\"W (200 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":7.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":191,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,SS,ECM II,8\",BK","Search Terms":"33492-702,Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Data center Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Best Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33492-703","Primary ID":"33492-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Fixed Accessory Panel Kit; for 10\"W (250 mm) Evolution Single-Sided Vertical Cable Manager; Black","Shipping Weight":5.5,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":135.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (150 mm)","Width":"9.5\" (241 mm)","Depth":"0.7\" (18 mm)","Use With":"10\"W (250 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":9.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":241,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,SS,ECM2,10\"","Search Terms":"33492-703,Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Data center Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Best Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33492-704","Primary ID":"33492-704","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Fixed Accessory Panel Kit; for 12\"W (350 mm) Evolution Single-Sided Vertical Cable Manager; Black","Shipping Weight":6.5,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":141.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (150 mm)","Width":"11.5\" (292 mm)","Depth":"0.7\" (18 mm)","Use With":"12\"W (350 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":11.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":292,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,SS,ECM2,12\"","Search Terms":"33492-704,Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Data center Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Best Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33492-705","Primary ID":"33492-705","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Fixed Accessory Panel Kit; for 15\"W (380 mm) Evolution Single-Sided Vertical Cable Manager; Black","Shipping Weight":7.7,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":3.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":147.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (150 mm)","Width":"14.5\" (368 mm)","Depth":"0.7\" (18 mm)","Use With":"15\"W (380 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":14.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":368,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,SS,ECM2,15\"","Search Terms":"33492-705,Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Data center Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Best Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33492-E01","Primary ID":"33492-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Fixed Accessory Panel Kit; for 6\"W (150 mm) Evolution Single-Sided Vertical Cable Manager; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":136.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (150 mm)","Width":"5.5\" (140 mm)","Depth":"0.7\" (18 mm)","Use With":"6\"W (150 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":5.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":140,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,SS,ECM2,6\"","Search Terms":"33492-E01,Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Data center Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Best Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33492-E02","Primary ID":"33492-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Fixed Accessory Panel Kit; for 8\"W (200 mm) Evolution Single-Sided Vertical Cable Manager; Glacier White","Shipping Weight":4.7,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (150 mm)","Width":"7.5\" (191 mm)","Depth":"0.7\" (18 mm)","Use With":"8\"W (200 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":7.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":191,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,SS,ECM2,8\"","Search Terms":"33492-E02,Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Data center Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Best Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33492-E03","Primary ID":"33492-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Fixed Accessory Panel Kit; for 10\"W (250 mm) Evolution Single-Sided Vertical Cable Manager; Glacier White","Shipping Weight":5.5,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":149.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (150 mm)","Width":"9.5\" (241 mm)","Depth":"0.7\" (18 mm)","Use With":"10\"W (250 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":9.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":241,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,SS,ECM2,10\"","Search Terms":"33492-E03,Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Data center Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Best Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33492-E04","Primary ID":"33492-E04","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Fixed Accessory Panel Kit; for 12\"W (350 mm) Evolution Single-Sided Vertical Cable Manager; Glacier White","Shipping Weight":6.5,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":156.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (150 mm)","Width":"11.5\" (292 mm)","Depth":"0.7\" (18 mm)","Use With":"12\"W (350 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":11.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":292,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,SS,ECM2,12\"","Search Terms":"33492-E04,Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Data center Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Best Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33492-E05","Primary ID":"33492-E05","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Fixed Accessory Panel Kit; for 15\"W (380 mm) Evolution Single-Sided Vertical Cable Manager; Glacier White","Shipping Weight":7.7,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":3.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":162.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (150 mm)","Width":"14.5\" (368 mm)","Depth":"0.7\" (18 mm)","Use With":"15\"W (380 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":14.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":368,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ACCY PNL,SS,ECM2,15\"","Search Terms":"33492-E05,Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Data center Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Best Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Fixed Accessory Panel Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3}],"options":{"Use With":["10\"W (250 mm) Evolution Single-Sided Vertical Cable Manager","12\"W (350 mm) Evolution Single-Sided Vertical Cable Manager","15\"W (380 mm) Evolution Single-Sided Vertical Cable Manager","6\"W (150 mm) Evolution Single-Sided Vertical Cable Manager","8\"W (200 mm) Evolution Single-Sided Vertical Cable Manager"],"Color":["Black","Glacier White"]},"total":10}