{"items":[{"primaryId":"15260-101","Primary ID":"15260-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack Fixed Equipment Mounting Rail; 38 RMU; 15\"D (381 mm); Square-Punched Mounting Holes; Gray","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":202.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"mounting rail;","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"2\" (51 mm)","Depth":"15\" (381 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL,FRONT,ADJ SR,6 FT ,GY","Search Terms":"15260-101,Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,ZetaFrame Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Server cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Rack-mounted Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Data center Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack solution,Network rack Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Structured cabling solution for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Best Fixed Equipment Mounting Rail for Adjustable Rail ServerRack for server racks,How to organize cables with Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Efficient routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Front-to-back cable routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,High-density cable organization for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Professional cable management for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Search Relevancy":3},{"primaryId":"15260-103","Primary ID":"15260-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack Fixed Equipment Mounting Rail; 45 RMU; 15\"D (381 mm); Square-Punched Mounting Holes; Gray","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":219.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"mounting rail;","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"2\" (51 mm)","Depth":"15\" (381 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL,FRONT,ADJ SR,7 FT,GY","Search Terms":"15260-103,Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,ZetaFrame Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Server cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Rack-mounted Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Data center Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack solution,Network rack Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Structured cabling solution for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Best Fixed Equipment Mounting Rail for Adjustable Rail ServerRack for server racks,How to organize cables with Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Efficient routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Front-to-back cable routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,High-density cable organization for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Professional cable management for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Search Relevancy":3},{"primaryId":"15260-115","Primary ID":"15260-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack Fixed Equipment Mounting Rail; 51 RMU; 15\"D (381 mm); Square-Punched Mounting Holes; Gray","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":238.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"mounting rail;","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"2\" (51 mm)","Depth":"15\" (381 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL,FRONT,ADJ SR,8 FT ,GY","Search Terms":"15260-115,Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,ZetaFrame Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Server cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Rack-mounted Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Data center Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack solution,Network rack Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Structured cabling solution for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Best Fixed Equipment Mounting Rail for Adjustable Rail ServerRack for server racks,How to organize cables with Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Efficient routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Front-to-back cable routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,High-density cable organization for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Professional cable management for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Search Relevancy":3},{"primaryId":"15260-701","Primary ID":"15260-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack Fixed Equipment Mounting Rail; 38 RMU; 15\"D (381 mm); Square-Punched Mounting Holes; Black","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":192.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"mounting rail;","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"2\" (51 mm)","Depth":"15\" (381 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL,FRONT,ADJ SR,6 FT ,BK","Search Terms":"15260-701,Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,ZetaFrame Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Server cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Rack-mounted Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Data center Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack solution,Network rack Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Structured cabling solution for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Best Fixed Equipment Mounting Rail for Adjustable Rail ServerRack for server racks,How to organize cables with Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Efficient routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Front-to-back cable routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,High-density cable organization for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Professional cable management for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Search Relevancy":3},{"primaryId":"15260-703","Primary ID":"15260-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack Fixed Equipment Mounting Rail; 45 RMU; 15\"D (381 mm); Square-Punched Mounting Holes; Black","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":209.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"mounting rail;","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"2\" (51 mm)","Depth":"15\" (381 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL,FRONT,ADJ SR,7 FT ,BK","Search Terms":"15260-703,Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,ZetaFrame Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Server cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Rack-mounted Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Data center Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack solution,Network rack Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Structured cabling solution for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Best Fixed Equipment Mounting Rail for Adjustable Rail ServerRack for server racks,How to organize cables with Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Efficient routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Front-to-back cable routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,High-density cable organization for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Professional cable management for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Search Relevancy":3},{"primaryId":"15260-715","Primary ID":"15260-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack Fixed Equipment Mounting Rail; 51 RMU; 15\"D (381 mm); Square-Punched Mounting Holes; Black","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":226.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"mounting rail;","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"2\" (51 mm)","Depth":"15\" (381 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL,FRONT,ADJ SR,8 FT ,BK","Search Terms":"15260-715,Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,ZetaFrame Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Server cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Rack-mounted Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Data center Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack solution,Network rack Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Structured cabling solution for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Best Fixed Equipment Mounting Rail for Adjustable Rail ServerRack for server racks,How to organize cables with Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Efficient routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Front-to-back cable routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,High-density cable organization for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Professional cable management for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Search Relevancy":3},{"primaryId":"15260-E01","Primary ID":"15260-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack Fixed Equipment Mounting Rail; 38 RMU; 15\"D (381 mm); Square-Punched Mounting Holes; Glacier White","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":212.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"mounting rail;","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"2\" (51 mm)","Depth":"15\" (381 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL,FRONT,ADJ SR,6 FT,GW","Search Terms":"15260-E01,Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,ZetaFrame Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Server cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Rack-mounted Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Data center Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack solution,Network rack Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Structured cabling solution for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Best Fixed Equipment Mounting Rail for Adjustable Rail ServerRack for server racks,How to organize cables with Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Efficient routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Front-to-back cable routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,High-density cable organization for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Professional cable management for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Search Relevancy":3},{"primaryId":"15260-E03","Primary ID":"15260-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack Fixed Equipment Mounting Rail; 45 RMU; 15\"D (381 mm); Square-Punched Mounting Holes; Glacier White","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":230.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"mounting rail;","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"2\" (51 mm)","Depth":"15\" (381 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL,FRONT,ADJ SR,7 FT,GW","Search Terms":"15260-E03,Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,ZetaFrame Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Server cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Rack-mounted Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Data center Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack solution,Network rack Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Structured cabling solution for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Best Fixed Equipment Mounting Rail for Adjustable Rail ServerRack for server racks,How to organize cables with Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Efficient routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Front-to-back cable routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,High-density cable organization for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Professional cable management for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Search Relevancy":3,"SKU Level SEO Page Title":"15260 Equipment Mounting Rail - Server Rack Rails | Chatsworth","SKU Level SEO Meta Description":"Discover the 15260 equipment mounting rail for server rack rails, delivering sturdy support and easy installation for high‑density data centers.","SKU Level Web H4 Heading":"Key Features of the 15260‑E03 Equipment Mounting Rail","SKU Level Web Paragraph Text":"<p>The 15260‑E03 equipment mounting rail provides a robust foundation for high‑density server environments. Designed for use with adjustable rail server racks, it aligns precisely with standard rack dimensions. This solution enhances stability for all server rack rails while supporting heavy equipment. Square‑punched mounting holes enable rapid, repeatable installation, reducing labor time during deployment. The Glacier White finish offers corrosion resistance and seamless visual integration with modern data center aesthetics. Its 45 RMU height fits within a standard 84‑inch (2134 mm) frame, delivering consistent spacing. Threaded mounting points secure network and compute gear without the need for additional fasteners. Compatibility with QuadraRack® frames ensures that the rail can be paired with any CPI open‑rack system. The design also permits easy baying to create multi‑frame configurations for scalable growth. Engineers appreciate the clear numbering on the mounting channel, which simplifies planning and cable management. When combined with CPI cable management accessories, the rail helps maintain optimal airflow and heat dissipation. This contributes to lower cooling costs across hyperscale and enterprise data centers. CPI offers rapid product customization, allowing distributors to tailor the 15260‑E03 rail to specific project requirements. Global availability ensures timely delivery for multinational deployments. Expert technical support is available to guide selection and ensure successful installation.</p>"},{"primaryId":"15260-E15","Primary ID":"15260-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Marketing Description - Global English":"Adjustable Rail ServerRack Fixed Equipment Mounting Rail; 51 RMU; 15\"D (381 mm); Square-Punched Mounting Holes; Glacier White","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":249.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"mounting rail;","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"2\" (51 mm)","Depth":"15\" (381 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RAIL,FRONT,ADJ SR,8 FT,GW","Search Terms":"15260-E15,Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,ZetaFrame Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Server cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Rack-mounted Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Data center Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Cabinet Fixed Equipment Mounting Rail for Adjustable Rail ServerRack solution,Network rack Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Structured cabling solution for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Best Fixed Equipment Mounting Rail for Adjustable Rail ServerRack for server racks,How to organize cables with Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Efficient routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Front-to-back cable routing for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,High-density cable organization for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack,Professional cable management for Fixed Equipment Mounting Rail for Adjustable Rail ServerRack","Search Relevancy":3}],"options":{"Height":["72\" (1829 mm) 38U","84\" (2134 mm) 45U","96\" (2438 mm) 51U"],"Color":["Black","Glacier White","Gray"]},"total":9}