{"items":[{"primaryId":"37880-C01","Primary ID":"37880-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 47.2\" (1200 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":298.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.2\" (1174 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.2,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":1173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX1200H,BK","Search Terms":"37880-C01,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-C02","Primary ID":"37880-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 70.9\" (1800 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":44,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":19.96,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":348.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX1800H,BK","Search Terms":"37880-C02,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-C03","Primary ID":"37880-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 78.7\" (2000 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":48,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":21.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":364.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX2000H,BK","Search Terms":"37880-C03,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-C04","Primary ID":"37880-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 82.7\" (2100 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":50,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":22.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":386.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX2100H,BK","Search Terms":"37880-C04,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-C05","Primary ID":"37880-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 86.6\" (2200 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":408.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX2200H,BK","Search Terms":"37880-C05,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-C06","Primary ID":"37880-C06","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 94.5\" (2400 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":56,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":25.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":430.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX2400H,BK","Search Terms":"37880-C06,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-C07","Primary ID":"37880-C07","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 47.2\" (1200 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":39,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":17.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":328.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.2\" (1174 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.2,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":1173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX1200H,BK","Search Terms":"37880-C07,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-C08","Primary ID":"37880-C08","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 70.9\" (1800 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":54,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":24.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":404.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX1800H,BK","Search Terms":"37880-C08,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-C09","Primary ID":"37880-C09","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 78.7\" (2000 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":59,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":26.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":423.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX2000H,BK","Search Terms":"37880-C09,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-C10","Primary ID":"37880-C10","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 82.7\" (2100 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":62,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":28.12,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":449.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX2100H,BK","Search Terms":"37880-C10,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-C11","Primary ID":"37880-C11","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 86.6\" (2200 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":64,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":29.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":474.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX2200H,BK","Search Terms":"37880-C11,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-C12","Primary ID":"37880-C12","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 94.5\" (2400 mm) H x 31.5\" (800 mm) W; Black","Shipping Weight":69,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":31.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":500,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX2400H,BK","Search Terms":"37880-C12,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G01","Primary ID":"37880-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 47.2\" (1200 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":298.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.2\" (1174 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.2,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":1173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX1200H,HG","Search Terms":"37880-G01,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G02","Primary ID":"37880-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 70.9\" (1800 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":44,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":19.96,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":348.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX1800H,HG","Search Terms":"37880-G02,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G03","Primary ID":"37880-G03","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 78.7\" (2000 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":48,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":21.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":364.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX2000H,HG","Search Terms":"37880-G03,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G04","Primary ID":"37880-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 82.7\" (2100 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":50,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":22.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":386.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX2100H,HG","Search Terms":"37880-G04,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G05","Primary ID":"37880-G05","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 86.6\" (2200 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":52,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":23.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":408.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX2200H,HG","Search Terms":"37880-G05,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G06","Primary ID":"37880-G06","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 94.5\" (2400 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":56,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":25.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":430.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"23.5\" (597 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"23.6\" (600 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.5,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":597,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,600DX2400H,HG","Search Terms":"37880-G06,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G07","Primary ID":"37880-G07","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 47.2\" (1200 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":39,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":17.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":328.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.2\" (1174 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.2,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":1173,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX1200H,HG","Search Terms":"37880-G07,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G08","Primary ID":"37880-G08","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 70.9\" (1800 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":54,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":24.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":404.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"69.8\" (1773 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":69.8,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":1773,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX1800H,HG","Search Terms":"37880-G08,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G09","Primary ID":"37880-G09","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 78.7\" (2000 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":59,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":26.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":423.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.7\" (1974 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.7,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":1974,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX2000H,HG","Search Terms":"37880-G09,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G10","Primary ID":"37880-G10","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 82.7\" (2100 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":62,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":215,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":28.12,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":449.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.6\" (2073 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.6,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":2073,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX2100H,HG","Search Terms":"37880-G10,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G11","Primary ID":"37880-G11","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 86.6\" (2200 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":64,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":29.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":474.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.5\" (2172 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.5,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":2172,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX2200H,HG","Search Terms":"37880-G11,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4},{"primaryId":"37880-G12","Primary ID":"37880-G12","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Rear Panel","Marketing Product Series":"Fixed Rear Metal Panel for RMR Modular Enclosure","Marketing Description - Global English":"Fixed Rear Metal Panel for RMR Modular Enclosure; 94.5\" (2400 mm) H x 31.5\" (800 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":69,"Shipping Weight Uom":"LB","Ship Height":3.8,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":35.5,"Ship Width Uom":"in","Shipping Weight (Metric)":31.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":500,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.4\" (2373 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (48 mm)","Cabinet Width":"31.5\" (800 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":2372,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":48,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SOLID,REAR,FS RMR,800DX2400H,HG","Search Terms":"37880-G12,Fixed Rear Metal Panel for RMR Modular Enclosure,ZetaFrame Fixed Rear Metal Panel for RMR Modular Enclosure,Server cabinet Fixed Rear Metal Panel for RMR Modular Enclosure,Rack-mounted Fixed Rear Metal Panel for RMR Modular Enclosure,Data center Fixed Rear Metal Panel for RMR Modular Enclosure,Cabinet Fixed Rear Metal Panel for RMR Modular Enclosure solution,Network rack Fixed Rear Metal Panel for RMR Modular Enclosure,Structured cabling solution for Fixed Rear Metal Panel for RMR Modular Enclosure,Best Fixed Rear Metal Panel for RMR Modular Enclosure for server racks,How to organize cables with Fixed Rear Metal Panel for RMR Modular Enclosure,Efficient routing for Fixed Rear Metal Panel for RMR Modular Enclosure,Front-to-back cable routing for Fixed Rear Metal Panel for RMR Modular Enclosure,High-density cable organization for Fixed Rear Metal Panel for RMR Modular Enclosure,Professional cable management for Fixed Rear Metal Panel for RMR Modular Enclosure","Search Relevancy":4}],"options":{"Width":["23.5\" (597 mm)","31.4\" (798 mm)"],"Height":["46.2\" (1174 mm)","69.8\" (1773 mm)","77.7\" (1974 mm)","81.6\" (2073 mm)","85.5\" (2172 mm)","93.4\" (2373 mm)"],"Color":["Black","Hammer Gray"]},"total":24}