{"items":[{"primaryId":"12334-119","Primary ID":"12334-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 19\"W x 24\"D (610 mm); Non-Vented; Gray","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":200,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":218.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-FIXED,19 IN X24 IN ,MF,GY","Search Terms":"12334-119,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12334-123","Primary ID":"12334-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 23\"W x 24\"D (610 mm); Non-Vented; Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":231.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,FXD,23WX24D,GY","Search Terms":"12334-123,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12334-719","Primary ID":"12334-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 19\"W x 24\"D (610 mm); Non-Vented; Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":200,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":208.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":6.5,"Product Weight UOM":"LB","Short Description":"SHELF-FIXED,19 IN X24 IN ,MF,BK","Search Terms":"12334-719,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12334-723","Primary ID":"12334-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 23\"W x 24\"D (610 mm); Non-Vented; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":220.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,FXD,23WX24D,BK","Search Terms":"12334-723,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12335-119","Primary ID":"12335-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 19\"W x 24\"D (610 mm); Vented; Gray","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":200,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-FIXED,VENTED,19 IN X24 IN ,MF,GY","Search Terms":"12335-119,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12335-123","Primary ID":"12335-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 23\"W x 24\"D (610 mm); Vented; Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":280.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,FXD,VENT,23WX24D,GY","Search Terms":"12335-123,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12335-719","Primary ID":"12335-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 19\"W x 24\"D (610 mm); Vented; Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":200,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":250.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0.7,"Product Weight UOM":"LB","Short Description":"SHELF-FIXED,VENTED,19 IN X24 IN ,MF,BK","Search Terms":"12335-719,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12335-723","Primary ID":"12335-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 23\"W x 24\"D (610 mm); Vented; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":267.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":7.5,"Product Weight UOM":"LB","Short Description":"SHLF,FXD,VENT,23WX24D,BK","Search Terms":"12335-723,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12336-119","Primary ID":"12336-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 19\"W x 18\"D (460 mm); Non-Vented; Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":200,"Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":200.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-FIXED,19 IN X18 IN ,MF,GY","Search Terms":"12336-119,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12336-123","Primary ID":"12336-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 23\"W x 18\"D (460 mm); Non-Vented; Gray","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":218.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,FXD,23WX18D,GY","Search Terms":"12336-123,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12336-723","Primary ID":"12336-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 23\"W x 18\"D (460 mm); Non-Vented; Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":208.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-FIXED,23 IN X18 IN ,MF,BK","Search Terms":"12336-723,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12337-119","Primary ID":"12337-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 19\"W x 18\"D (460 mm); Vented; Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":200,"Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":245.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-FIXED,19 IN X18 IN ,MF","Search Terms":"12337-119,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12337-123","Primary ID":"12337-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 23\"W x 18\"D (460 mm); Vented; Gray","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,FXD,VENT,23WX18D,GY","Search Terms":"12337-123,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12337-719","Primary ID":"12337-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 19\"W x 18\"D (460 mm); Vented; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":200,"Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":233.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0.7,"Product Weight UOM":"LB","Short Description":"SHELF-VENTED,19 IN X18 IN ,MF","Search Terms":"12337-719,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"12337-723","Primary ID":"12337-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; 23\"W x 18\"D (460 mm); Vented; Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":250.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"MegaFrame Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF-FIXED,23 IN X18 IN ,MF,BK","Search Terms":"12337-723,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"14070-119","Primary ID":"14070-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; non-vented; 19\"W (482.6 mm) x 29\"D (740 mm); UL Listed; Gray","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":200,"Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":260.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,FXD,19WX29D,GY","Search Terms":"14070-119,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"14070-123","Primary ID":"14070-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; non-vented; 23\"W (584.2 mm) x 29\"D (740 mm); Gray","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":275.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,FXD,23WX29D,GY","Search Terms":"14070-123,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"14070-719","Primary ID":"14070-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; non-vented; 19\"W (482.6 mm) x 29\"D (740 mm); UL Listed; Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":200,"Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":248.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":7.3,"Product Weight UOM":"LB","Short Description":"SHELF,MF,FXD,19WX29D,BK","Search Terms":"14070-719,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"14070-723","Primary ID":"14070-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; non-vented; 23\"W (584.2 mm) x 29\"D (740 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Non-Vented","Keyword":"Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHELF,MF,FXD,23WX29D,BK","Search Terms":"14070-723,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"14072-119","Primary ID":"14072-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; vented; 19\"W (482.6 mm) x 29\"D (740 mm); UL Listed; Gray","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":89,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":200,"Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":298.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,FXD,VENT,19WX29D,GY","Search Terms":"14072-119,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"14072-123","Primary ID":"14072-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; vented; 23\"W (584.2 mm) x 29\"D (740 mm); Gray","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":312.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,FXD,VENT,23WX29D,GY","Search Terms":"14072-123,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"14072-719","Primary ID":"14072-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; vented; 19\"W (482.6 mm) x 29\"D (740 mm); UL Listed; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":89,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":200,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":284.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":7.6,"Product Weight UOM":"LB","Short Description":"SHLF,FXD,VENT,19WX29D,BK","Search Terms":"14072-719,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3},{"primaryId":"14072-723","Primary ID":"14072-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Fixed Shelf","Marketing Description - Global English":"Fixed Shelf; vented; 23\"W (584.2 mm) x 29\"D (740 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":74,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Width":23,"Rated Weight Capacity":200,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":297.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Fixed Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fb1f7368/66eca49006cc930019d6b85a/12334_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"29\" (737 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":29,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":737,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":8.8,"Product Weight UOM":"LB","Short Description":"SHLF,FXD,VENT,23WX29D,BK","Search Terms":"14072-723,Fixed Shelf,ZetaFrame Fixed Shelf,Server cabinet Fixed Shelf,Rack-mounted Fixed Shelf,Data center Fixed Shelf,Cabinet Fixed Shelf solution,Network rack Fixed Shelf,Structured cabling solution for Fixed Shelf,Best Fixed Shelf for server racks,How to organize cables with Fixed Shelf,Efficient routing for Fixed Shelf,Front-to-back cable routing for Fixed Shelf,High-density cable organization for Fixed Shelf,Professional cable management for Fixed Shelf","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Type":["Non-Vented","Vented"],"Color":["Black","Gray"],"Depth":["18\" (457 mm)","24\" (610 mm)","29\" (737 mm)"]},"total":23}