{"items":[{"primaryId":"35506-701","Primary ID":"35506-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Floor Bracket for Evolution Vertical Cable Manager","Marketing Description - Global English":"Floor Clamp Kit; Evolution Cable Manager; 12 Floor Clamps; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":21,"Ship Length/Depth Uom":"in","Ship Width":8.25,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":21,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":170.51,"Certifications":["Not Applicable"],"Keyword":"bracket, brace, anchor","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"1.3\" (32 mm)","Depth":"2.6\" (66 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":32,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FLOOR BRACKET KIT,BK","Search Terms":"35506-701,Floor Bracket for Evolution Vertical Cable Manager,ZetaFrame Floor Bracket for Evolution Vertical Cable Manager,Server cabinet Floor Bracket for Evolution Vertical Cable Manager,Rack-mounted Floor Bracket for Evolution Vertical Cable Manager,Data center Floor Bracket for Evolution Vertical Cable Manager,Cabinet Floor Bracket for Evolution Vertical Cable Manager solution,Network rack Floor Bracket for Evolution Vertical Cable Manager,Structured cabling solution for Floor Bracket for Evolution Vertical Cable Manager,Best Floor Bracket for Evolution Vertical Cable Manager for server racks,How to organize cables with Floor Bracket for Evolution Vertical Cable Manager,Efficient routing for Floor Bracket for Evolution Vertical Cable Manager,Front-to-back cable routing for Floor Bracket for Evolution Vertical Cable Manager,High-density cable organization for Floor Bracket for Evolution Vertical Cable Manager,Professional cable management for Floor Bracket for Evolution Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"35506 Evolution® Cable Manager Floor Bracket | Chatsworth","SKU Level SEO Meta Description":"Secure Evolution® Cable Manager with part 35506 floor brackets. Designed for stable floor mounting, clamps simplify cable floor management.","SKU Level Web H4 Heading":"Key Benefits of the 35506 Floor Bracket","SKU Level Web Paragraph Text":"<p>The 35506 floor bracket provides a robust attachment point for the Evolution® Vertical Cable Manager, keeping the system firmly anchored to the data‑center floor. Its design accommodates up to twelve clamps per kit, ensuring a uniform load distribution that protects both equipment and cabling. By using this bracket, installers achieve a tidy cable floor management layout that reduces stress on cable bundles.</p>"}],"options":{},"total":1}