{"items":[{"primaryId":"39998-001","Primary ID":"39998-001","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Floor Mount Kit For ZetaFrame Cabinet","Marketing Description - Global English":"Floor Mounting Bracket Kit For ZetaFrame®Cabinet; Zinc Plated","Shipping Weight":3.6667,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":1.66,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":97.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Height":"3.2\" (81.28 mm)","Width":"6\" (152 mm)","Depth":"1.5\" (38 mm)","BABA Compliant":"0","Product Height":3.2,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":81,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":3.2,"Product Weight UOM":"LB","Short Description":"FLOOR MOUNT KIT,ZETA,ZN","Search Terms":"39998-001,Floor Mount Kit For ZetaFrame Cabinet,ZetaFrame Floor Mount Kit For ZetaFrame Cabinet,Server cabinet Floor Mount Kit For ZetaFrame Cabinet,Rack-mounted Floor Mount Kit For ZetaFrame Cabinet,Data center Floor Mount Kit For ZetaFrame Cabinet,Cabinet Floor Mount Kit For ZetaFrame Cabinet solution,Network rack Floor Mount Kit For ZetaFrame Cabinet,Structured cabling solution for Floor Mount Kit For ZetaFrame Cabinet,Best Floor Mount Kit For ZetaFrame Cabinet for server racks,How to organize cables with Floor Mount Kit For ZetaFrame Cabinet,Efficient routing for Floor Mount Kit For ZetaFrame Cabinet,Front-to-back cable routing for Floor Mount Kit For ZetaFrame Cabinet,High-density cable organization for Floor Mount Kit For ZetaFrame Cabinet,Professional cable management for Floor Mount Kit For ZetaFrame Cabinet","Search Relevancy":4,"SKU Level SEO Page Title":"ZetaFrame Cabinet Floor Mount Kit 39998-001 | Chatsworth","SKU Level SEO Meta Description":"Secure your ZetaFrame cabinet with CPI's floor mount kit. This cabinet mounting kit includes leveling feet for stable installation. Ideal for data centers.","SKU Level Web H4 Heading":"Floor Mounting Bracket Kit Overview","SKU Level Web Paragraph Text":"<p>The Floor Mount Kit for ZetaFrame® Cabinet, part number 39998-001, is designed to provide secure and stable installation for your cabinet on the floor. This cabinet mounting kit ensures that your equipment remains properly aligned and supported. It is an essential accessory for data center environments where reliability is crucial. This floor mount bracket kit includes four leveling feet that support the cabinet and facilitate easy adjustment. Constructed from zinc-plated steel, the components offer durability and corrosion resistance. The kit is specifically engineered for ZetaFrame cabinets to ensure compatibility and performance. Using this floor mount kit enhances the stability of your floor mounted cabinet, preventing shifting or tilting during operation. The leveling feet allow for precise alignment on uneven surfaces, maintaining cabinet integrity. This results in improved safety and longevity for your installed equipment. Installation of the floor mounting bracket must be completed before loading the cabinet with any equipment. This precaution ensures that the cabinet is securely anchored from the start. Proper installation contributes to the overall security and efficiency of your data center layout. CPI's floor mount solutions are trusted in various industries for their quality and reliability. This cabinet mounting hardware is part of CPI's commitment to providing robust infrastructure products. Choose CPI for expert solutions that power and protect your technology investments.</p>"}],"options":{},"total":1}