{"items":[{"primaryId":"32875-701","Primary ID":"32875-701","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Floor Mounting Template for Aisle Containment","Marketing Description - Global English":"Aisle Containment Floor Mounting Template; Double Door; 0.5\"H x 1.8\"W x 105\"L (13 mm x 46 mm x 2667 mm); Black","Shipping Weight":3.7,"Shipping Weight Uom":"LB","Ship Height":0.5154,"Ship Height Uom":"in","Ship Length/Depth":267,"Ship Length/Depth Uom":"in","Ship Width":1.8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":1,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":73.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"0.5\" (13 mm)","Width":"1.8\" (46 mm)","Door Style":"Double Door","BABA Compliant":"1","Product Height":0.5,"Product Height Uom":"\"","Product Width ":1.8,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Width (Metric)":46,"Product Width Uom (Metric)":"mm","Product Weight":15.4,"Product Weight UOM":"LB","Short Description":"TEMPL,FL MTG,DBL DR,AC","Search Terms":"32875-701,Floor Mounting Template for Aisle Containment,ZetaFrame Floor Mounting Template for Aisle Containment,Server cabinet Floor Mounting Template for Aisle Containment,Rack-mounted Floor Mounting Template for Aisle Containment,Data center Floor Mounting Template for Aisle Containment,Cabinet Floor Mounting Template for Aisle Containment solution,Network rack Floor Mounting Template for Aisle Containment,Structured cabling solution for Floor Mounting Template for Aisle Containment,Best Floor Mounting Template for Aisle Containment for server racks,How to organize cables with Floor Mounting Template for Aisle Containment,Efficient routing for Floor Mounting Template for Aisle Containment,Front-to-back cable routing for Floor Mounting Template for Aisle Containment,High-density cable organization for Floor Mounting Template for Aisle Containment,Professional cable management for Floor Mounting Template for Aisle Containment","Search Relevancy":3,"SKU Level SEO Page Title":"32875 Door Template - Floor Mounting for Aisle Containment | Chatsworth","SKU Level SEO Meta Description":"Use the 32875 door template to quickly mark and drill floor openings for aisle containment doors. Reusable, accurate and backed by CPI's expert support.","SKU Level Web H4 Heading":"Key Benefits of the 32875 Door Template","SKU Level Web Paragraph Text":"<p>The 32875 door template provides a precise pattern for marking and drilling floor openings when installing aisle containment doors. Engineered for double‑door configurations, the template measures 0.5 in H x 1.8 in W x 105 in L (13 mm x 46 mm x 2667 mm) to match standard containment dimensions. Its reusable design eliminates the need for multiple templates across a data‑center site. Using the template reduces installation time by providing a repeatable layout that aligns perfectly with CPI's aisle containment system. Accurate hole placement improves airflow management and prevents gaps that could compromise cooling efficiency. Because the template is reusable, only one unit is required for an entire facility, lowering material costs. The 32875 template is compatible with all CPI aisle containment doors and integrates seamlessly with the CPI Product Designer for quick configuration. Technical documentation, including the full spec sheet, is available for download to assist engineers during planning. CPI's expert consultation services can help verify that the template aligns with site‑specific requirements. To install, position the door template on the designated floor area, secure it with temporary pins, and trace the marking points. Drill the indicated holes using the recommended drill size, then remove the template before mounting the containment door. The resulting clean‑cut openings support secure fastening and maintain the integrity of the containment envelope. The 32875 door template exemplifies CPI's commitment to delivering practical, high‑quality solutions for modern data‑center environments. By simplifying the floor‑mounting step, it contributes to faster project deployment and reliable thermal management. For further assistance, customers may contact a CPI sales specialist or authorized distributor.</p>"},{"primaryId":"32875-702","Primary ID":"32875-702","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Door","Marketing Product Series":"Floor Mounting Template for Aisle Containment","Marketing Description - Global English":"Aisle Containment Floor Mounting Template; Single Door; 0.5\"H x 7.8\"W x 85.9\"L (13 mm x 198 mm x 2183 mm); Black","Shipping Weight":9.9,"Shipping Weight Uom":"LB","Ship Height":0.5154,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":7.79,"Ship Width Uom":"in","Shipping Weight (Metric)":4.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":1,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"0.5\" (13 mm)","Width":"7.8\" (198 mm)","Door Style":"Single Door","BABA Compliant":"1","Product Height":0.5,"Product Height Uom":"\"","Product Width ":7.8,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Width (Metric)":198,"Product Width Uom (Metric)":"mm","Product Weight":10.1,"Product Weight UOM":"LB","Short Description":"TEMPL,FL MTG,SGL DR,AC,BK","Search Terms":"32875-702,Floor Mounting Template for Aisle Containment,ZetaFrame Floor Mounting Template for Aisle Containment,Server cabinet Floor Mounting Template for Aisle Containment,Rack-mounted Floor Mounting Template for Aisle Containment,Data center Floor Mounting Template for Aisle Containment,Cabinet Floor Mounting Template for Aisle Containment solution,Network rack Floor Mounting Template for Aisle Containment,Structured cabling solution for Floor Mounting Template for Aisle Containment,Best Floor Mounting Template for Aisle Containment for server racks,How to organize cables with Floor Mounting Template for Aisle Containment,Efficient routing for Floor Mounting Template for Aisle Containment,Front-to-back cable routing for Floor Mounting Template for Aisle Containment,High-density cable organization for Floor Mounting Template for Aisle Containment,Professional cable management for Floor Mounting Template for Aisle Containment","Search Relevancy":3}],"options":{},"total":2}