{"items":[{"primaryId":"39996-700","Primary ID":"39996-700","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 23.6\"W (600 mm) Cabinet; For Front and Rear; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":132.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Front and Rear","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a26ce135c00125fd879/39996R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.8\" (96.52 mm)","Width":"23.6\" (599 mm)","Depth":"2.1\" (53 mm)","Use With":"For 23.6\"W (600 mm) Cabinet","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":97,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":2.6,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,FRONT/REAR,ZETA,600W","Search Terms":"39996-700,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Aisle Containment Floor Seal Kit for Cabinets | Chatsworth","SKU Level SEO Meta Description":"CPI's Floor Seal Kit enhances aisle containment by blocking bypass airflow. Fits snug against cabinets, compatible with ZetaFrame®. Improve efficiency today.","SKU Level Web H4 Heading":"Key Benefits of Cabinet Floor Seals","SKU Level Web Paragraph Text":"<p>The Floor Seal Kit is essential for effective aisle containment in data centers. It seals the gap between cabinet bottoms and the floor, preventing air leakage. This ensures optimal airflow management for cooling efficiency.</p><p>By blocking bypass airflow, the kit maintains contained aisle integrity. It fits snugly against cabinets and the floor, reducing energy waste. This leads to significant cost savings in cooling operations.</p><p>Compatible with ZetaFrame® Cabinets, this floor seal kit is designed for 23.6-inch wide cabinets. It includes sheet steel covers for durability and precise fit. This makes it ideal for front and rear sealing applications.</p><p>Installation is straightforward, with the kit accommodating leveling feet or casters. The secure fit prevents movement and ensures long-term performance. Users can quickly deploy these seals for immediate improvements.</p><p>Incorporating this floor seal kit into your air containment solutions enhances overall system performance. It supports high-density computing environments by maintaining stable temperatures. CPI's quality engineering ensures reliability in demanding applications.</p>"},{"primaryId":"39996-701","Primary ID":"39996-701","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 27.6\"W (700 mm) Cabinet; For Front and Rear; Black","Shipping Weight":4.2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":139.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Front and Rear","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a26ce135c00125fd879/39996R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.8\" (96.52 mm)","Width":"27.5\" (699 mm)","Depth":"2.1\" (53 mm)","Use With":"For 27.6\"W (700 mm) Cabinet","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":27.5,"Product Width Uom":"\"","Product Height (Metric)":97,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":699,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,FRONT/REAR,ZETA,700W","Search Terms":"39996-701,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Floor Seal Kit for Aisle Containment & Data Centers | Chatsworth","SKU Level SEO Meta Description":"Enhance data center cooling with our Floor Seal Kit for effective aisle containment. Block bypass airflow, reduce energy costs, and improve efficiency. Shop now.","SKU Level Web H4 Heading":"Enhancing ZetaFrame® Cabinet Efficiency with Floor Seals","SKU Level Web Paragraph Text":"<p>The Floor Seal Kit (39996-701) is engineered to enhance aisle containment in data centers by sealing gaps between cabinet bottoms and floors. This prevents bypass airflow, which can undermine cooling efficiency and increase energy consumption. By blocking air leakage, the kit maintains proper air pressure and temperature control within contained aisles for optimal data center cooling.</p><p>For ZetaFrame® cabinets, this Floor Seal Kit ensures a precise fit against floor and cabinet surfaces, featuring durable sheet steel covers for reliable performance. Its compatibility with ZetaFrame® cabinets makes it ideal for thermal management in high-density environments. This design supports effective aisle containment, reducing mixing of hot and cold air to improve overall cooling effectiveness.</p><p>Aisle containment is critical for maximizing data center cooling performance and energy efficiency. The Floor Seal Kit contributes by eliminating gaps that compromise airflow management, leading to lower operational costs and enhanced system reliability. It is a straightforward solution for maintaining segregated air paths in modern data center layouts.</p><p>Data center managers can achieve significant energy savings by integrating floor seals into their cooling strategies. The kit offers easy installation and minimal maintenance, delivering long-term benefits for thermal management. This cost-effective investment helps organizations meet sustainability goals while supporting advanced computing applications.</p><p>In summary, the Floor Seal Kit from CPI is a vital component for data centers targeting superior aisle containment and cooling efficiency. Its tailored design for ZetaFrame® cabinets guarantees compatibility and durability. By selecting this kit, you invest in a solution that promotes efficient, reliable, and future-ready data center operations.</p>"},{"primaryId":"39996-702","Primary ID":"39996-702","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 29.5\"W (750 mm) Cabinet; For Front and Rear; Black","Shipping Weight":4.3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":144.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Front and Rear","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a26ce135c00125fd879/39996R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.8\" (96.52 mm)","Width":"29.5\" (749 mm)","Depth":"2.1\" (53 mm)","Use With":"For 29.5\"W (750 mm) Cabinet","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":29.5,"Product Width Uom":"\"","Product Height (Metric)":97,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":749,"Product Width Uom (Metric)":"mm","Product Weight":2.6,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,FRONT/REAR,ZETA,750W","Search Terms":"39996-702,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3},{"primaryId":"39996-703","Primary ID":"39996-703","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 31.5\"W (800 mm) Cabinet; For Front and Rear; Black","Shipping Weight":4.4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":146.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Front and Rear","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a26ce135c00125fd879/39996R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.8\" (96.52 mm)","Width":"31.5\" (800 mm)","Depth":"2.1\" (53 mm)","Use With":"For 31.5\"W (800 mm) Cabinet","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":97,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":2.6,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,FRONT/REAR,ZETA,800W","Search Terms":"39996-703,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Floor Seal Kit 39996-703 for ZetaFrame® - Containment | Chatsworth","SKU Level SEO Meta Description":"Improve data center efficiency with the Floor Seal Kit 39996-703 for ZetaFrame® cabinets. Prevent bypass airflow and enhance air containment solutions.","SKU Level Web H4 Heading":"Cabinet Floor Seal Features and Benefits","SKU Level Web Paragraph Text":"<p>The Floor Seal Kit 39996-703 is engineered to close the gap between the base of a ZetaFrame® cabinet and the floor, creating a tight seal that supports effective aisle containment. By eliminating the open space, it delivers reliable bypass airflow prevention, ensuring that conditioned air remains within the intended containment zone. This simple accessory enhances overall thermal management and contributes to data center efficiency. Designed as a cabinet floor seal, the kit fits snugly on both front and rear sections of a 31.5\" (800 mm) wide cabinet, providing a uniform barrier that works with any leveling feet or casters. Its steel sheet covers are durable and resistant to wear, maintaining performance over the lifespan of the enclosure. When paired with other Air Containment Solutions, it helps achieve consistent airflow patterns across the aisle. Implementing this Floor Seal Kit reduces unwanted leakage, allowing cooling systems to operate at lower fan speeds and decreasing energy consumption. The resulting improvement in data center cooling aligns with sustainability goals and reduces operating costs. Facilities that prioritize high‑density deployments benefit from the added control over airflow distribution. The kit is installed with basic tools and requires no electrical connections, making it a quick addition to existing cabinet configurations. It is compatible exclusively with ZetaFrame® cabinets, ensuring a perfect fit without modifications. CPI provides detailed installation instructions and downloadable specifications for reference. Choosing CPI's Floor Seal Kit leverages the company's three‑decade legacy of thermal management expertise and global distributor network. Customers receive reliable cabinet accessories backed by world‑class support and rapid product customization. Contact a CPI sales specialist to integrate this solution into your data center design.</p>"},{"primaryId":"39996-E00","Primary ID":"39996-E00","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 23.6\"W (600 mm) Cabinet; For Front and Rear; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":132.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Front and Rear","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a26ce135c00125fd879/39996R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.8\" (96.52 mm)","Width":"23.6\" (599 mm)","Depth":"2.1\" (53 mm)","Use With":"For 23.6\"W (600 mm) Cabinet","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":97,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":2.6,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,FRONT/REAR,ZETA,600W","Search Terms":"39996-E00,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Floor Seal Kit 39996‑E00 for ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"Secure your ZetaFrame® Cabinet with the Floor Seal Kit 39996‑E00. Prevent airflow leakage, enhance aisle containment, and protect equipment performance.","SKU Level Web H4 Heading":"Key Features and Installation Overview","SKU Level Web Paragraph Text":"<p>The Floor Seal Kit 39996‑E00 provides a reliable sealing solution for ZetaFrame® cabinets, preventing unwanted airflow beneath the enclosure. By sealing the gap between the cabinet base and the floor, it supports effective aisle containment in high‑density environments. This product is essential for maintaining consistent cooling performance across the data center.</p>"},{"primaryId":"39996-E01","Primary ID":"39996-E01","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 27.6\"W (700 mm) Cabinet; For Front and Rear; Glacier White","Shipping Weight":4.2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":139.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Front and Rear","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a26ce135c00125fd879/39996R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.8\" (96.52 mm)","Width":"27.5\" (699 mm)","Depth":"2.1\" (53 mm)","Use With":"For 27.6\"W (700 mm) Cabinet","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":27.5,"Product Width Uom":"\"","Product Height (Metric)":97,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":699,"Product Width Uom (Metric)":"mm","Product Weight":3,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,FRONT/REAR,ZETA,700W","Search Terms":"39996-E01,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Seal for Cabinets: Floor Seal Kit 39996-E01 | Chatsworth","SKU Level SEO Meta Description":"Discover the Floor Seal Kit for cabinets, designed to block bypass airflow and prevent leakage. This cabinet seal kit ensures efficient air containment in data centers. Learn more.","SKU Level Web H4 Heading":"Optimizing Air Containment with Floor Seals for Cabinets","SKU Level Web Paragraph Text":"<p>The Floor Seal Kit from Chatsworth Products provides a reliable solution for sealing the space between cabinet bottoms and floors. This seal for cabinets is essential in aisle containment applications to maintain proper airflow management. By blocking bypass airflow, it prevents leakage from contained aisles and enhances cooling efficiency.</p><p>Key features include sheet steel covers that fit snugly against cabinets and the floor. The cabinet seal kit is designed for easy installation and durability in data center environments. It includes all necessary components for front and rear sealing on compatible cabinets.</p><p>Using this seal cabinets solution helps reduce energy costs by minimizing air mixing and hot spots. It ensures that cooled air is directed precisely where needed, improving overall thermal performance. Data centers can achieve better Power Usage Effectiveness (PUE) with effective air containment.</p><p>This floor seal kit is compatible with ZetaFrame® Cabinet systems for 27.6-inch wide (700 mm) configurations. The Glacier White color matches standard cabinet finishes for a seamless appearance. Proper installation ensures optimal performance and long-term reliability in various operating conditions.</p><p>Installation is straightforward, with the kit providing everything needed for quick deployment. The seals are adjustable to accommodate leveling feet or casters, maintaining a tight seal. Regular maintenance is minimal, making it a cost-effective addition to any data center infrastructure.</p>"},{"primaryId":"39996-E02","Primary ID":"39996-E02","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 29.5\"W (750 mm) Cabinet; For Front and Rear; Glacier White","Msrp $ Usd":133.64,"Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Front and Rear","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a26ce135c00125fd879/39996R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.8\" (96.52 mm)","Width":"29.5\" (749 mm)","Depth":"2.1\" (53 mm)","Use With":"For 29.5\"W (750 mm) Cabinet","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":29.5,"Product Width Uom":"\"","Product Height (Metric)":97,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":749,"Product Width Uom (Metric)":"mm","Search Terms":"39996-E02,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3},{"primaryId":"39996-E03","Primary ID":"39996-E03","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 31.5\"W (800 mm) Cabinet; For Front and Rear; Glacier White","Shipping Weight":4.4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":146.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Front and Rear","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a26ce135c00125fd879/39996R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.8\" (96.52 mm)","Width":"31.5\" (800 mm)","Depth":"2.1\" (53 mm)","Use With":"For 31.5\"W (800 mm) Cabinet","BABA Compliant":"1","Product Height":3.8,"Product Height Uom":"\"","Product Length/Depth":2.1,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":97,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":53,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":2.6,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,FRONT/REAR,ZETA,800W","Search Terms":"39996-E03,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"39996-E03 Floor Seal Kit - Air Containment ZetaFrame® | Chatsworth","SKU Level SEO Meta Description":"Secure your cabinet with the 39996-E03 Floor Seal Kit. Designed for ZetaFrame® cabinets, it delivers air containment solutions to improve efficiency.","SKU Level Web H4 Heading":"Floor Seals Provide Reliable Aisle Containment","SKU Level Web Paragraph Text":"<p>The 39996-E03 Floor Seal Kit is engineered to close the gap between a cabinet's base and the floor, preventing unwanted airflow. By sealing this space, the kit supports the performance of ZetaFrame® cabinets and helps maintain a consistent cooling environment. It is an essential component for any data‑center aisle containment strategy. Installation is straightforward, requiring only the placement of sheet‑steel covers at the cabinet's front and rear. The design fits snugly against both the cabinet frame and the floor, ensuring a tight seal even when leveling feet or casters are used. This simplicity reduces deployment time and minimizes the risk of installation error. When used as part of an Air Containment Solutions package, the Floor Seal Kit contributes to overall energy efficiency. Blocking bypass airflow lowers the workload on cooling equipment, which can reduce power consumption and operating costs. Improved containment also helps meet regulatory and sustainability goals in modern data centers. The kit is compatible exclusively with ZetaFrame® cabinets that have a 31.5‑inch (800 mm) width, aligning with CPI's commitment to product consistency. Its Glacier White finish matches standard cabinet aesthetics while providing durable protection against dust and debris. This ensures long‑term reliability in demanding enterprise environments. CPI's global network of authorized distributors offers rapid availability and expert support for the Floor Seal Kit. Customers benefit from CPI's rapid product customization and extensive application expertise. The result is a reliable, high‑performance solution that enhances cabinet airflow management and supports today's high‑density computing workloads.</p>"},{"primaryId":"39997-700","Primary ID":"39997-700","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 31.5\"D (800 mm) Cabinet; For Right and Left Sides; Black","Shipping Weight":4.4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":132.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Sides","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b5fce135c00125fdc27/39997R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.4\" (60.96 mm)","Width":"0.5\" (13 mm)","Depth":"27.4\" (696 mm)","Use With":"For 31.5\"D (800 mm) Cabinet","BABA Compliant":"1","Product Height":2.4,"Product Height Uom":"\"","Product Length/Depth":27.4,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":61,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":696,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":3.2,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,SIDE,ZETA,800D","Search Terms":"39997-700,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3},{"primaryId":"39997-708","Primary ID":"39997-708","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 39.4\"D (1000 mm) Cabinet; For Right and Left Sides; Black","Shipping Weight":5.8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":144.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Sides","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b5fce135c00125fdc27/39997R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.4\" (60.96 mm)","Width":"0.5\" (13 mm)","Depth":"35.2\" (894 mm)","Use With":"For 39.4\"D (1000 mm) Cabinet","BABA Compliant":"1","Product Height":2.4,"Product Height Uom":"\"","Product Length/Depth":35.2,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":61,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":894,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,SIDE,ZETA,1000D","Search Terms":"39997-708,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3},{"primaryId":"39997-710","Primary ID":"39997-710","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 41.3\"D (1050 mm) Cabinet; For Right and Left Sides; Black","Shipping Weight":6.3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":146.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Sides","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b5fce135c00125fdc27/39997R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.4\" (60.96 mm)","Width":"0.5\" (13 mm)","Depth":"37.2\" (945 mm)","Use With":"For 41.3\"D (1050 mm) Cabinet","BABA Compliant":"1","Product Height":2.4,"Product Height Uom":"\"","Product Length/Depth":37.2,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":61,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":945,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.2,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,SIDE,ZETA,1050D","Search Terms":"39997-710,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3},{"primaryId":"39997-712","Primary ID":"39997-712","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 43.3\"D (1100 mm) Cabinet; For Right and Left Sides; Black","Shipping Weight":6.9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":151.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Sides","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b5fce135c00125fdc27/39997R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.4\" (60.96 mm)","Width":"0.5\" (13 mm)","Depth":"39.2\" (996 mm)","Use With":"For 43.3\"D (1100 mm) Cabinet","BABA Compliant":"1","Product Height":2.4,"Product Height Uom":"\"","Product Length/Depth":39.2,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":61,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":996,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.4,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,SIDE,ZETA,1100D","Search Terms":"39997-712,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3},{"primaryId":"39997-716","Primary ID":"39997-716","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 47.2\"D (1200 mm) Cabinet; For Right and Left Sides; Black","Shipping Weight":7.9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":132,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Sides","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b5fce135c00125fdc27/39997R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.4\" (60.96 mm)","Width":"0.5\" (13 mm)","Depth":"43.1\" (1095 mm)","Use With":"For 47.2\"D (1200 mm) Cabinet","BABA Compliant":"1","Product Height":2.4,"Product Height Uom":"\"","Product Length/Depth":43.1,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":61,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1095,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.8,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,SIDE,ZETA,1200D","Search Terms":"39997-716,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3},{"primaryId":"39997-E00","Primary ID":"39997-E00","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 31.5\"D (800 mm) Cabinet; For Right and Left Sides; Glacier White","Shipping Weight":4.4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":132.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Sides","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b5fce135c00125fdc27/39997R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.4\" (60.96 mm)","Width":"0.5\" (13 mm)","Depth":"27.4\" (696 mm)","Use With":"For 31.5\"D (800 mm) Cabinet","BABA Compliant":"1","Product Height":2.4,"Product Height Uom":"\"","Product Length/Depth":27.4,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":61,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":696,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":3.2,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,SIDE,ZETA,800D","Search Terms":"39997-E00,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"39997‑E00 Floor Seal Kit - ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"Secure airflow and prevent floor leakage with the 39997‑E00 Floor Seal Kit for ZetaFrame® cabinets. Protect aisle containment and improve efficiency.","SKU Level Web H4 Heading":"Key Features of the Floor Seal Kit","SKU Level Web Paragraph Text":"<p>The 39997‑E00 Floor Seal Kit provides a reliable barrier between the base of a cabinet and the raised floor. Designed for ZetaFrame® cabinets, the kit eliminates gaps that allow uncontrolled airflow. Its Glacier White finish blends with standard data‑center aesthetics while delivering durable protection. The kit includes precision‑cut sheet‑steel covers that snap onto the cabinet's front and side rails. Installation requires only basic tools and aligns with the cabinet's leveling feet or casters. Once sealed, the cabinet rests securely on the floor, preventing movement that could disturb airflow. By blocking bypass airflow beneath the enclosure, the Floor Seal Kit improves aisle containment efficiency and reduces cooling costs. Consistent airflow through the intended containment path enhances temperature uniformity across equipment. This performance gain supports high‑density deployments and AI or HPC workloads. The floor seal is sized for 31.5‑inch (800 mm) ZetaFrame® cabinets and can be used on both right‑hand and left‑hand configurations. Front and side seal components are sold separately, allowing you to match the exact width or depth of your enclosure row. The modular design enables rapid retrofitting in existing data‑center layouts. All Floor Seal Kits are backed by CPI's global warranty and technical support network. Detailed specifications and installation drawings are available for download on chatsworth.com. Contact a CPI sales specialist to ensure the 39997‑E00 kit meets the requirements of your specific enclosure design.</p>"},{"primaryId":"39997-E08","Primary ID":"39997-E08","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 39.4\"D (1000 mm) Cabinet; For Right and Left Sides; Glacier White","Shipping Weight":5.8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":144.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Sides","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b5fce135c00125fdc27/39997R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.4\" (60.96 mm)","Width":"0.5\" (13 mm)","Depth":"35.2\" (894 mm)","Use With":"For 39.4\"D (1000 mm) Cabinet","BABA Compliant":"1","Product Height":2.4,"Product Height Uom":"\"","Product Length/Depth":35.2,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":61,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":894,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,SIDE,ZETA,1000D","Search Terms":"39997-E08,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Floor Seal Kit 39997-E08 - ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"Secure your ZetaFrame® Cabinet with the 39997-E08 Floor Seal Kit, delivering effective aisle containment and preventing airflow leakage. Order now.","SKU Level Web H4 Heading":"Key Benefits of the Floor Seal Kit","SKU Level Web Paragraph Text":"<p>The Floor Seal Kit is engineered to close the gap between the cabinet base and the floor, eliminating unwanted airflow that can compromise cooling efficiency. Designed specifically for the ZetaFrame® Cabinet, the kit fits cabinets with a 39.4‑inch (1000 mm) width and supports both right‑hand and left‑hand configurations. By sealing this perimeter, the kit enhances the performance of any aisle containment strategy.</p>"},{"primaryId":"39997-E10","Primary ID":"39997-E10","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 41.3\"D (1050 mm) Cabinet; For Right and Left Sides; Glacier White","Shipping Weight":6.3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":146.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Sides","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b5fce135c00125fdc27/39997R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.4\" (60.96 mm)","Width":"0.5\" (13 mm)","Depth":"37.2\" (945 mm)","Use With":"For 41.3\"D (1050 mm) Cabinet","BABA Compliant":"1","Product Height":2.4,"Product Height Uom":"\"","Product Length/Depth":37.2,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":61,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":945,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.2,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,SIDE,ZETA,1050D","Search Terms":"39997-E10,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3},{"primaryId":"39997-E12","Primary ID":"39997-E12","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 43.3\"D (1100 mm) Cabinet; For Right and Left Sides; Glacier White","Shipping Weight":6.9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":151.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Sides","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b5fce135c00125fdc27/39997R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.4\" (60.96 mm)","Width":"0.5\" (13 mm)","Depth":"39.2\" (996 mm)","Use With":"For 43.3\"D (1100 mm) Cabinet","BABA Compliant":"1","Product Height":2.4,"Product Height Uom":"\"","Product Length/Depth":39.2,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":61,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":996,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.4,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,SIDE,ZETA,1100D","Search Terms":"39997-E12,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"39997 Floor Seal Kit for ZetaFrame® Cabinet | Chatsworth","SKU Level SEO Meta Description":"The 39997 Floor Seal Kit for ZetaFrame® cabinets seals the gap between base and floor, preventing airflow bypass and improving aisle containment.","SKU Level Web H4 Heading":"Installation Benefits for ZetaFrame® Cabinets","SKU Level Web Paragraph Text":"<p>The 39997 Floor Seal Kit is engineered to close the space between a cabinet's base and the floor, creating a continuous barrier that blocks unwanted airflow. By eliminating leakage, the kit supports precise temperature management and reduces cooling load across the aisle. This solution is especially valuable in high‑density environments where every fraction of a degree matters. The kit's sheet‑steel covers are fabricated to exact tolerances, ensuring a snug fit against both the cabinet frame and the floor surface. Each component is coated for corrosion resistance, extending service life in demanding data‑center conditions. The design allows for easy alignment with leveling feet or casters without compromising the seal. Installation requires only standard hand tools and can be completed in minutes, minimizing downtime during cabinet deployment. The modular nature of the kit lets technicians install front and side seals separately, tailoring the solution to specific aisle configurations. Detailed instructions are provided in the product documentation for quick reference. When deployed, the floor seal prevents airflow bypass that can undermine containment strategies, thereby improving overall cooling efficiency. Tests show a measurable reduction in hot‑spot formation and a more uniform temperature profile across the rack row. The result is lower energy consumption for supplemental cooling equipment. The 39997 Floor Seal Kit is fully compatible with ZetaFrame® cabinets up to 43.3″ (1100 mm) deep, covering both right‑hand and left‑hand side installations. CPI offers technical support and access to downloadable CAD models to streamline integration into existing designs. By choosing this kit, data‑center operators benefit from a proven, reliable component that enhances aisle containment performance.</p>"},{"primaryId":"39997-E16","Primary ID":"39997-E16","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Floor Seal Kit","Marketing Description - Global English":"Floor Seal Kit For ZetaFrame Cabinet; For 47.2\"D (1200 mm) Cabinet; For Right and Left Sides; Glacier White","Shipping Weight":7.9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":132,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Floor Seal Kit, Sides","Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b5fce135c00125fdc27/39997R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.4\" (60.96 mm)","Width":"0.5\" (13 mm)","Depth":"43.1\" (1095 mm)","Use With":"For 47.2\"D (1200 mm) Cabinet","BABA Compliant":"1","Product Height":2.4,"Product Height Uom":"\"","Product Length/Depth":43.1,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":61,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1095,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":4.8,"Product Weight UOM":"LB","Short Description":"FLOOR SEAL KIT,SIDE,ZETA,1200D","Search Terms":"39997-E16,Floor Seal Kit,ZetaFrame Floor Seal Kit,Server cabinet Floor Seal Kit,Rack-mounted Floor Seal Kit,Data center Floor Seal Kit,Cabinet Floor Seal Kit solution,Network rack Floor Seal Kit,Structured cabling solution for Floor Seal Kit,Best Floor Seal Kit for server racks,How to organize cables with Floor Seal Kit,Efficient routing for Floor Seal Kit,Front-to-back cable routing for Floor Seal Kit,High-density cable organization for Floor Seal Kit,Professional cable management for Floor Seal Kit","Search Relevancy":3}],"options":{"Type":["Floor Seal Kit, Front and Rear","Floor Seal Kit, Sides"],"Use With":["For 23.6\"W (600 mm) Cabinet","For 27.6\"W (700 mm) Cabinet","For 29.5\"W (750 mm) Cabinet","For 31.5\"D (800 mm) Cabinet","For 31.5\"W (800 mm) Cabinet","For 39.4\"D (1000 mm) Cabinet","For 41.3\"D (1050 mm) Cabinet","For 43.3\"D (1100 mm) Cabinet","For 47.2\"D (1200 mm) Cabinet"],"Color":["Black","Glacier White"]},"total":18}