{"items":[{"primaryId":"12717-119","Primary ID":"12717-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"Flush Mount Keyboard Tray","Marketing Description - Global English":"Flush Mounted Keyboard Tray; for 19\" Racks; Gray","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":381.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Keyboard Tray;Keyboard Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3\" (76 mm) 2U","Width":"19\" (483 mm)","Depth":"4.2\" (106 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":4.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":106,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KEYBOARD TRAY,FLUSH MOUNT,19 IN W,GY","Search Terms":"12717-119,Flush Mount Keyboard Tray,ZetaFrame Flush Mount Keyboard Tray,Server cabinet Flush Mount Keyboard Tray,Rack-mounted Flush Mount Keyboard Tray,Data center Flush Mount Keyboard Tray,Cabinet Flush Mount Keyboard Tray solution,Network rack Flush Mount Keyboard Tray,Structured cabling solution for Flush Mount Keyboard Tray,Best Flush Mount Keyboard Tray for server racks,How to organize cables with Flush Mount Keyboard Tray,Efficient routing for Flush Mount Keyboard Tray,Front-to-back cable routing for Flush Mount Keyboard Tray,High-density cable organization for Flush Mount Keyboard Tray,Professional cable management for Flush Mount Keyboard Tray","Search Relevancy":3},{"primaryId":"12717-519","Primary ID":"12717-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"Flush Mount Keyboard Tray","Marketing Description - Global English":"Flush Mounted Keyboard Tray; for 19\" Racks; Clear","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":363.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Keyboard Tray;Keyboard Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3\" (76 mm) 2U","Width":"19\" (483 mm)","Depth":"4.2\" (106 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":4.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":106,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KEYBOARD TRAY,FLUSH MOUNT,19 IN W,CL","Search Terms":"12717-519,Flush Mount Keyboard Tray,ZetaFrame Flush Mount Keyboard Tray,Server cabinet Flush Mount Keyboard Tray,Rack-mounted Flush Mount Keyboard Tray,Data center Flush Mount Keyboard Tray,Cabinet Flush Mount Keyboard Tray solution,Network rack Flush Mount Keyboard Tray,Structured cabling solution for Flush Mount Keyboard Tray,Best Flush Mount Keyboard Tray for server racks,How to organize cables with Flush Mount Keyboard Tray,Efficient routing for Flush Mount Keyboard Tray,Front-to-back cable routing for Flush Mount Keyboard Tray,High-density cable organization for Flush Mount Keyboard Tray,Professional cable management for Flush Mount Keyboard Tray","Search Relevancy":3},{"primaryId":"12717-719","Primary ID":"12717-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"Flush Mount Keyboard Tray","Marketing Description - Global English":"Flush Mounted Keyboard Tray; for 19\" Racks; Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":363.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Keyboard Tray;Keyboard Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3\" (76 mm) 2U","Width":"19\" (483 mm)","Depth":"4.2\" (106 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":4.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":106,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KEYBOARD TRAY,FLUSH MOUNT,19 IN W,BK","Search Terms":"12717-719,Flush Mount Keyboard Tray,ZetaFrame Flush Mount Keyboard Tray,Server cabinet Flush Mount Keyboard Tray,Rack-mounted Flush Mount Keyboard Tray,Data center Flush Mount Keyboard Tray,Cabinet Flush Mount Keyboard Tray solution,Network rack Flush Mount Keyboard Tray,Structured cabling solution for Flush Mount Keyboard Tray,Best Flush Mount Keyboard Tray for server racks,How to organize cables with Flush Mount Keyboard Tray,Efficient routing for Flush Mount Keyboard Tray,Front-to-back cable routing for Flush Mount Keyboard Tray,High-density cable organization for Flush Mount Keyboard Tray,Professional cable management for Flush Mount Keyboard Tray","Search Relevancy":3},{"primaryId":"12717-E19","Primary ID":"12717-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Keyboards & Trays","Marketing Product Series":"Flush Mount Keyboard Tray","Marketing Description - Global English":"Flush Mounted Keyboard Tray; for 19\" Racks; Glacier White","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":399.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Keyboard Tray;Keyboard Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3\" (76 mm) 2U","Width":"19\" (483 mm)","Depth":"4.2\" (106 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":4.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":106,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KEYBOARD TRAY,FLUSH MOUNT,19 IN W,GW","Search Terms":"12717-E19,Flush Mount Keyboard Tray,ZetaFrame Flush Mount Keyboard Tray,Server cabinet Flush Mount Keyboard Tray,Rack-mounted Flush Mount Keyboard Tray,Data center Flush Mount Keyboard Tray,Cabinet Flush Mount Keyboard Tray solution,Network rack Flush Mount Keyboard Tray,Structured cabling solution for Flush Mount Keyboard Tray,Best Flush Mount Keyboard Tray for server racks,How to organize cables with Flush Mount Keyboard Tray,Efficient routing for Flush Mount Keyboard Tray,Front-to-back cable routing for Flush Mount Keyboard Tray,High-density cable organization for Flush Mount Keyboard Tray,Professional cable management for Flush Mount Keyboard Tray","Search Relevancy":3}],"options":{"Color":["Black","Clear","Glacier White","Gray"]},"total":4}