{"items":[{"primaryId":"11583-119","Primary ID":"11583-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Flush-Mounted Vertical Wall Bracket","Marketing Description - Global English":"Flush-Mounted Vertical Wall Bracket; 5.0\"H (127 mm) x 20.3\"W (516 mm) x 6.6\"D (168 mm); 3U; Gray","Shipping Weight":4.2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Shipping Weight (Metric)":1.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":181.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Bracket","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349cd4a5acc0012b31a51/11583R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"5\" (127 mm)","Depth":"6.6\" (168 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5,"Product Height Uom":"\"","Product Length/Depth":6.6,"Product Length/Depth Uom":"\"","Product Width ":20.3,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":168,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":516,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL BKT,VERT,FLUSH-MOUNT,3U,GY","Search Terms":"11583-119,Flush-Mounted Vertical Wall Bracket,ZetaFrame Flush-Mounted Vertical Wall Bracket,Server cabinet Flush-Mounted Vertical Wall Bracket,Rack-mounted Flush-Mounted Vertical Wall Bracket,Data center Flush-Mounted Vertical Wall Bracket,Cabinet Flush-Mounted Vertical Wall Bracket solution,Network rack Flush-Mounted Vertical Wall Bracket,Structured cabling solution for Flush-Mounted Vertical Wall Bracket,Best Flush-Mounted Vertical Wall Bracket for server racks,How to organize cables with Flush-Mounted Vertical Wall Bracket,Efficient routing for Flush-Mounted Vertical Wall Bracket,Front-to-back cable routing for Flush-Mounted Vertical Wall Bracket,High-density cable organization for Flush-Mounted Vertical Wall Bracket,Professional cable management for Flush-Mounted Vertical Wall Bracket","Search Relevancy":3},{"primaryId":"11583-719","Primary ID":"11583-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Flush-Mounted Vertical Wall Bracket","Marketing Description - Global English":"Flush-Mounted Vertical Wall Bracket; 5.0\"H (127 mm) x 20.3\"W (516 mm) x 6.6\"D (168 mm); 3U; Black","Shipping Weight":4.2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Shipping Weight (Metric)":1.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":173.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Bracket","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349cd4a5acc0012b31a51/11583R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"5\" (127 mm)","Depth":"6.6\" (168 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5,"Product Height Uom":"\"","Product Length/Depth":6.6,"Product Length/Depth Uom":"\"","Product Width ":20.3,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":168,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":516,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL BKT,VERT,FLUSH-MOUNT,3U,BK","Search Terms":"11583-719,Flush-Mounted Vertical Wall Bracket,ZetaFrame Flush-Mounted Vertical Wall Bracket,Server cabinet Flush-Mounted Vertical Wall Bracket,Rack-mounted Flush-Mounted Vertical Wall Bracket,Data center Flush-Mounted Vertical Wall Bracket,Cabinet Flush-Mounted Vertical Wall Bracket solution,Network rack Flush-Mounted Vertical Wall Bracket,Structured cabling solution for Flush-Mounted Vertical Wall Bracket,Best Flush-Mounted Vertical Wall Bracket for server racks,How to organize cables with Flush-Mounted Vertical Wall Bracket,Efficient routing for Flush-Mounted Vertical Wall Bracket,Front-to-back cable routing for Flush-Mounted Vertical Wall Bracket,High-density cable organization for Flush-Mounted Vertical Wall Bracket,Professional cable management for Flush-Mounted Vertical Wall Bracket","Search Relevancy":3},{"primaryId":"11583-E19","Primary ID":"11583-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Flush-Mounted Vertical Wall Bracket","Marketing Description - Global English":"Flush-Mounted Vertical Wall Bracket; 5.0\"H (127 mm) x 20.3\"W (516 mm) x 6.6\"D (168 mm); 3U; Glacier White","Shipping Weight":4.2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Shipping Weight (Metric)":1.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":190.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Bracket","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349cd4a5acc0012b31a51/11583R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"5\" (127 mm)","Depth":"6.6\" (168 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5,"Product Height Uom":"\"","Product Length/Depth":6.6,"Product Length/Depth Uom":"\"","Product Width ":20.3,"Product Width Uom":"\"","Product Height (Metric)":127,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":168,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":516,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL BKT,VERT,FLUSH-MOUNT,3U,GW","Search Terms":"11583-E19,Flush-Mounted Vertical Wall Bracket,ZetaFrame Flush-Mounted Vertical Wall Bracket,Server cabinet Flush-Mounted Vertical Wall Bracket,Rack-mounted Flush-Mounted Vertical Wall Bracket,Data center Flush-Mounted Vertical Wall Bracket,Cabinet Flush-Mounted Vertical Wall Bracket solution,Network rack Flush-Mounted Vertical Wall Bracket,Structured cabling solution for Flush-Mounted Vertical Wall Bracket,Best Flush-Mounted Vertical Wall Bracket for server racks,How to organize cables with Flush-Mounted Vertical Wall Bracket,Efficient routing for Flush-Mounted Vertical Wall Bracket,Front-to-back cable routing for Flush-Mounted Vertical Wall Bracket,High-density cable organization for Flush-Mounted Vertical Wall Bracket,Professional cable management for Flush-Mounted Vertical Wall Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"Flush Mount Wall Bracket 11583-E19 | Chatsworth","SKU Level SEO Meta Description":"Discover the Flush-Mounted Vertical Wall Bracket (11583-E19) for flush mount wall bracket applications. This in wall bracket supports 150 lb, ideal for space-saving installations.","SKU Level Web H4 Heading":"Key Features and Benefits of Flush Mount Wall Brackets","SKU Level Web Paragraph Text":"<p>The Flush-Mounted Vertical Wall Bracket from Chatsworth Products (CPI) provides a reliable solution for mounting rack equipment flush to walls, optimizing space in limited areas. This flush mount wall bracket supports up to 6U of equipment and is engineered with square-punched rails for easy installation. It includes Clik-Nut® hardware for secure attachment, ensuring stability in various environments.</p><p>Ideal for data centers, telecom rooms, and enterprise networks, this in wall bracket helps organize IT infrastructure while maintaining a clean, professional appearance. With a load capacity of 150 lb (68 kg), it offers robust support for heavy equipment without protruding into valuable floor space. The Glacier White finish blends seamlessly with modern interiors, enhancing aesthetics.</p><p>CPI's flush wall mount brackets are designed for durability and ease of use, reducing installation time and costs. They are part of CPI's comprehensive cable management solutions, which prioritize quality and innovation. By choosing this bracket, users benefit from decades of engineering expertise and global availability.</p><p>The bracket's flush mount design minimizes obstructions, making it perfect for high-density setups where every inch counts. It complements CPI's broader range of racks and accessories, providing a cohesive infrastructure solution. This flush mount hardware is backed by CPI's commitment to customer service and technical support.</p><p>For those seeking efficient wall mount flush options, this bracket exemplifies CPI's focus on application-specific designs. It integrates naturally with other CPI products, such as cable management systems, for a fully optimized setup. Explore more in CPI's resource center for detailed specifications and installation guides.</p>"},{"primaryId":"11754-119","Primary ID":"11754-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Flush-Mounted Vertical Wall Bracket","Marketing Description - Global English":"Flush-Mounted Vertical Wall Bracket; 6.1\"H (155 mm) x 20.3\"W (516 mm) x 12.3\"D (311 mm); 6U; Gray","Shipping Weight":5.5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Shipping Weight (Metric)":2.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":227.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Bracket","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a78ce135c00125fd929/11754R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"6.1\" (155 mm)","Depth":"12.3\" (311 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":12.3,"Product Length/Depth Uom":"\"","Product Width ":20.3,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":311,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":516,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL BKT,VERT,FLUSH-MOUNT,6U,GY","Search Terms":"11754-119,Flush-Mounted Vertical Wall Bracket,ZetaFrame Flush-Mounted Vertical Wall Bracket,Server cabinet Flush-Mounted Vertical Wall Bracket,Rack-mounted Flush-Mounted Vertical Wall Bracket,Data center Flush-Mounted Vertical Wall Bracket,Cabinet Flush-Mounted Vertical Wall Bracket solution,Network rack Flush-Mounted Vertical Wall Bracket,Structured cabling solution for Flush-Mounted Vertical Wall Bracket,Best Flush-Mounted Vertical Wall Bracket for server racks,How to organize cables with Flush-Mounted Vertical Wall Bracket,Efficient routing for Flush-Mounted Vertical Wall Bracket,Front-to-back cable routing for Flush-Mounted Vertical Wall Bracket,High-density cable organization for Flush-Mounted Vertical Wall Bracket,Professional cable management for Flush-Mounted Vertical Wall Bracket","Search Relevancy":3},{"primaryId":"11754-719","Primary ID":"11754-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Flush-Mounted Vertical Wall Bracket","Marketing Description - Global English":"Flush-Mounted Vertical Wall Bracket; 6.1\"H (155 mm) x 20.3\"W (516 mm) x 12.3\"D (311 mm); 6U; Black","Shipping Weight":5.5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Shipping Weight (Metric)":2.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":214.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Bracket","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/99a74542/6741246d607be80018662c31/11754_SPEC"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/3bba1b10/674121f26f426b001827afc9/11754_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a78ce135c00125fd929/11754R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"6.1\" (155 mm)","Depth":"12.3\" (311 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":12.3,"Product Length/Depth Uom":"\"","Product Width ":20.3,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":311,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":516,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL BKT,VERT,FLUSH-MOUNT,6U,BK","Search Terms":"11754-719,Flush-Mounted Vertical Wall Bracket,ZetaFrame Flush-Mounted Vertical Wall Bracket,Server cabinet Flush-Mounted Vertical Wall Bracket,Rack-mounted Flush-Mounted Vertical Wall Bracket,Data center Flush-Mounted Vertical Wall Bracket,Cabinet Flush-Mounted Vertical Wall Bracket solution,Network rack Flush-Mounted Vertical Wall Bracket,Structured cabling solution for Flush-Mounted Vertical Wall Bracket,Best Flush-Mounted Vertical Wall Bracket for server racks,How to organize cables with Flush-Mounted Vertical Wall Bracket,Efficient routing for Flush-Mounted Vertical Wall Bracket,Front-to-back cable routing for Flush-Mounted Vertical Wall Bracket,High-density cable organization for Flush-Mounted Vertical Wall Bracket,Professional cable management for Flush-Mounted Vertical Wall Bracket","Search Relevancy":3},{"primaryId":"11754-E19","Primary ID":"11754-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rack Accessories","Marketing Product Series":"Flush-Mounted Vertical Wall Bracket","Marketing Description - Global English":"Flush-Mounted Vertical Wall Bracket; 6.1\"H (155 mm) x 20.3\"W (516 mm) x 12.3\"D (311 mm); 6U; Glacier White","Shipping Weight":5.5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Shipping Weight (Metric)":2.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":236.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall Bracket","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a78ce135c00125fd929/11754R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"6.1\" (155 mm)","Depth":"12.3\" (311 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":12.3,"Product Length/Depth Uom":"\"","Product Width ":20.3,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":311,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":516,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL BKT,VERT,FLUSH-MOUNT,6U,GW","Search Terms":"11754-E19,Flush-Mounted Vertical Wall Bracket,ZetaFrame Flush-Mounted Vertical Wall Bracket,Server cabinet Flush-Mounted Vertical Wall Bracket,Rack-mounted Flush-Mounted Vertical Wall Bracket,Data center Flush-Mounted Vertical Wall Bracket,Cabinet Flush-Mounted Vertical Wall Bracket solution,Network rack Flush-Mounted Vertical Wall Bracket,Structured cabling solution for Flush-Mounted Vertical Wall Bracket,Best Flush-Mounted Vertical Wall Bracket for server racks,How to organize cables with Flush-Mounted Vertical Wall Bracket,Efficient routing for Flush-Mounted Vertical Wall Bracket,Front-to-back cable routing for Flush-Mounted Vertical Wall Bracket,High-density cable organization for Flush-Mounted Vertical Wall Bracket,Professional cable management for Flush-Mounted Vertical Wall Bracket","Search Relevancy":3}],"options":{"Height":["5\" (127 mm)","6.1\" (155 mm)"],"Color":["Black","Glacier White","Gray"]},"total":6}