{"items":[{"primaryId":"FP-B33-06","Primary ID":"FP-B33-06","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Foam Kits","Marketing Description - Global English":"Replacement plenum rated foam kit for use with the A0622-RF and A0822-RF Raised Floor Zone Enclosures; Each intumescent foam pad is 2\" x 7-3/4\" x ¼\"; Kit includes eleven (11) pads","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":129.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For P/N A0622-RF & A0822-RF","Keyword":"Foam Kit","Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"7.8\" (197 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Width ":7.8,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Width (Metric)":197,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FOAM KIT,FL,ROT BKT,AAT","Search Terms":"FP-B33-06,Foam Kits,ZetaFrame Foam Kits,Server cabinet Foam Kits,Rack-mounted Foam Kits,Data center Foam Kits,Cabinet Foam Kits solution,Network rack Foam Kits,Structured cabling solution for Foam Kits,Best Foam Kits for server racks,How to organize cables with Foam Kits,Efficient routing for Foam Kits,Front-to-back cable routing for Foam Kits,High-density cable organization for Foam Kits,Professional cable management for Foam Kits","Search Relevancy":4},{"primaryId":"FP-B33-11","Primary ID":"FP-B33-11","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Foam Kits","Marketing Description - Global English":"Replacement plenum rated foam kit for use with the A0622-RF and A0822-RF Raised Floor Zone Enclosures; Each intumescent foam pad is 2\" x 7-3/4\" x ¼\"; Kit includes eleven (11) pads","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":238.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For P/N A1422-RF and A0802-RF-DI","Keyword":"Foam Kit","Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"7.8\" (197 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Width ":7.8,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Width (Metric)":197,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FOAM KIT,FL,FIX BKT,ATT","Search Terms":"FP-B33-11,Foam Kits,ZetaFrame Foam Kits,Server cabinet Foam Kits,Rack-mounted Foam Kits,Data center Foam Kits,Cabinet Foam Kits solution,Network rack Foam Kits,Structured cabling solution for Foam Kits,Best Foam Kits for server racks,How to organize cables with Foam Kits,Efficient routing for Foam Kits,Front-to-back cable routing for Foam Kits,High-density cable organization for Foam Kits,Professional cable management for Foam Kits","Search Relevancy":4},{"primaryId":"FP-B33-25","Primary ID":"FP-B33-25","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Foam Kits","Marketing Description - Global English":"Replacement plenum rated foam kit for use with the A1222-series and A1024-series Ceiling Zone Enclosure or A1411-RF-HR Active Raised Floor Zone Enclosure; Each intumescent foam pad is 3-1/2\" x 3\" x ¼\"; Kit includes 24 pads","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":100.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For P/N Series A1024 & A1222 and A1411-RF-HR","Keyword":"Foam Kit","Promote on Website":"1","Attached to Series":"1","Height":"0.25\" (6.35 mm)","Width":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.3,"Product Height Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":6,"Product Height Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FOAM KIT,CLG ENCL,AAT","Search Terms":"FP-B33-25,Foam Kits,ZetaFrame Foam Kits,Server cabinet Foam Kits,Rack-mounted Foam Kits,Data center Foam Kits,Cabinet Foam Kits solution,Network rack Foam Kits,Structured cabling solution for Foam Kits,Best Foam Kits for server racks,How to organize cables with Foam Kits,Efficient routing for Foam Kits,Front-to-back cable routing for Foam Kits,High-density cable organization for Foam Kits,Professional cable management for Foam Kits","Search Relevancy":4}],"options":{"Type":["For P/N A0622-RF & A0822-RF","For P/N A1422-RF and A0802-RF-DI","For P/N Series A1024 & A1222 and A1411-RF-HR"]},"total":3}