{"items":[{"primaryId":"11309-001","Primary ID":"11309-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Foot Kit Cable Runway","Marketing Description - Global English":"Cable Runway Foot Kit; 6\"H; Gold","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":53.37,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"Foot Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/faa731d9/66eca5cc707e810019a348d2/11309_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (152.4 mm)","Width":"1.5\" (38 mm)","Depth":"2.3\" (57 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":57,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FOOT KIT,CBL RWAY,GC","Search Terms":"11309-001,Foot Kit Cable Runway,ZetaFrame Foot Kit Cable Runway,Server cabinet Foot Kit Cable Runway,Rack-mounted Foot Kit Cable Runway,Data center Foot Kit Cable Runway,Cabinet Foot Kit Cable Runway solution,Network rack Foot Kit Cable Runway,Structured cabling solution for Foot Kit Cable Runway,Best Foot Kit Cable Runway for server racks,How to organize cables with Foot Kit Cable Runway,Efficient routing for Foot Kit Cable Runway,Front-to-back cable routing for Foot Kit Cable Runway,High-density cable organization for Foot Kit Cable Runway,Professional cable management for Foot Kit Cable Runway","Search Relevancy":3},{"primaryId":"11309-101","Primary ID":"11309-101","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Foot Kit Cable Runway","Marketing Description - Global English":"Cable Runway Foot Kit; 6\"H; Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":56.75,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"Foot Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/faa731d9/66eca5cc707e810019a348d2/11309_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (152.4 mm)","Width":"1.5\" (38 mm)","Depth":"2.3\" (57 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":57,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FOOT KIT,CBL RWAY,GY","Search Terms":"11309-101,Foot Kit Cable Runway,ZetaFrame Foot Kit Cable Runway,Server cabinet Foot Kit Cable Runway,Rack-mounted Foot Kit Cable Runway,Data center Foot Kit Cable Runway,Cabinet Foot Kit Cable Runway solution,Network rack Foot Kit Cable Runway,Structured cabling solution for Foot Kit Cable Runway,Best Foot Kit Cable Runway for server racks,How to organize cables with Foot Kit Cable Runway,Efficient routing for Foot Kit Cable Runway,Front-to-back cable routing for Foot Kit Cable Runway,High-density cable organization for Foot Kit Cable Runway,Professional cable management for Foot Kit Cable Runway","Search Relevancy":3},{"primaryId":"11309-701","Primary ID":"11309-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Foot Kit Cable Runway","Marketing Description - Global English":"Cable Runway Foot Kit; 6\"H; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":56.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Foot Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/faa731d9/66eca5cc707e810019a348d2/11309_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (152.4 mm)","Width":"1.5\" (38 mm)","Depth":"2.3\" (57 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":57,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":3.338,"Product Weight UOM":"LB","Short Description":"FOOT KIT,CBL RWAY,BK","Search Terms":"11309-701,Foot Kit Cable Runway,ZetaFrame Foot Kit Cable Runway,Server cabinet Foot Kit Cable Runway,Rack-mounted Foot Kit Cable Runway,Data center Foot Kit Cable Runway,Cabinet Foot Kit Cable Runway solution,Network rack Foot Kit Cable Runway,Structured cabling solution for Foot Kit Cable Runway,Best Foot Kit Cable Runway for server racks,How to organize cables with Foot Kit Cable Runway,Efficient routing for Foot Kit Cable Runway,Front-to-back cable routing for Foot Kit Cable Runway,High-density cable organization for Foot Kit Cable Runway,Professional cable management for Foot Kit Cable Runway","Search Relevancy":3},{"primaryId":"11309-E01","Primary ID":"11309-E01","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Foot Kit Cable Runway","Marketing Description - Global English":"Cable Runway Foot Kit; 6\"H; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":62.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Foot Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/faa731d9/66eca5cc707e810019a348d2/11309_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (152 mm)","Width":"7\" (178 mm)","Depth":"2.3\" (57 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":2.3,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":57,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FOOT KIT,CBL RWAY,GW","Search Terms":"11309-E01,Foot Kit Cable Runway,ZetaFrame Foot Kit Cable Runway,Server cabinet Foot Kit Cable Runway,Rack-mounted Foot Kit Cable Runway,Data center Foot Kit Cable Runway,Cabinet Foot Kit Cable Runway solution,Network rack Foot Kit Cable Runway,Structured cabling solution for Foot Kit Cable Runway,Best Foot Kit Cable Runway for server racks,How to organize cables with Foot Kit Cable Runway,Efficient routing for Foot Kit Cable Runway,Front-to-back cable routing for Foot Kit Cable Runway,High-density cable organization for Foot Kit Cable Runway,Professional cable management for Foot Kit Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"11309 Foot Kit Cable Runway - 6\" Foot Support | Chatsworth","SKU Level SEO Meta Description":"Discover the 11309 Foot Kit Cable Runway - a sturdy 6\" foot support for cable by the foot that secures pathways and simplifies installation. Learn more.","SKU Level Web H4 Heading":"Installation Highlights of the 11309 Foot Kit","SKU Level Web Paragraph Text":"<p>The 11309 Foot Kit Cable Runway provides a sturdy 6‑inch foot that anchors cable pathways directly to walls or floors. Its solid steel construction ensures long‑term durability in demanding data‑center environments. Engineers appreciate the ease of installation that reduces labor time. Designed for a cable‑by‑the‑foot configuration, the kit eliminates gaps and maintains precise alignment of cable trays. The low‑profile foot distributes load evenly, protecting both the enclosure and the cabling. This approach helps maintain clean, organized infrastructure. The 111309 designation identifies this specific foot kit within CPI's broader cable‑management catalog. All dimensions conform to the standard specifications listed in the product data sheet. Consistency across the series simplifies planning and procurement. The foot kit integrates seamlessly with CPI's Cable Runway systems and auxiliary frames, supporting a range of enclosure sizes. Its modular design allows technicians to add or reposition supports as rack layouts evolve. Compatibility with CPI's design tools further accelerates deployment. Choosing the 11309 Foot Kit enhances overall pathway stability while preserving the aesthetic of a finished installation. Its reliable performance aligns with CPI's commitment to quality and global availability. For detailed specifications, consult the product data sheet.</p>"}],"options":{"Color":["Black","Glacier White","Gold Chem","Gray"]},"total":4}