{"items":[{"primaryId":"13483-001","Primary ID":"13483-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Foot Kit for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Foot Kit for CUBE-iT®Wall-Mount Cabinet; Black; Pack of 4","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":21,"Ship Length/Depth Uom":"in","Ship Width":8.25,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":21,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":40.69,"Certifications":["Not Applicable"],"Keyword":"cube-it;foot kit;accessory","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f11cb086/66eca47306cc930019d6b74a/CUBE-iT_WALL_13483_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (25 mm)","Width":"1\" (25 mm)","Depth":"2\" (51 mm)","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FOOT KIT,CUBE-IT","Search Terms":"13483-001,Foot Kit for CUBE-iT Wall-Mount Cabinet,ZetaFrame Foot Kit for CUBE-iT Wall-Mount Cabinet,Server cabinet Foot Kit for CUBE-iT Wall-Mount Cabinet,Rack-mounted Foot Kit for CUBE-iT Wall-Mount Cabinet,Data center Foot Kit for CUBE-iT Wall-Mount Cabinet,Cabinet Foot Kit for CUBE-iT Wall-Mount Cabinet solution,Network rack Foot Kit for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Foot Kit for CUBE-iT Wall-Mount Cabinet,Best Foot Kit for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Foot Kit for CUBE-iT Wall-Mount Cabinet,Efficient routing for Foot Kit for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Foot Kit for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Foot Kit for CUBE-iT Wall-Mount Cabinet,Professional cable management for Foot Kit for CUBE-iT Wall-Mount Cabinet","Search Relevancy":3}],"options":{},"total":1}