{"items":[{"primaryId":"33006-701","Primary ID":"33006-701","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Frame Extrusion from Build To Spec Kit","Shipping Weight":29.5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":13.38,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":394.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"3.25\" (82.55 mm)","Width":"1.1\" (27 mm)","Depth":"94\" (2388 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.3,"Product Height Uom":"\"","Product Length/Depth":94,"Product Length/Depth Uom":"\"","Product Width ":1.1,"Product Width Uom":"\"","Product Height (Metric)":83,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2388,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":27,"Product Width Uom (Metric)":"mm","Product Weight":19.4,"Product Weight UOM":"LB","Short Description":"EXTRUSION,C-PACK FRAME ,2PC","Search Terms":"33006-701,Frame Extrusion from Build To Spec Kit,ZetaFrame Frame Extrusion from Build To Spec Kit,Server cabinet Frame Extrusion from Build To Spec Kit,Rack-mounted Frame Extrusion from Build To Spec Kit,Data center Frame Extrusion from Build To Spec Kit,Cabinet Frame Extrusion from Build To Spec Kit solution,Network rack Frame Extrusion from Build To Spec Kit,Structured cabling solution for Frame Extrusion from Build To Spec Kit,Best Frame Extrusion from Build To Spec Kit for server racks,How to organize cables with Frame Extrusion from Build To Spec Kit,Efficient routing for Frame Extrusion from Build To Spec Kit,Front-to-back cable routing for Frame Extrusion from Build To Spec Kit,High-density cable organization for Frame Extrusion from Build To Spec Kit,Professional cable management for Frame Extrusion from Build To Spec Kit","Search Relevancy":3},{"primaryId":"33006-E01","Primary ID":"33006-E01","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Frame Extrusion from Build To Spec Kit","Shipping Weight":29.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":13.38,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":394.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Width":"1.1\" (27 mm)","Depth":"94\" (2388 mm)","BABA Compliant":"1","Product Height":3.3,"Product Height Uom":"\"","Product Length/Depth":94,"Product Length/Depth Uom":"\"","Product Width ":1.1,"Product Width Uom":"\"","Product Height (Metric)":83,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2388,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":27,"Product Width Uom (Metric)":"mm","Product Weight":19.4,"Product Weight UOM":"LB","Short Description":"EXTRUSION,C-PACK FRAME ,2PC"}],"options":{"Color":["Black","Glacier White"]},"total":2}