{"items":[{"primaryId":"40950-724","Primary ID":"40950-724","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 24\"H x 24\"W (610 mm x 610 mm); Tempered Glass; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":345.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"24\" (609.6 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Tempered Glass Door","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,24IN H,TG,BK","Search Terms":"40950-724,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4,"SKU Level SEO Page Title":"Front Door Assembly 40950‑724 CUBE-iT® Cabinet | Chatsworth","SKU Level SEO Meta Description":"40950‑724 front door assembly for CUBE-iT® wall‑mount cabinets delivers durable, service‑ready performance trusted by door cubing suppliers.","SKU Level Web H4 Heading":"Key Features of the 40950‑724 Front Door Assembly","SKU Level Web Paragraph Text":"<p>The 40950‑724 front door assembly is engineered specifically for the CUBE-iT® wall‑mount cabinet series. It provides a precise fit that maintains the cabinet's structural integrity while offering easy access to internal components. Designed for data‑center environments, the assembly supports the rigorous standards expected by door cubing suppliers. Constructed from high‑grade tempered glass and a reinforced black frame, the door delivers both aesthetic appeal and robust protection. The tempered glass meets industry impact standards, reducing the risk of breakage during routine maintenance. This combination of materials ensures long‑term durability even in high‑density deployments. Installation is streamlined with pre‑drilled mounting points that align with the cabinet's existing hardware. The design eliminates the need for field modifications, allowing technicians to complete the fit‑out quickly. Service technicians benefit from the quick‑release latch, which simplifies door removal for equipment upgrades. The 40950‑724 assembly contributes to improved airflow management by integrating seamlessly with the cabinet's ventilation system. Proper sealing minimizes dust intrusion, supporting the clean‑room conditions required for high‑performance computing. This feature aligns with the expectations of customers seeking reliable operation for AI and HPC workloads. Customers receive full support from Chatsworth Products, including detailed installation documentation and access to a global network of authorized distributors. The product is covered by CPI's standard warranty, providing confidence in long‑term performance. Whether specifying for a new build or a retrofit, the 40950‑724 front door assembly meets the exacting needs of modern data‑center projects.</p>"},{"primaryId":"40950-736","Primary ID":"40950-736","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 36\"H x 24\"W (910 mm x 610 mm); Tempered Glass; Black","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":112,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":448.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"36\" (914.4 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Tempered Glass Door","BABA Compliant":"1","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,36IN H,TG,BK","Search Terms":"40950-736,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4,"SKU Level SEO Page Title":"40950 CUBE-iT® Wall-Mount Front Door Assembly | Chatsworth","SKU Level SEO Meta Description":"Replace your CUBE-iT® wall‑mount cabinet door with part 40950. The tempered‑glass front door provides secure access and quick service for data‑center racks.","SKU Level Web H4 Heading":"Front Door Cubing Features and Installation Guidance","SKU Level Web Paragraph Text":"<p>The part number 40950 is the dedicated front door assembly for the CUBE-iT® wall‑mount cabinet. This replacement component restores full access to equipment housed within the enclosure. It is designed for rapid installation, reducing downtime for data‑center teams. The assembly features a tempered‑glass front panel that resists impact while maintaining clear visibility of rack contents. Measuring 36 inches high by 24 inches wide (914 mm x 610 mm), the door fits the standard CUBE-iT® dimensions without modification. The black finish provides a professional appearance that matches typical data‑center aesthetics. Engineered specifically for CUBE-iT® wall‑mount systems, the front door integrates with existing hinges and latch hardware. Installation requires only basic tools and can be completed in minutes by qualified personnel. The design ensures proper sealing to protect equipment from dust and debris. Choosing reputable door‑cubing suppliers helps guarantee that the component meets CPI quality standards. The 40950 assembly supports secure access control and simplifies routine maintenance. Organizations that buy front door cubing from authorized sources benefit from consistent performance and warranty coverage. Complete technical drawings and a printable spec sheet are available through the CPI product portal. Customers can obtain the part from any authorized distributor listed on chatsworth.com. Ongoing technical support is provided by CPI's experienced engineering team.</p>"},{"primaryId":"40950-748","Primary ID":"40950-748","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 48\"H x 24\"W (1220 mm x 610 mm); Tempered Glass; Black","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":152,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":557.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"48.5\" (1231.9 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Tempered Glass Door","BABA Compliant":"1","Product Height":48.5,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1232,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,48IN H,TG,BK","Search Terms":"40950-748,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4},{"primaryId":"40950-E24","Primary ID":"40950-E24","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 24\"H x 24\"W (610 mm x 610 mm); Tempered Glass; Glacier White","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":379.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"24\" (609.6 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Tempered Glass Door","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,24IN H,TG,GW","Search Terms":"40950-E24,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4},{"primaryId":"40950-E36","Primary ID":"40950-E36","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 36\"H x 24\"W (910 mm x 610 mm); Tempered Glass; Glacier White","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":112,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":493.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"36\" (914.4 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Tempered Glass Door","BABA Compliant":"1","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,36IN H,TG,GW","Search Terms":"40950-E36,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4},{"primaryId":"40950-E48","Primary ID":"40950-E48","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 48\"H x 24\"W (1220 mm x 610 mm); Tempered Glass; Glacier White","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":152,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":613.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"48.5\" (1231.9 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Tempered Glass Door","BABA Compliant":"1","Product Height":48.5,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1232,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,48IN H,TG,GW","Search Terms":"40950-E48,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4},{"primaryId":"40960-724","Primary ID":"40960-724","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 24\"H x 24\"W (610 mm x 610 mm); Solid Metal; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":322.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"24\" (609.6 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Solid Metal Door","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,24IN H,MTL,BK","Search Terms":"40960-724,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4},{"primaryId":"40960-736","Primary ID":"40960-736","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 36\"H x 24\"W (910 mm x 610 mm); Solid Metal; Black","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":112,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":426.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"36\" (914.4 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Solid Metal Door","BABA Compliant":"1","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,36IN H,MTL,BK","Search Terms":"40960-736,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4},{"primaryId":"40960-748","Primary ID":"40960-748","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 48\"H x 24\"W (1220 mm x 610 mm); Solid Metal; Black","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":152,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":529.85,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"48.5\" (1231.9 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Solid Metal Door","BABA Compliant":"1","Product Height":48.5,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1232,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,48IN H,MTL,BK","Search Terms":"40960-748,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4},{"primaryId":"40960-E24","Primary ID":"40960-E24","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 24\"H x 24\"W (610 mm x 610 mm); Solid Metal; Glacier White","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":354.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"24\" (609.6 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Solid Metal Door","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,24IN H,MTL,GW","Search Terms":"40960-E24,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4},{"primaryId":"40960-E36","Primary ID":"40960-E36","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 36\"H x 24\"W (910 mm x 610 mm); Solid Metal; Glacier White","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":112,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":468.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"36\" (914.4 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Solid Metal Door","BABA Compliant":"1","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,36IN H,MTL,GW","Search Terms":"40960-E36,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4},{"primaryId":"40960-E48","Primary ID":"40960-E48","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Front Door Assembly for CUBE-iT®Wall-Mount Cabinet; 48\"H x 24\"W (1220 mm x 610 mm); Solid Metal; Glacier White","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":152,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":582.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;wall mount;front door","Promote on Website":"1","Attached to Series":"1","Height":"48.5\" (1231.9 mm)","Width":"24\" (610 mm)","Depth":"1.2\" (30 mm)","Door Style":"Solid Metal Door","BABA Compliant":"1","Product Height":48.5,"Product Height Uom":"\"","Product Length/Depth":1.2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":1232,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":30,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DOOR,CUBE-IT,G3,48IN H,MTL,GW","Search Terms":"40960-E48,Front Door Assembly for CUBE-iT Wall-Mount Cabinet,ZetaFrame Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Server cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Rack-mounted Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Data center Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Cabinet Front Door Assembly for CUBE-iT Wall-Mount Cabinet solution,Network rack Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Best Front Door Assembly for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Efficient routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Front Door Assembly for CUBE-iT Wall-Mount Cabinet,Professional cable management for Front Door Assembly for CUBE-iT Wall-Mount Cabinet","Search Relevancy":4}],"options":{"Height":["24\" (609.6 mm)","36\" (914.4 mm)","48.5\" (1231.9 mm)"],"Color":["Black","Glacier White"],"Door Style":["Solid Metal Door","Tempered Glass Door"]},"total":12}