{"items":[{"primaryId":"14485-C00","Primary ID":"14485-C00","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Front-to-Rear Cable Manager for Z4-Series SeismicFrame","Marketing Description - Global English":"Cable Manager; Front-to-Rear; 3.76'' (96 mm) W x 30.75'' (781 mm) D; Black","Shipping Weight":5.4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":31.5,"Shipping Weight (Metric)":2.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":193.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/220c2c4f/66eca4b206cc930019d6b9b4/14485_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.41\" (86.614 mm)","Width":"3.8\" (96 mm)","Depth":"17.5\" (445 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":17.5,"Product Length/Depth Uom":"\"","Product Width ":3.8,"Product Width Uom":"\"","Product Height (Metric)":87,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":445,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":96,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,MGR,CBL,FRT-TO-RR,SEI,BK","Search Terms":"14485-C00,Front-to-Rear Cable Manager for Z4-Series SeismicFrame,ZetaFrame Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Server cabinet Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Rack-mounted Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Data center Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Cabinet Front-to-Rear Cable Manager for Z4-Series SeismicFrame solution,Network rack Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Structured cabling solution for Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Best Front-to-Rear Cable Manager for Z4-Series SeismicFrame for server racks,How to organize cables with Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Efficient routing for Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Front-to-back cable routing for Front-to-Rear Cable Manager for Z4-Series SeismicFrame,High-density cable organization for Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Professional cable management for Front-to-Rear Cable Manager for Z4-Series SeismicFrame","Search Relevancy":3},{"primaryId":"14485-E00","Primary ID":"14485-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Front-to-Rear Cable Manager for Z4-Series SeismicFrame","Marketing Description - Global English":"Cable Manager; Front-to-Rear; 3.76'' (96 mm) W x 30.75'' (781 mm) D; Glacier White","Shipping Weight":5.4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":31.5,"Shipping Weight (Metric)":2.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":202.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/220c2c4f/66eca4b206cc930019d6b9b4/14485_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.41\" (86.614 mm)","Width":"3.8\" (96 mm)","Depth":"17.5\" (445 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.4,"Product Height Uom":"\"","Product Length/Depth":17.5,"Product Length/Depth Uom":"\"","Product Width ":3.8,"Product Width Uom":"\"","Product Height (Metric)":87,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":445,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":96,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ASSY,MGR,CBL,FRT-TO-RR,SEI,GW","Search Terms":"14485-E00,Front-to-Rear Cable Manager for Z4-Series SeismicFrame,ZetaFrame Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Server cabinet Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Rack-mounted Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Data center Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Cabinet Front-to-Rear Cable Manager for Z4-Series SeismicFrame solution,Network rack Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Structured cabling solution for Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Best Front-to-Rear Cable Manager for Z4-Series SeismicFrame for server racks,How to organize cables with Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Efficient routing for Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Front-to-back cable routing for Front-to-Rear Cable Manager for Z4-Series SeismicFrame,High-density cable organization for Front-to-Rear Cable Manager for Z4-Series SeismicFrame,Professional cable management for Front-to-Rear Cable Manager for Z4-Series SeismicFrame","Search Relevancy":3}],"options":{"Color":["Black","Glacier White"]},"total":2}